Cast Iron Pumps – C101/C102 Series | Product Series

Filter by

    No filters selected

Displacement

Configuration

Pressure Rating (psi)

Rotation

Additional Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cast Iron Pumps – C101/C102 Series

Cast Iron Pumps – C101/C102 Series

Parker’s C101/C102 series dump pumps provide the most reliable, trouble free performance in the industry for dump truck and trailer applications. Operating pressures up to 172 bar (2,500 psi), speeds up to 2,400 rpm, flows up to 27.7 gpm.

Technical Specifications

  • Operating Pressure: up to 2500 psi, up to 172 bar
  • Flow Rate: n/a
  • Displacement: up to 105 cm3/rev, up to 6.4 inch3/rev
  • Body Material: Cast Iron
  • Drain Option: No
  • Charge Pump Included: No
  • Circuit Path: Open
  • Configuration: Single
  • Control Method: n/a
  • Energy Recovery Capability: No
  • Filter Included: No
  • For Fluid Type: Standard Hydraulic Fluids, Phosphate-ester
  • Maximum Displacement: 105 cm3/rev, 6.4 inch3/rev
  • Maximum Flow Rate: n/a
  • Maximum Fluid Temperature: 80 °C, 180 °F
  • Minimum Fluid Temperature: -20 °C, 0 °F
  • Maximum Noise Level: n/a
  • Maximum Operating Pressure: 172 bar, 2500 psi
  • Radial Load Capacity: n/a
  • Maximum Operating Speed: 2400 RPM
  • Maximum Kinematic Viscosity: 7500 SUS
  • Minimum Kinematic Viscosity: 50 SUS
  • Weight: 32 kg (Max), 70 lb (Max)
  • Media: N/A, n/a
  • Mounting Option: SAE, DIN
  • Port Connection: NPT
  • Port Type: Tapered Thread
  • Port Location: Rear Ports
  • Pump Type: Gear, Fixed
  • Direction of Rotation: Clockwise, Counterclockwise, Bi-Rotational
  • Sensor Type: n/a
  • Shaft Type: SAE
  • Thru-Drive Capability: No

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker’s C101/C102 fixed displacement gear pumps offer high performance and high endurance due to its cast iron construction, making it an ideal selection for the Vocational & Municipal Equipment market.  It is available as a standard pump with integrated valve for raising and lower dump beds, with integral relief valve.

Markets:
• Vocational & Municipal Equipment

Features/Benefits:
• Three-piece cast iron construction for distribution flexibility
• Durable high-strength cast iron body for excellent power to weight ratio
• Cast Iron construction for durability
• Balanced Thrust Plates minimize friction and leakage
• Roller bearings for durability

Applications:
• Dump Truck
• Dump Trailer

Technical Specifications:
• Flow is 27.7 gpm (104.9 lpm)
• Displacement is 6.4 cir (104.9cc/rev)
• Operating pressures up to 172 bar (2,500 psi)
• Speeds up to 2,400 rpm
• Volumetric efficiencies up to 94%
• CW, CCW, and Bi-rotational pumps available
• SAE shafts, flanges and porting
• Integrated relief valve and load hold valve
• Integrated raise/neutral/lower valve
• Air shift valve available

Related Documents

×
Products Displacement Configuration Pressure Rating (psi) Rotation Additional Options
3149310226 6.38 cu. in. / 104.5 cc 4-BOLT SQUARE 2500 PSI BI No Air Shift
3149325229 6.38 cu. in. / 104.5 cc 4-BOLT SQUARE 2500 PSI CCW No Air Shift
3149325227 6.38 cu. in. / 104.5 cc 4-BOLT SQUARE 2500 PSI CCW Air Shift Installed
3149325234 6.38 cu. in. / 104.5 cc 4-BOLT SQUARE 2500 PSI CW No Air Shift
3149325018 6.38 cu. in. / 104.5 cc 4-BOLT SQUARE 2500 PSI CW Air Shift Installed

687PDC
688058