C2PEMU600 - FULFLO FILTER BAGS | EXTENSIVE RANGE OF FILTER BAG MEDIA FOR REMOVAL OF SOLIDS IN PROCESS LIQUID FILTRATION APPLICATIONS | Parker NA

FULFLO FILTER BAGS | EXTENSIVE RANGE OF FILTER BAG MEDIA FOR REMOVAL OF SOLIDS IN PROCESS LIQUID FILTRATION APPLICATIONS | #C2PEMU600

C2PEMU600

FULFLO FILTER BAGS | EXTENSIVE RANGE OF FILTER BAG MEDIA FOR REMOVAL OF SOLIDS IN PROCESS LIQUID FILTRATION APPLICATIONS | #C2PEMU600

Fulflo Filter Bags are ideal for process filtration applications requiring the removal of solids at high flow rates and viscosities to 10,000 cps or higher.


Technical Specifications

  • Seal Type: Plastic Quik-Seal Style Bag
  • Size: 2
  • Media: Polyester Mesh
  • Micron Rating (µm): 600
  • Style: C
  • Options: N/A
  • Industry: Industrial
  • Brand: domnick hunter
  • Function: Clarification/Prefiltration/Polishing
  • Media: Polyester Mesh
  • Size: 7.5 x 31.5 inch
  • Flow Rate: 160 gal/min Maximum
  • Package Type: 35 per carton
Safety Warning

Item Information

Fulflo® Filter Bags are ideal for virtually any process liquid filtration application requiring the removal of solids. Filter bags are widely used in industrial, inks, paints and coatings and food & beverage industries. Parker’s Fulflo filter bags are manufactured and tested under the strictest quality control standards to assure consistent performance. Parker’s Fulflo filter bags perform at high flow rates and viscosities to 10,000 cps or higher.
Standard Fulflo Filter Bags are available in 1μm to 800μm particle retention ratings.
Features/Benefits
• Standard filter bags fit Fulfo bag filter vessels and most major competitive models
• The “C” Style Fulflo filter bag features a polypropylene Quik-Seal ring which effectively seals the bag into standard Parker bag vessels
• The “G” Style Fulflo® filter bag features a carbon steel snap ring for positive sealing in competitive vessels
• Fulflo Quik-Seal™ option is available for all “G˝ style Fulflo filter bag media
• Available in a range of filter bag media to include polypropylene & polyester felt filter bags, polyester multi-filament filter bags, nylon mono-filament filter bags, and nomex felt filter bags
• Felt bags come standard with glazed surface treatment to effectively control migration of fibers into the filtered product
• Polypropylene felt (P) bags are suitable for incidental food contact per CFR Title 21

Applications
• Solvent Filtration
• Bulk Chemical Filtration
• Filtration of Coatings
• Coolant Filtration
• Petroleum Oil Filtration
• Ink Filtration
• Paint Filtration
• Filtration of Adhesives
• Resin Filtration
• Pre-filters for Finer Cartridges
• Filtration for Parts Washing Systems
• Water Filtration

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

North America

Industrial Process Filtration Division

118 Washington Avenue

Mineral Wells

TX

United States

76067

Phone

+1 (940) 325-2575

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
702106