C3M300D6F12I11T30M12S3 - Multi-Axis Servo Drive/Controller - Compax3M Series : 30A / 325-680VDC (20kVA output) | Parker NA

Multi-Axis Servo Drive/Controller - Compax3M Series : 30A / 325-680VDC (20kVA output) | #C3M300D6F12I11T30M12S3

Multi-Axis Servo Drive/Controller - Compax3M Series : 30A / 325-680VDC (20kVA output) | #C3M300D6F12I11T30M12S3 OBSOLETE

C3M300D6 multi-axis servo drives have power ratings of 20kVA and feature scalable technology functions from intelligent drives programmable in IEC 61131 to basic torque/velocity control.


Technical Specifications

  • Feedback Technology: Incremental Encoder
  • Interface Option: Positioning via Digital I/O
  • Technology Option: Motion Control based on IEC61131
  • Additional Integral Options: 12x Digital I/O Expansion
  • Additional Safety Feature: Advanced Safety
  • Brand: Parker
  • Product Type: Servo Drive
  • Drive Axis Type: Multi-Axis Technology
  • Product Series: Compax3
  • Input Voltage: 325 to 680 VDC
  • Continuous Output Current Rating: 30 A
  • Compatible Motor Type: Brushless Servo, Direct Drive Servo, Frameless Servo, Induction, Linear Servo, Spindle, Torque
  • Compatible Feedback Device: Resolver, Incremental Encoder, EnDat Absolute Encoder, Hiperface Absolute Encoder
  • Modes of Control: Programmable Control - IEC 61131, Electronic Gearing, Electronic CAM, Position Control (External Command), Velocity Control (External Command), Torque Control (External Command), Analog Command Input, Step/Direction Command Input
  • Communication Interface: RS232/RS485, USB, CANopen, DeviceNet, Profibus, Profinet, PowerLink, Ethernet TCP/IP, EtherCAT
  • Operating Temperature: 0 to 40 °C, 32 to 104 °F
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed, RoHS Compliance
Safety Warning

Item Information

Compax3 is Parker's global servo drive platform - offering a range of high performance single and multi-axis servo drive modules, as well as hydraulic controllers. The 'C3M' series of multi-axis servo drives and servo drive/controllers offer output power ratings from 3 to 20kVA, a 3*400/480VAC input power supply and a common PSU and DC bus connection permitting energy exchange between drives. Furthermore C3M-series drives offer a cost reduction for multi-axis applications thanks to their space-saving compact panel footprint, reduced cabling requirements and the use of centralised shared components.

Based on scalable technology functions, Compax3 drives can solve a wide range of application types - from basic analogue torque/velocity and step/direction control up to intelligent drives with advanced electronic CAM control and PLCopen function modules, programmable in accordance with IEC 61131-3 using the CoDeSys development environment.

Markets:
• Factory Automation
• Packaging Machinery
• Miscellaneous Industrial

Features/Benefits:
• Drives all motor types - synchronous-, asynchronous-, linear- and torque-motor technologies
• Support most feedback devices including resolver, rotary and linear incremental encoders, single/multi-turn Sine-Cosine absolute encoders (EnDat & Hiperface interfaces) and analogue/digital hall sensors.
• Standard IEC61131-3 programming
• Application software integrated
• Extensive safety technology

Applications:
• Packaging machines
• Material forming machines
• Printing machines
• Handling machines

C3M300D6 Technical Specifications:
• Power Output Rating : 20kVA
• PSU Input Supply : 3*230-400/480VAC
• Drive Input Supply : 325...680 VDC
• 1 Encoder Output / 1 Encoder Input
• 8 Digital Inputs /4 Digital Outputs*
• 2 Analog Inputs (14 Bit)*
• 2 Analog Outputs (8 Bit)*
*expandable via fieldbus-based expansion IO modules

Technology Functions:
• I10T10: Drive control via analog velocity/torque command, step/direction input, encoder input
• I12T11: Positioning via digital I/Os, RS232/RS485, absolute/incremental positioning,
registration mark related positioning, electronic gearbox, dynamic positioning
• T30: Programming based on IEC 61131-3 with CoDeSys
- PLCopen function modules
- IEC 61131-3 standard modules
- C3 specific function modules
• T40: as per T30 features, plus advanced electronic cam functionality

Powerful multi-axis support software tool "Parker Integrated Engineering Tool", with the "Compax3 ServoManager":
- Guided configuration, with easy-to-use setup wizards
- Integrated 4-channel oscilloscope function
- Setup support
- Diagnostics/maintenance/service
- MotorManager
- Integrated CamDesigner for cam creation

ServoSignalAnalyzer for Compax3: PC-based signal analysis for mechatronic system optimisation
• Analysis and optimisation of the mechanical system
- Simple measurement of the mechanics dynamic behavior
- Vibration analysis of the mechanic construction

• Analysis and optimization of the control system
- Better and faster controller optimization
- Specific suppression of disturbances at the mechanic resonance points

Functional Safety with Compax3M
- Please refer to the ""Product Support"" tab for related safety information and downloads

Read More Show Less

CAD Drawings + Files

Part Number
C3M300D6F12I11T30M12S3 STP ZIP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859