C4V03-5302B5 - Direct Operated / Hydraulically Pilot Operated Check Valve - Series C4V | Parker NA

Direct Operated / Hydraulically Pilot Operated Check Valve - Series C4V | #C4V03-5302B5

Click to View CAD Model

Direct Operated / Hydraulically Pilot Operated Check Valve - Series C4V | #C4V03-5302B5

C4V03-5302B5


Technical Specifications

  • Actuation Type: Directly
  • Seal Material: FPM
  • Operation Type: Direct
  • Opening Pressure Ratio: omit
  • Port Connection: NG10 / CETOP 05
  • Options: Standard
  • Maximum Operating Pressure: 350 bar
  • Mounting Type: Subplate
  • Maximum Flow Rate: 150 L/min
  • Weight: 2.8 kg
  • Product Series: Check Valve
  • Connection Size: n/a
  • Connection Type: ISO 5781
  • Flow Direction: A to B pressurization of X enables flow from B to A.
  • Body Material: Cast Iron
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Configuration: Direct Operated
  • Cracking Pressure: 0.5 bar
  • Seal Material: FPM
  • Actuation Type: Direct
Safety Warning

Item Information

The direct operated and hydraulically pilot operated check valves series C4V are proven components of Parker's check valve product range which ensure a leak-free blocking of the flow. The robust valves are almost universally applicable and provide numerous options.

Markets:
• Industrial

Features/Benefits:
• Versatile - useable for numerous applications
• Proven, robust design - ensures reliable operation
• Good price-performance ratio - fast return of investment
• Short delivery times - no warehousing necessary
• 3 sizes: NG10, NG25, NG32
• Leak-free seat type cartridge
• Max. pressure 350 bar
• Optionally with position control (pilot operated version)

Applications:
• Suitable for general hydraulic applications

Function C4V direct operated
Direct operated check valves C4V allow free flow from A to B. The counter direction is blocked. The C4V series are equipped with a leak-free seat type cartridge.

The pressure arising in port A lifts the poppet from the valve seat and releases the flow to B. In the counter direction, the spring and the pressure on top of the cartridge hold the poppet onto the seat and block the flow.

Function C4V pilot operated
Hydraulically pilot operated check valves series C4V also allow free flow from A to B, the counter-flow direction is blocked. When pressure is applied to control port X, the ring chamber flow from B to A is released. Up to four different pilot control ratios are available.

When no pressure is applied to the X-port, the flow from B to A is blocked, because the pressure in B is also in effect on top of the poppet. Pressurizing the X port relieves the area on top of the poppet to the drain port and allows flow from B to A. The seat design of the valve provides leak-free separation of port A and B in the closed position.

Hydraulically pilot operated valves with position control are available on request.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478