C-Series Replacement Clips | Product Series

Filter by

    No filters selected

Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
C-Series Replacement Clips

C-Series Replacement Clips

Parker’s C-Series Replacement Clips designed to work with Parker’s C-Series C7, C15, and C21 miniature cartridge valves.

Technical Specifications

  • Height: 0.020, 0.039 inch, 0.5, 1 mm
  • Length: 0.366, 0.598, 0.803 inch, 9.3, 15.2, 20.4 mm
  • Width: 0.315, 0.669, 0.984 inch, 8, 17, 25 mm
  • Weight: 0.092, 0.429, 0.864 g
Safety Warning

Full Product Description

Parker’s C-Series Replacement Clips are designed to work with all Parker’s C-Series miniature cartridge valves to provide easy installation and provide retention under vibration and handling. 

Markets: 
Analytical Chemistry 
Clinical Diagnostics
Respiratory and Anesthesia
Patient Therapy 
Patient Monitoring
Environmental Monitoring
Print

Features/Benefits:
Designed to work with evaluation manifolds or customer designed manifolds
Two step simple installation for a quick setup
Designed to keep valve from movement in manifold against vibration and handling

Applications:
Reagent Addition
Wash 
Waste
Flow Control
Portable/Transportable Ventilators
Negative Pressure Wound Therapy
Air Over Liquid Dispense
Sidestream C0₂ Measurement
Portable/Hand held environmental monitoring
Large format Inkjet systems

Related Documents

×
Products Size
C07-C C7
C15-C C15
C21-C C21

687PDC
687821