C-Series Replacement O-Rings | Product Series

Filter by

    No filters selected

Size

Groove Diameter

Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
C-Series Replacement O-Rings

C-Series Replacement O-Rings

Parker C-Series Replacement O-Rings for C-Series miniature cartridge valves create a perfect seal with manifolds manufactured in accordance to Parker recommendations.

Technical Specifications

  • Inside Diameter: 0.157, 0.079, 0.472, 0.197, 0.797, 0.709, 0.276 inch, 4, 2, 12, 5, 18, 7 mm
  • Height: 0.039 inch, 1 mm
  • Weight: 0.0112, 0.0067, 0.0292, 0.0135, 0.0438, 0.1005 g
Safety Warning

Full Product Description

Parker C-Series Replacement O-Rings for C7, C15, and C21 miniature cartridge valves create a perfect seal with manifolds manufactured in accordance to Parker recommendations. 

Markets: 
Analytical Chemistry 
Clinical Diagnostics
Respiratory and Anesthesia
Patient Therapy 
Patient Monitoring
Environmental Monitoring
Print

Features/Benefits:
O-Rings specifically designed to work with valve and manifold designs
Creates a perfect seal with manifolds manufactured in accordance to Parker recommendations

Applications:
Reagent Addition
Wash 
Waste
Flow Control
Portable/Transportable Ventilators
Negative Pressure Wound Therapy
Air Over Liquid Dispense
Sidestream C0â‚‚ Measurement
Portable/Hand held environmental monitoring
Large format Inkjet systems

Related Documents

×
Products Size Groove Diameter Material
C07-LG C7 Large FKM
C07-LGE C7 Large EPDM
C07-SM C7 Small FKM
C07-SME C7 Small EPDM
C15-LG C15 Large FKM
C15-LGE C15 Large EPDM
C15-SM C15 Small FKM
C15-SME C15 Small EPDM
C21-LG C21 Large FKM
C21-LGE C21 Large EPDM
C21-SM C21 Small FKM
C21-SME C21 Small EPDM

687PDC
687821