Baldwin - Channel Flow EXO Air Filter Elements | #CA30105


LOADING IMAGES
CA30105

Baldwin - Channel Flow EXO Air Filter Elements | #CA30105 OBSOLETE

OBSOLETE. Availability Limited to Dealer Stock.


Technical Specifications

  • Product Type: Channel Flow EXO Air Element
  • Outside Diameter: 7 3/8 (187.3) To 18 7/16 (468.3)
  • Length: 7 5/8 (193.7)
  • Gasket: Attached Gasket: [1] Included
  • Related To: CA30104 (Tall Version);CA30103 (Short Version)
  • Application: Mercedes-Benz Actros II, Antos, Arocs European Trucks
  • Compatible Competitor Part Number: Mercedes-Benz A0040947204, 40947204; Mann & Hummel CP49001
  • Brand: Baldwin

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Channel Flow EXO is the next generation of the popular Baldwin Channel Flow air filter line. Channel Flow EXO filters take the straight-through airflow path of Channel Flow and combine it with cutting edge, proprietary technology. The result is a new compact line of Channel Flow air filters that are more efficient and durable than the competition while meeting the space and configuration requirements of modern engines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700