Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker’s D3C and D3D directional control valves are high performance, 4-chamber, direct operated, cam controlled, 3 or 4-way valves.
California Residents: Prop-65 Warning
| Literature and Reference Materials |
|---|
| Cam Operated Directional Control Valve Catalog - D3C, D3D Series |
| Products | Size | Maximum Operating Pressure | Maximum Flow Rate | Mounting Type |
|---|---|---|---|---|
| D3C20BN | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 40 GPM | Subplate |
| D3C20BNB5 | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 40 GPM | Subplate |
| D3C20BV | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 40 GPM | Subplate |
| D3C20BVB5 | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 40 GPM | Subplate |
| D3C20HN | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 40 GPM | Subplate |
| D3C20HNB5 | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 40 GPM | Subplate |
| D3C20HV | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 40 GPM | Subplate |
| D3C20HVB5 | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 40 GPM | Subplate |
| D3C30BN | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 10 GPM | Subplate |
| D3C30BNB5 | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 10 GPM | Subplate |
| D3C30BV | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 10 GPM | Subplate |
| D3C30BVB5 | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 10 GPM | Subplate |
| D3C30HN | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 10 GPM | Subplate |
| D3C30HNB5 | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 10 GPM | Subplate |
| D3C30HV | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 10 GPM | Subplate |
| D3C30HVB5 | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 10 GPM | Subplate |
| D3D20BN | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 40 GPM | Subplate |
| D3D20BNB5 | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 40 GPM | Subplate |
| D3D20BV | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 40 GPM | Subplate |
| D3D20BVB5 | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 40 GPM | Subplate |
| D3D20HN | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 40 GPM | Subplate |
| D3D20HNB5 | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 40 GPM | Subplate |
| D3D20HV | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 40 GPM | Subplate |
| D3D20HVB5 | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 40 GPM | Subplate |
| D3D30BN | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 10 GPM | Subplate |
| D3D30BNB5 | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 10 GPM | Subplate |
| D3D30BV | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 10 GPM | Subplate |
| D3D30BVB5 | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 10 GPM | Subplate |
| D3D30HN | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 10 GPM | Subplate |
| D3D30HNB5 | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 10 GPM | Subplate |
| D3D30HV | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 10 GPM | Subplate |
| D3D30HVB5 | NFPA D05, CETOP 5, NG 10 | 5000 PSI | 10 GPM | Subplate |