Capsule Filter | Polyflow-G Polypropylene Pleated Filter | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Capsule Filter | Polyflow-G Polypropylene Pleated Filter

Capsule Filter | Polyflow-G Polypropylene Pleated Filter

Encapsulated filters with polypropylene depth media for small volumepre-filtration applications

Technical Specifications

  • Maximum Operating Pressure: Forward: 70 psid (4.8 bar) @ 75ºF (24ºC)Reverse: 30 psid (2.1 bar) @ 75ºF (24ºC)15 psid (1.0 bar) @ 140ºF (60ºC)
  • Application: Liquid Filtration
  • Division: Bioscience and Water Filtration Division
  • Filter Type: Capsule
  • Filter Material: Polypropylene
  • Industry: Industrial & Chemical
  • Maximum Operating Temperature: 160°F | 71°C
  • Size: Half, Standard, Double
Safety Warning

Full Product Description

Polyflow®-G Mini-Capsules feature a random-fiber polypropylene depth media developed for a wide variety of general process applications from fluid clarification to general prefiltration. Polyflow-G media is thermally bonded from 100% virgin polypropylene to ensure clean filtrates and excellent chemical and thermal compatibility in the most stringent of processing conditions.

The encapsulated design maximized efficiency by providing faster, easier change-out without laborious cleaning procedures. Eliminating the need to open reusable housings for cartridge replacement minimizes the chance of introducing contamination into the process and promotes safety by reducing the risk of exposure to potentially hazardous fluids.

Polyflow-G Mini-Capsules are available in a variety of sizes and end fitting combinations.

Benefits
•High flow-rate/long service life reduces processing time
•Broad chemical compatibility allows use in most applications
•Thermally bonded construction minimized extractables for cleaner filtrates

Applications
•Solvent filtration
•Liquid clarification
•Recirculating liquids
•General Water Filtration
•Reagent Grade Chemicals
•Beverage/Wine Clarification
•RO/DI Prefiltration

Related Documents

×

687PDC
679945