Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
CarboMax™ Series AC activated carbon canisters used to adsorb hydrocarbons and other impurities from amine and glycol process fluids.
| Literature and Reference Materials |
|---|
| DS_CARBOMAX-AC |
| Products | Model Number | Nominal Outside Diameter | Nominal Inside Diameter | Cartridge Length |
|---|---|---|---|---|
| 00-011221 | ELMT 722-C ACTIVATED CARBON | 7.25" | 1.56" | 22.25" |
| 00-011231 | ELMT 720-C ACTIVATED CARBON | 7.25" | 1.56" | 20.25" |
| 00-011232 | ELMT 1120-C ACTIVATED CARBON | 11" | 2.25" | 20.25" |
| 00-011234 | ELMT 719-C ACTIVATED CARBON | 7.25" | 2.25" | 19.25" |
| 00-012028 | ELMT 1122-C ACTIVATED CARBON | 11" | 1.56" | 22.25" |
| 00-012055 | ELMT 1122-C 2.25 ACTIVATED CARBON | 11" | 2.25" | 22" |
| 5967 | ELMT 1122-C 2.25 N ACTIVATED CARBON | 11" | 2.25" | 22.25" |