Cast Iron Motors – PGM365 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cast Iron Motors – PGM365 Series Cast Iron Motors – PGM365 Series

Cast Iron Motors – PGM365 Series

Parker’s PGM365 fixed displacement gear motors offers high performance and high endurance due to its cast iron construction.

Technical Specifications

  • Product Type: Motor, cast iron bushing, external gear
  • Displacement: 44.3 to 147.5 cm3/rev (Motor), 2.70 to 9.00 inch3/rev (Motor)
  • Direction of Rotation: Bi-Directional
  • Mounting Type: SAE 2-Bolt or 4-Bolt
  • Shaft Type: SAE Splined, Keyed
  • Shaft Seal Material: NBR, FPM [FKM], NBR, FPM [FKM]
  • Number of Ports: BSPP, Metric Split Flange, SAE Straight Thread or Split Flange
  • For Fluid Type: Fire Resistant Fluids : Water-Oil Emulsions 60/40, HFB; Water-Glycol, HFC; Phosphate Esters, HFD, Mineral Oil
  • Operating Temperature: 0 to 180 °F with standard seals, 0 to 150 °F with FPM seals
  • Operating Speed: 400 to 3000 RPM
  • Maximum Inlet Pressure Rating: 15 psig
  • Maximum Continuous Vacuum Pressure: 13 cm (5 in) Hg at operating temperature
  • Continuous Outlet Pressure: up to 241 bar, up to 3500 psi
  • Weight: 56 lbs with 1" gear
    Add 1 lb each additional 1/4" of gear, 56 lb
Safety Warning

Full Product Description

Parker’s 365 series fixed displacement gear motors offer high pressure durability due to their cast iron construction, making them ideal for high duty cycle mobile applications for the Construction, Forestry, and Oil & Gas markets. They are available as a standard motor.               
 
Markets:
• Aerial
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Vocational & Municipal Equipment
• Mining
• Oil & Gas

Features/Benefits:
• Three-piece cast iron construction for distribution flexibility
• Cast Iron construction for durability
• Balanced Thrust Plates minimize friction and leakage
• Journal bearings for long life
• Multiple sections available

Applications:
• Tire Trucks
• Salt and sand spreaders
• Aerial Lift
• Low boy trailers
• Live (Moving) Floor Trailers
• Roll Off Trailers

Technical Specifications:
• Flow range to 93.5 gpm (354 lpm) per section
• Displacements from 2.79 to 9 cir (44 to 147.5 cc/rev)
• Operating pressures up to 241 bar (3,500 psi)
• Speeds up to 2,400 rpm
• Volumetric efficiencies up to 98%
• CW, CCW, and Bi-rotational motors available
• SAE and SI shafts, flanges and porting available
• Extensive valve options available:  Pressure relief, anti-cavitation, cross port relief, solenoid unloading, proportional relief, and reversing.

Related Documents

×

687PDC
688058