Cast Iron Pumps – PG020 Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cast Iron Pumps – PG020 Series Cast Iron Pumps – PG020 Series

Cast Iron Pumps – PG020 Series

Parker’s PGP020 fixed displacement commercial gear pumps offer high performance and high endurance due to their cast iron construction.

Technical Specifications

  • Operating Pressure: up to 3000 psi, up to 207 bar
  • Flow Rate: n/a
  • Displacement: up to 65 cm3/rev, up to 3.9 inch3/rev
  • Body Material: Cast Iron
  • Drain Option: No
  • Charge Pump Included: No
  • Circuit Path: Open
  • Configuration: Single, Tandem, Multiple
  • Control Method: n/a
  • Energy Recovery Capability: No
  • Filter Included: No
  • For Fluid Type: Standard Hydraulic Fluids, Phosphate-ester
  • Maximum Displacement: 65 cm3/rev, 3.9 inch3/rev
  • Maximum Flow Rate: n/a
  • Maximum Fluid Temperature: 80 °C, 180 °F
  • Minimum Fluid Temperature: -20 °C, 0 °F
  • Maximum Noise Level: n/a
  • Maximum Operating Pressure: 207 bar, 3000 psi
  • Radial Load Capacity: Consult Parker, Consult Parker
  • Maximum Operating Speed: 3000 RPM
  • Maximum Kinematic Viscosity: 7500 SUS
  • Minimum Kinematic Viscosity: 50 SUS
  • Weight: 15.6 kg (Max), 34.3 lb (Max)
  • Media: N/A, n/a
  • Mounting Option: SAE, ISO, DIN
  • Port Connection: SAE, ISO, NPT, BSPP, ODT
  • Port Type: Flange, Straight Threaded
  • Port Location: Side Ports, Rear Ports
  • Pump Type: Gear, Fixed
  • Direction of Rotation: Clockwise, Counterclockwise, Bi-Rotational
  • Sensor Type: n/a
  • Shaft Type: SAE, ISO, DIN, Industry Specific
  • Thru-Drive Capability: No
Safety Warning

Full Product Description

Parker’s 020 series fixed/positive displacement commercial gear pumps offer high performance, durability & resistance to oil contamination due to their cast iron, roller bearing construction, making them an ideal selection for the Vocational Truck, Winch, and Oil & Gas markets. They are available as single or multi-section pumps.   

Markets:
• Aerial
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Turf Equipment
• Vocational & Municipal Equipment
• Mining
• Oil & Gas

Features/Benefits:
• Three-piece cast iron construction for distribution flexibility
• Durable high-strength cast iron body for excellent power-to-weight ratio
• Cast Iron construction for durability
• Balanced Thrust Plates minimize friction and leakage
• Roller bearings for durability
• Multiple sections available

Applications:
• Bulk Feed
• Salt and sand spreaders
• Aerial Lift
• Wrecker

Technical Specifications:
• Flow range to 38.4 gpm (145.4 lpm) per section
• Displacements from .985 to 3.94 cir (16.2 to 64.6 cc/rev)
• Operating pressures up to 200 bar (3,000 psi)
• Speeds up to 2,400 rpm
• Volumetric efficiencies up to 95%
• CW, CCW, and Bi-rotational pumps available
• SAE and SI shafts, flanges and porting available
• Multiple section
• Extensive integrated valve capabilities
 - Load sense flow control                          
    - Relief with anti-cavitation check
    - Priority flow control  
    - Solenoid unloaded relief valve
    - Accumulator charge (single and dual)    
    - Check valve with restrictor

Related Documents

×

687PDC
688058