CAT-D Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CAT-D Series Power Take-Off

CAT-D Series Power Take-Off OBSOLETE

This PTO is obsolete. Chelsea CAT-D Rear Mount Series was a Direct Drive (non-shiftable) PTO for Caterpillar® CX Series Transmissions. This rear mount provides up to 800 lbs-ft of torque for the most demanding applications.

Technical Specifications

  • Intermittent Torque: 501+ lb-ft, 501+ Nm, 800 lb-ft (Check Application Pages for Actual Torque Ratings), 1085 Nm (Check Application Pages for Actual Torque Ratings)
  • Continuous Operation: Yes
  • Output Power: 56+ HP, 51+ kW
  • Transmission Manufacturer: Other
  • Output Type: SAE B Pump Flange, SAE C Pump Flange, ISO 7653 Pump Flange, Driveline
  • Lubricant: X = No Pressure Lube, W = Wet Spline
  • Mounting Type: Rear Mount
  • Shift Type: Constant Mesh
  • Output Shaft Type: SAE B (7/8" - 13T) Pump Spline, SAE BB (1" - 15T) Pump Spline, SAE C (1-1/4" - 14T) Pump Spline, DIN 5462 Pump Spline, 1410 Series Companion Flange
  • Shaft Power: 76 HP (500 RPM), 152 HP (1000 RPM), 57 kW (500 RPM), 114 kW (1000 RPM)
  • Weight: 8.2 lb, 3.7 kg
Safety Warning

Full Product Description

The CAT-D Series Rear Mount Power Take-Off (PTO) was available for the entire line of Caterpillar® CX Series transmissions. It is the best way to eliminate frame clearance issues commonly faced with the use of a side-mounted PTO. Chelsea's easy-to-install, direct drive “CAT” Series PTO ran at 125% of engine speed and up to 800 Lbs-ft of torque. Multiple output options were available for direct or remote mounted applications. With advancements such as using O-Ring seals on joints and the Wet Spline output option, the CAT-D Series PTO outperformed the competition. This PTO is no longer available.



Markets:

• Oil & Gas

• Mobile

• Other Mobile



Features/Benefits:

• Five Output options from SAE "BB" to DIN 5462

• Unique Design Permits Direct Mounting of Flange to the Transmission

• Wet Spline Outputs Available to Extend PTO/Pump Shaft Life

• Two Year Warranty



Applications:

• Walking Floors

• Salt and Sand Trucks

• Concrete Trucks

Related Documents

×

687PDC
234075