Charging Sets(AP) | Product Series

Filter by

    No filters selected

Type

Pressure Gauge

Connection Type

Hose Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Charging Sets(AP) Charging Sets(AP) Charging Sets(AP)

Charging Sets(AP)

The Parker Charging kit is an indispensable instrument for checking, adjusting or filling nitrogen into most of the hydraulic accumulators available on the market.

Technical Specifications

  • Package Type: Plastic Box
Safety Warning

Full Product Description

The Parker Charging kit is an indispensable instrument for checking, adjusting or filling nitrogen (N2) into most of the hydraulic accumulators available on the market.

Parker charging kits are supplied in a plastic carry case for added protection and portability. The kit includes different adaptors for accumulator connections which can differ depending on the country and nitrogen gas bottle design.

Many options are available including: - pressure gauges, adaptors, connectors and special nitrogen hoses.

We have included a small selection of part numbers, for more options or additional information please download the Accumulator Catalogue or contact your local Parker Sales Company. Many of our accessories are also detailed in our product brochures.

Formerly branded as Olaer and Fawcett Christie Hydraulics.

Markets:
• Industrial
• Mobile
• Energy
• Processing
• HVAC
• Defense
• Renewable
• Marine
• Mining
• Oil and Gas
• Rail

Features/Benefits:
• Options include different pressure ranges, adaptors and connectors to suit the most commonly used accumulators available on the market.
• Supplied in a foam filled plastic carry case for added protection and portability.
• A complete kit for the control and adjustment of nitrogen pre-charge in accumulators.
• Offers a safe solution for accumulator maintentance

Applications:
• Hydraulic applications
• Agricultural equipment
• Construction equipment
• Forestry
• Handling/Cranes
• Truck
• Wind Energy
• Hydraulic Power Units
• Lubrication Systems
• Power Generation
• Energy Transmission & Distribution
• Defence
• Air & Gas Compressors
• Test rig
• Entertainment Automation
• Moulding
• Plastic Presses
• Maintenance
Products Type Pressure Gauge Connection Type Hose Type
20214122723 VGU/F 25/250 7:7/8"-14 UNF(short) 7/8"-14 UNF(length) 5/8"-18 UNF 8V1 M28X1.5 TS2:connection for French and China bottle
20138105121 VG3 250 1:7/8"-14 UNF 5/8"-18 UNF 8V1 TS2:connection for French and China bottle

687PDC
C38281