| C1112K
|
For Chart 7 Compatible Pressure Vessels |
208/60 |
10.0 |
1/2" NPT Conduit w/ 18" Leads |
Class F |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__208/60 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class F __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| C1118P
|
For Chart 7 Compatible Pressure Vessels |
100-110/60, 100/50 |
12 |
1/2" NPT Conduit w/ 18" Leads |
Class F |
NEMA 4,4X |
CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__100-110/60, 100/50 __2 |
3__12 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class F __5 |
6__NEMA 4,4X __6 |
7__CE - Low Voltage, EMC __7 |
| C1119P
|
For Chart 7 Compatible Pressure Vessels |
200-220/60, 200/50 |
12 |
1/2" NPT Conduit w/ 18" Leads |
Class F |
NEMA 4,4X |
CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__200-220/60, 200/50 __2 |
3__12 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class F __5 |
6__NEMA 4,4X __6 |
7__CE - Low Voltage, EMC __7 |
| C111B2
|
For Chart 7 Compatible Pressure Vessels |
24/60 |
10.0 |
1/2" NPT Conduit w/ 18" Leads |
Class F |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__24/60 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class F __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| C111B6
|
For Chart 7 Compatible Pressure Vessels |
120/60 |
10.0 |
1/2" NPT Conduit w/ 18" Leads |
Class F |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__120/60 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class F __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| C111C4
|
For Chart 7 Compatible Pressure Vessels |
240/60, 220/50 |
10.0 |
1/2" NPT Conduit w/ 18" Leads |
Class F |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__240/60, 220/50 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class F __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| C111C6
|
For Chart 7 Compatible Pressure Vessels |
120 |
10.0 |
1/2" NPT Conduit w/ 18" Leads |
Class F |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__120 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class F __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| C111C8
|
For Chart 7 Compatible Pressure Vessels |
240 |
12 |
1/2" NPT Conduit w/ 18" Leads |
Class F |
NEMA 4,4X |
CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__240 __2 |
3__12 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class F __5 |
6__NEMA 4,4X __6 |
7__CE - Low Voltage, EMC __7 |
| C111Q3
|
For Chart 7 Compatible Pressure Vessels |
240/60, 220/50 |
10.0 |
1/2" NPT Conduit w/ 18" Leads |
Class F |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__240/60, 220/50 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class F __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| C111Q8
|
For Chart 7 Compatible Pressure Vessels |
480/60, 440/50 |
10.0 |
1/2" NPT Conduit w/ 18" Leads |
Class F |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__480/60, 440/50 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class F __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| C148B2
|
For Chart 7 Compatible Pressure Vessels |
24/60 |
10.0 |
1/2" NPT Conduit w/ 48" Leads |
Class F |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__24/60 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 48 Leads __4 |
5__Class F __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| C148C2
|
For Chart 7 Compatible Pressure Vessels |
24.0 |
10.0 |
1/2" NPT Conduit w/ 48" Leads |
Class F |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__24.0 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 48 Leads __4 |
5__Class F __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| C148P3
|
For Chart 7 Compatible Pressure Vessels |
120/60, 110/50 |
10.0 |
1/2" NPT Conduit w/ 18" Leads |
Class F |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__120/60, 110/50 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class F __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| C1GLC2
|
For Chart 7 Compatible Pressure Vessels |
24.0 |
10.0 |
1/2" NPT Conduit w/ 18" Leads (Incl. Ground Lead) |
Class F |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__24.0 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads (Incl. Ground Lead) __4 |
5__Class F __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| C1GLP3
|
For Chart 7 Compatible Pressure Vessels |
120/60, 110/50 |
10.0 |
1/2" NPT Conduit w/ 18" Leads (Incl. Ground Lead) |
Class F |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__120/60, 110/50 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads (Incl. Ground Lead) __4 |
5__Class F __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| C1GLQ3
|
For Chart 7 Compatible Pressure Vessels |
240/60, 220/50 |
10.0 |
1/2" NPT Conduit w/ 18" Leads (Incl. Ground Lead) |
Class F |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__240/60, 220/50 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads (Incl. Ground Lead) __4 |
5__Class F __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| C2222K
|
For Chart 7 Compatible Pressure Vessels |
208/60 |
10.0 |
1/2" NPT Conduit w/ 18" Leads |
Class H |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__208/60 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class H __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| C2223N
|
For Chart 7 Compatible Pressure Vessels |
125 |
11 |
1/2" NPT Conduit w/ 18" Leads |
Class H |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__125 __2 |
3__11 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class H __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| C222B2
|
For Chart 7 Compatible Pressure Vessels |
24/60 |
10.0 |
1/2" NPT Conduit w/ 18" Leads |
Class H |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__24/60 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class H __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| C222C1
|
For Chart 7 Compatible Pressure Vessels |
12.0 |
10.0 |
1/2" NPT Conduit w/ 18" Leads |
Class H |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__12.0 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class H __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| C222C2
|
For Chart 7 Compatible Pressure Vessels |
24.0 |
10.0 |
1/2" NPT Conduit w/ 18" Leads |
Class H |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__24.0 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class H __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| C222C6
|
For Chart 7 Compatible Pressure Vessels |
120 |
10.0 |
1/2" NPT Conduit w/ 18" Leads |
Class H |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__120 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class H __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| C222P3
|
For Chart 7 Compatible Pressure Vessels |
120/60, 110/50 |
10.0 |
1/2" NPT Conduit w/ 18" Leads |
Class H |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__120/60, 110/50 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class H __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| C222Q3
|
For Chart 7 Compatible Pressure Vessels |
240/60, 220/50 |
10.0 |
1/2" NPT Conduit w/ 18" Leads |
Class H |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__240/60, 220/50 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class H __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| D100B2
|
For Chart 7 Compatible Pressure Vessels |
24/60 |
10.0 |
DIN 43650A / ISO 4400 |
Class F |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__24/60 __2 |
3__10.0 __3 |
4__DIN 43650A / ISO 4400 __4 |
5__Class F __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| D100B6
|
For Chart 7 Compatible Pressure Vessels |
120/60 |
10.0 |
DIN 43650A / ISO 4400 |
Class F |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__120/60 __2 |
3__10.0 __3 |
4__DIN 43650A / ISO 4400 __4 |
5__Class F __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| D100C1
|
For Chart 7 Compatible Pressure Vessels |
12.0 |
10.0 |
DIN 43650A / ISO 4400 |
Class F |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__12.0 __2 |
3__10.0 __3 |
4__DIN 43650A / ISO 4400 __4 |
5__Class F __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| D100C6
|
For Chart 7 Compatible Pressure Vessels |
120 |
10.0 |
DIN 43650A / ISO 4400 |
Class F |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__120 __2 |
3__10.0 __3 |
4__DIN 43650A / ISO 4400 __4 |
5__Class F __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| D100Q3
|
For Chart 7 Compatible Pressure Vessels |
240/60, 220/50 |
10.0 |
DIN 43650A / ISO 4400 |
Class F |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__240/60, 220/50 __2 |
3__10.0 __3 |
4__DIN 43650A / ISO 4400 __4 |
5__Class F __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| D2002K
|
For Chart 7 Compatible Pressure Vessels |
208/60 |
10.0 |
DIN 43650A / ISO 4400 |
Class H |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__208/60 __2 |
3__10.0 __3 |
4__DIN 43650A / ISO 4400 __4 |
5__Class H __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| D200B2
|
For Chart 7 Compatible Pressure Vessels |
24/60 |
10.0 |
DIN 43650A / ISO 4400 |
Class H |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__24/60 __2 |
3__10.0 __3 |
4__DIN 43650A / ISO 4400 __4 |
5__Class H __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| D200C1
|
For Chart 7 Compatible Pressure Vessels |
12.0 |
10.0 |
DIN 43650A / ISO 4400 |
Class H |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__12.0 __2 |
3__10.0 __3 |
4__DIN 43650A / ISO 4400 __4 |
5__Class H __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| D200C2
|
For Chart 7 Compatible Pressure Vessels |
24.0 |
10.0 |
DIN 43650A / ISO 4400 |
Class H |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__24.0 __2 |
3__10.0 __3 |
4__DIN 43650A / ISO 4400 __4 |
5__Class H __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| D200P0
|
For Chart 7 Compatible Pressure Vessels |
24/50-60 |
10.0 |
DIN 43650A / ISO 4400 |
Class H |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__24/50-60 __2 |
3__10.0 __3 |
4__DIN 43650A / ISO 4400 __4 |
5__Class H __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| D200P3
|
For Chart 7 Compatible Pressure Vessels |
120/60, 110/50 |
10.0 |
DIN 43650A / ISO 4400 |
Class H |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__120/60, 110/50 __2 |
3__10.0 __3 |
4__DIN 43650A / ISO 4400 __4 |
5__Class H __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| D200Q3
|
For Chart 7 Compatible Pressure Vessels |
240/60, 220/50 |
10.0 |
DIN 43650A / ISO 4400 |
Class H |
NEMA 4,4X |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__240/60, 220/50 __2 |
3__10.0 __3 |
4__DIN 43650A / ISO 4400 __4 |
5__Class H __5 |
6__NEMA 4,4X __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| H111B2
|
For Chart 7 Compatible Pressure Vessels |
24/60 |
10.0 |
1/2" NPT Conduit w/ 18" Leads |
Class F |
cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A |
cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__24/60 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class F __5 |
6__cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A __6 |
7__cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC __7 |
| H111B6
|
For Chart 7 Compatible Pressure Vessels |
120/60 |
10.0 |
1/2" NPT Conduit w/ 18" Leads |
Class F |
cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A |
cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__120/60 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class F __5 |
6__cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A __6 |
7__cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC __7 |
| H111C4
|
For Chart 7 Compatible Pressure Vessels |
120/60, 110/50 |
10.0 |
1/2" NPT Conduit w/ 18" Leads |
Class F |
cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A |
cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__120/60, 110/50 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class F __5 |
6__cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A __6 |
7__cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC __7 |
| H111C6
|
For Chart 7 Compatible Pressure Vessels |
120 |
10.0 |
1/2" NPT Conduit w/ 18" Leads |
Class F |
cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A |
cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__120 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class F __5 |
6__cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A __6 |
7__cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC __7 |
| H148P3
|
For Chart 7 Compatible Pressure Vessels |
120/60, 110/50 |
10.0 |
1/2" NPT Conduit w/ 48" Leads |
Class F |
cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A |
cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__120/60, 110/50 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 48 Leads __4 |
5__Class F __5 |
6__cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A __6 |
7__cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC __7 |
| H172C2
|
For Chart 7 Compatible Pressure Vessels |
24.0 |
10.0 |
1/2" NPT Conduit w/ 72" Leads |
Class F |
cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A |
cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__24.0 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 72 Leads __4 |
5__Class F __5 |
6__cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A __6 |
7__cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC __7 |
| H1GLC2
|
For Chart 7 Compatible Pressure Vessels |
24.0 |
10.0 |
1/2" NPT Conduit w/ 18" Leads (Incl. Ground Lead) |
Class F |
cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A |
cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__24.0 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads (Incl. Ground Lead) __4 |
5__Class F __5 |
6__cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A __6 |
7__cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC __7 |
| H1GLP3
|
For Chart 7 Compatible Pressure Vessels |
120/60, 110/50 |
10.0 |
1/2" NPT Conduit w/ 18" Leads (Incl. Ground Lead) |
Class F |
cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A |
cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__120/60, 110/50 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads (Incl. Ground Lead) __4 |
5__Class F __5 |
6__cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A __6 |
7__cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC __7 |
| H2223N
|
For Chart 7 Compatible Pressure Vessels |
125 |
11 |
1/2" NPT Conduit w/ 18" Leads |
Class H |
cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A |
cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__125 __2 |
3__11 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class H __5 |
6__cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A __6 |
7__cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC __7 |
| H222C2
|
For Chart 7 Compatible Pressure Vessels |
24.0 |
10.0 |
1/2" NPT Conduit w/ 18" Leads |
Class H |
cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A |
cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__24.0 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class H __5 |
6__cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A __6 |
7__cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC __7 |
| H222C4
|
For Chart 7 Compatible Pressure Vessels |
48 |
10.0 |
1/2" NPT Conduit w/ 18" Leads |
Class H |
cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A |
cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__48 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class H __5 |
6__cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A __6 |
7__cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC __7 |
| H222C6
|
For Chart 7 Compatible Pressure Vessels |
120 |
10.0 |
1/2" NPT Conduit w/ 18" Leads |
Class H |
cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A |
cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__120 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class H __5 |
6__cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A __6 |
7__cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC __7 |
| H222C8
|
For Chart 7 Compatible Pressure Vessels |
240 |
12 |
1/2" NPT Conduit w/ 18" Leads |
Class H |
N/A |
CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__240 __2 |
3__12 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class H __5 |
6__N/A __6 |
7__CE - Low Voltage, EMC __7 |
| H222P3
|
For Chart 7 Compatible Pressure Vessels |
120/60, 110/50 |
10.0 |
1/2" NPT Conduit w/ 18" Leads |
Class H |
cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A |
cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__120/60, 110/50 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class H __5 |
6__cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A __6 |
7__cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC __7 |
| H222Q3
|
For Chart 7 Compatible Pressure Vessels |
240/60, 220/50 |
10.0 |
1/2" NPT Conduit w/ 18" Leads |
Class H |
cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A |
cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__240/60, 220/50 __2 |
3__10.0 __3 |
4__1/2 NPT Conduit w/ 18 Leads __4 |
5__Class H __5 |
6__cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A __6 |
7__cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC __7 |
| H2723N
|
For Chart 7 Compatible Pressure Vessels |
125 |
11 |
1/2" NPT Conduit w/ 72" Leads |
Class H |
N/A |
CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__125 __2 |
3__11 __3 |
4__1/2 NPT Conduit w/ 72 Leads __4 |
5__Class H __5 |
6__N/A __6 |
7__CE - Low Voltage, EMC __7 |
| L111B2
|
For Chart 7 Compatible Pressure Vessels |
24/60 |
10.0 |
18" Leads |
Class F |
N/A |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__24/60 __2 |
3__10.0 __3 |
4__18 Leads __4 |
5__Class F __5 |
6__N/A __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| L111C1
|
For Chart 7 Compatible Pressure Vessels |
12.0 |
10.0 |
18" Leads |
Class F |
N/A |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__12.0 __2 |
3__10.0 __3 |
4__18 Leads __4 |
5__Class F __5 |
6__N/A __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| L111C2
|
For Chart 7 Compatible Pressure Vessels |
24.0 |
10.0 |
18" Leads |
Class F |
N/A |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__24.0 __2 |
3__10.0 __3 |
4__18 Leads __4 |
5__Class F __5 |
6__N/A __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| L111P3
|
For Chart 7 Compatible Pressure Vessels |
120/60, 110/50 |
10.0 |
18" Leads |
Class F |
N/A |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__120/60, 110/50 __2 |
3__10.0 __3 |
4__18 Leads __4 |
5__Class F __5 |
6__N/A __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| L111Q3
|
For Chart 7 Compatible Pressure Vessels |
240/60, 220/50 |
10.0 |
18" Leads |
Class F |
N/A |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__240/60, 220/50 __2 |
3__10.0 __3 |
4__18 Leads __4 |
5__Class F __5 |
6__N/A __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| L222C1
|
For Chart 7 Compatible Pressure Vessels |
12.0 |
10.0 |
18" Leads |
Class H |
N/A |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__12.0 __2 |
3__10.0 __3 |
4__18 Leads __4 |
5__Class H __5 |
6__N/A __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| L222C2
|
For Chart 7 Compatible Pressure Vessels |
24.0 |
10.0 |
18" Leads |
Class H |
N/A |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__24.0 __2 |
3__10.0 __3 |
4__18 Leads __4 |
5__Class H __5 |
6__N/A __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| L222P3
|
For Chart 7 Compatible Pressure Vessels |
120/60, 110/50 |
10.0 |
18" Leads |
Class H |
N/A |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__120/60, 110/50 __2 |
3__10.0 __3 |
4__18 Leads __4 |
5__Class H __5 |
6__N/A __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| L222Q3
|
For Chart 7 Compatible Pressure Vessels |
240/60, 220/50 |
10.0 |
18" Leads |
Class H |
N/A |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__240/60, 220/50 __2 |
3__10.0 __3 |
4__18 Leads __4 |
5__Class H __5 |
6__N/A __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| T100C1
|
For Chart 7 Compatible Pressure Vessels |
12.0 |
10.0 |
1/4" Tab (Spade Terminals) |
Class F |
N/A |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__12.0 __2 |
3__10.0 __3 |
4__1/4 Tab (Spade Terminals) __4 |
5__Class F __5 |
6__N/A __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| T100C2
|
For Chart 7 Compatible Pressure Vessels |
24.0 |
10.0 |
1/4" Tab (Spade Terminals) |
Class F |
N/A |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__24.0 __2 |
3__10.0 __3 |
4__1/4 Tab (Spade Terminals) __4 |
5__Class F __5 |
6__N/A __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |
| T100P3
|
For Chart 7 Compatible Pressure Vessels |
120/60, 110/50 |
10.0 |
1/4" Tab (Spade Terminals) |
Class F |
N/A |
cURus Recognized Component; CE - Low Voltage, EMC |
1__For Chart 7 Compatible Pressure Vessels __1 |
2__120/60, 110/50 __2 |
3__10.0 __3 |
4__1/4 Tab (Spade Terminals) __4 |
5__Class F __5 |
6__N/A __6 |
7__cURus Recognized Component; CE - Low Voltage, EMC __7 |