Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Solenoid coil kits for use on pressure vessels with "Coil Reference 8" / "Chart 8" compatiblity listed in FCD General Purpose Catalog
| Products | Compatible Valve | Input Voltage | Power Consumption | Coil Type | Insulation Class | Ingress Protection Rating | Specifications Met |
|---|---|---|---|---|---|---|---|
| C322B6 | For Chart 8 Compatible Pressure Vessels | 12.0 | 22 | 18" Leads | Class H | NEMA 4,4X | cURus Recognized Component; CE - Low Voltage, EMC |
| C322C1 | For Chart 8 Compatible Pressure Vessels | 120 | 22 | 1/2" NPT Conduit w/ 18" Leads | Class H | cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A | cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC |
| C322C2 | For Chart 8 Compatible Pressure Vessels | 240/60, 220/50 | 22 | DIN 43650A / ISO 4400 | Class H | NEMA 4,4X | cURus Recognized Component; CE - Low Voltage, EMC |
| C322P3 | For Chart 8 Compatible Pressure Vessels | 120/60, 110/50 | 22 | 1/2" NPT Conduit w/ 18" Leads | Class H | NEMA 4,4X | cURus Recognized Component; CE - Low Voltage, EMC |
| C322Q3 | For Chart 8 Compatible Pressure Vessels | 120/60 | 22 | 1/2" NPT Conduit w/ 18" Leads | Class H | NEMA 4,4X | cURus Recognized Component; CE - Low Voltage, EMC |
| D300C1 | For Chart 8 Compatible Pressure Vessels | 120/60, 110/50 | 22 | 1/2" NPT Conduit w/ 18" Leads | Class H | cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A | cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC |
| D300C2 | For Chart 8 Compatible Pressure Vessels | 24/60 | 22 | 1/2" NPT Conduit w/ 18" Leads | Class H | cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A | cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC |
| D300M5 | For Chart 8 Compatible Pressure Vessels | 74 | 22 | DIN 43650A / ISO 4400 | Class H | NEMA 4,4X | CE - Low Voltage, EMC |
| D300P3 | For Chart 8 Compatible Pressure Vessels | 240/60, 220/50 | 22 | 1/2" NPT Conduit w/ 48" Leads | Class H | NEMA 4,4X | cURus Recognized Component; CE - Low Voltage, EMC |
| D300Q3 | For Chart 8 Compatible Pressure Vessels | 12.0 | 22 | 1/2" NPT Conduit w/ 18" Leads | Class H | NEMA 4,4X | cURus Recognized Component; CE - Low Voltage, EMC |
| H322B2 | For Chart 8 Compatible Pressure Vessels | 120/60, 110/50 | 22 | 18" Leads | Class H | NEMA 4,4X | cURus Recognized Component; CE - Low Voltage, EMC |
| H322B6 | For Chart 8 Compatible Pressure Vessels | 24.0 | 22 | 18" Leads | Class H | NEMA 4,4X | cURus Recognized Component; CE - Low Voltage, EMC |
| H322C1 | For Chart 8 Compatible Pressure Vessels | 240/60, 220/50 | 22 | 1/2" NPT Conduit w/ 18" Leads | Class H | cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A | cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC |
| H322C2 | For Chart 8 Compatible Pressure Vessels | 120/60 | 22 | 1/2" NPT Conduit w/ 18" Leads | Class H | cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A | cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC |
| H322C6 | For Chart 8 Compatible Pressure Vessels | 120/60, 110/50 | 22 | DIN 43650A / ISO 4400 | Class H | NEMA 4,4X | cURus Recognized Component; CE - Low Voltage, EMC |
| H322P3 | For Chart 8 Compatible Pressure Vessels | 12.0 | 22 | DIN 43650A / ISO 4400 | Class H | NEMA 4,4X | cURus Recognized Component; CE - Low Voltage, EMC |
| H322Q3 | For Chart 8 Compatible Pressure Vessels | 24.0 | 22 | 1/2" NPT Conduit w/ 18" Leads | Class H | NEMA 4,4X | cURus Recognized Component; CE - Low Voltage, EMC |
| H372C2 | For Chart 8 Compatible Pressure Vessels | 12.0 | 22 | 1/2" NPT Conduit w/ 18" Leads | Class H | cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A | cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC |
| L322C1 | For Chart 8 Compatible Pressure Vessels | 24.0 | 22 | 1/2" NPT Conduit w/ 72" Leads | Class H | cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A | cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC |
| L322C2 | For Chart 8 Compatible Pressure Vessels | 24.0 | 22 | 1/2" NPT Conduit w/ 18" Leads | Class H | cULus - Class 1, Div. 1, Group A,B,C,D Class 2, Div. 1, Group E - T3A | cULus Listed Solenoid for Hazardous Locations; CE - Low Voltage, EMC |
| L322P3 | For Chart 8 Compatible Pressure Vessels | 24.0 | 22 | DIN 43650A / ISO 4400 | Class H | NEMA 4,4X | cURus Recognized Component; CE - Low Voltage, EMC |