Chemflow-PE PTFE Pleated Membrane Filter Cartridge | Chemically resistant design for bulk and low temperature applications | Product Series

Filter by

    No filters selected

Type/Configuration

End Cap Configuration

Length (inch)

Micron Rating (µm)

Seal Material

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Chemflow-PE PTFE Pleated Membrane Filter Cartridge | Chemically resistant design for bulk and low temperature applications

Chemflow-PE PTFE Pleated Membrane Filter Cartridge | Chemically resistant design for bulk and low temperature applications

The Chemflow®-PE filter cartridge uses a PTFE pleated membrane filter cartridge along with HDPE supports that provide an economical alternative to all-fluoropolymer cartridges while providing a high degree of retention and cleanliness.

Technical Specifications

  • Brand: Parker
  • Industry: Microelectronics
  • Function: Clarification, Prefiltration, Polishing
  • Media: PTFE
  • Filter Construction: Pleated Membrane
  • Outside Diameter: 2-3/4 inch
  • End Cap Material: HDPE
  • Core Type: HDPE
  • Hose Reinforcement Material & Structure: HDPE
  • Flow Rate: 10 gal/min (gpm/psid) per 10 inch Cartridge Equivalent, 2.1 gal/min (gpm/psid) per 10 inch Cartridge Equivalent, 3.8 gal/min (gpm/psid) per 10 inch Cartridge Equivalent, 0.8 gal/min (gpm/psid) per 10 inch Cartridge Equivalent
Safety Warning

Full Product Description

The Chemflow®-PE filter cartridge uses a PTFE membrane along with HDPE supports that provide an economical alternative to all-fluoropolymer cartridges. It provides a high degree of retention and cleanliness along with good flow and lifetime. This filter is ideally suited for bulk chemical delivery and lower temperature wet processes (<60°C). It is available dry or wet-packed for quick installation.Features/Benefits• Good flow rates • Long lifetime • Wet-pack option for quick installation • PTFE/ HDPE construction for chemical resistance • 100% integrity tested in cleanroom environmentApplications• Filtration for bulk chemical delivery such as:– Acid filtration– Bases filtration– Solvent filtration– Photochemical filtration– Wet etch and clean (< 60°C) filtration – Phosphoric acid filtration– Hydrofluoric acid filtration– Nitric acid filtration– SC1, SC2 filtration– Solvent filtration

Related Documents

×
Products Type/Configuration End Cap Configuration Length (inch) Micron Rating (µm) Seal Material Options
PE-10230-010-2-E Standard fittings 226 O-Ring/Flat cap 30 1 S7442 No treatment
PE-10310-001-1-E Standard fittings 222 O-Ring/Flat cap 10 0.1 EDPM No treatment
PE-10310-002-1-E Standard fittings 222 O-Ring/Flat cap 10 0.2 EDPM No treatment
PE-10310-010-2-E Standard fittings 222 O-Ring/Flat cap 10 1 S7442 No treatment
PE-10310-001-4-E Standard fittings 222 O-Ring/Flat cap 10 0.1 Viton No treatment
PE-10310-001-5-E Standard fittings 222 O-Ring/Flat cap 10 0.1 FEP Encapsulated Viton No treatment
PE-10310-001-5-EW Standard fittings 222 O-Ring/Flat cap 10 0.1 FEP Encapsulated Viton Wet Packed
PE-10310-002-5-E Standard fittings 222 O-Ring/Flat cap 10 0.2 FEP Encapsulated Viton No treatment
PE-10310-002-5-EW Standard fittings 222 O-Ring/Flat cap 10 0.2 FEP Encapsulated Viton Wet Packed
PE-10310-010-5-E Standard fittings 222 O-Ring/Flat cap 10 1 FEP Encapsulated Viton No treatment
PE-10310-925-5-E Standard fittings 222 O-Ring/Flat cap 10 0.05 FEP Encapsulated Viton No treatment
PE-10310-925-5-EW Standard fittings 222 O-Ring/Flat cap 10 0.05 FEP Encapsulated Viton Wet Packed
PE-10320-001-5-E Standard fittings 222 O-Ring/Flat cap 20 0.1 FEP Encapsulated Viton No treatment
PE-10320-001-5-EW Standard fittings 222 O-Ring/Flat cap 20 0.1 FEP Encapsulated Viton Wet Packed
PE-10320-002-5-E Standard fittings 222 O-Ring/Flat cap 20 0.2 FEP Encapsulated Viton No treatment
PE-10320-925-5-EW Standard fittings 222 O-Ring/Flat cap 20 0.05 FEP Encapsulated Viton Wet Packed
PE-10330-002-2-EW Standard fittings 222 O-Ring/Flat cap 30 0.2 S7442 Wet Packed
PE-10330-001-5-E Standard fittings 222 O-Ring/Flat cap 30 0.1 FEP Encapsulated Viton No treatment
PE-10330-001-5-EW Standard fittings 222 O-Ring/Flat cap 30 0.1 FEP Encapsulated Viton Wet Packed
PE-10330-002-5-E Standard fittings 222 O-Ring/Flat cap 30 0.2 FEP Encapsulated Viton No treatment
PE-10330-002-5-EW Standard fittings 222 O-Ring/Flat cap 30 0.2 FEP Encapsulated Viton Wet Packed
PE-10330-010-5-E Standard fittings 222 O-Ring/Flat cap 30 1 FEP Encapsulated Viton No treatment
PE-10330-925-5-E Standard fittings 222 O-Ring/Flat cap 30 0.05 FEP Encapsulated Viton No treatment
PE-10330-925-5-EW Standard fittings 222 O-Ring/Flat cap 30 0.05 FEP Encapsulated Viton Wet Packed
PE-10710-002-5-E Standard fittings 226 O-Ring/Fin 10 0.2 FEP Encapsulated Viton No treatment
PE-10710-010-5-E Standard fittings 226 O-Ring/Fin 10 1 FEP Encapsulated Viton No treatment
PE-10720-002-5-E Standard fittings 226 O-Ring/Fin 20 0.2 FEP Encapsulated Viton No treatment
PE-10720-010-5-E Standard fittings 226 O-Ring/Fin 20 1 FEP Encapsulated Viton No treatment
PE-10730-002-5-E Standard fittings 226 O-Ring/Fin 30 0.2 FEP Encapsulated Viton No treatment
PE-10810-001-4-E Standard fittings 222 O-Ring/Fin 10 0.1 Viton No treatment
PE-10810-925-4-E Standard fittings 222 O-Ring/Fin 10 0.05 Viton No treatment
PE-10810-001-5-E Standard fittings 222 O-Ring/Fin 10 0.1 FEP Encapsulated Viton No treatment
PE-10810-002-5-EW Standard fittings 222 O-Ring/Fin 10 0.2 FEP Encapsulated Viton Wet Packed
PE-10810-925-5-E Standard fittings 222 O-Ring/Fin 10 0.05 FEP Encapsulated Viton No treatment
PE-10820-001-5-E Standard fittings 222 O-Ring/Fin 20 0.1 FEP Encapsulated Viton No treatment
PE-10820-002-5-E Standard fittings 222 O-Ring/Fin 20 0.2 FEP Encapsulated Viton No treatment
PE-10830-001-5-E Standard fittings 222 O-Ring/Fin 30 0.1 FEP Encapsulated Viton No treatment
PE-10830-010-5-E Standard fittings 222 O-Ring/Fin 30 1 FEP Encapsulated Viton No treatment
PE-10830-925-5-EW Standard fittings 222 O-Ring/Fin 30 0.05 FEP Encapsulated Viton Wet Packed
PE-A0310-001-5-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 10 0.1 FEP Encapsulated Viton No treatment
PE-A0310-001-5-EW 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 10 0.1 FEP Encapsulated Viton Wet Packed
PE-A0310-002-5-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 10 0.2 FEP Encapsulated Viton No treatment
PE-A0310-010-5-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 10 1 FEP Encapsulated Viton No treatment
PE-A0310-925-5-EW 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 10 0.05 FEP Encapsulated Viton Wet Packed
PE-A0320-001-5-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 20 0.1 FEP Encapsulated Viton No treatment
PE-A0320-002-5-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 20 0.2 FEP Encapsulated Viton No treatment
PE-A0320-010-5-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 20 1 FEP Encapsulated Viton No treatment
PE-A0320-925-5-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 20 0.05 FEP Encapsulated Viton No treatment
PE-A0320-925-5-EW 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 20 0.05 FEP Encapsulated Viton Wet Packed
PE-A0330-010-5-E 1/2 inch shortened on 222 fitting 222 O-Ring/Flat cap 30 1 FEP Encapsulated Viton No treatment

687PDC
679945