Chemlok® 218 Adhesive | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Chemlok® 218 Adhesive

Chemlok® 218 Adhesive OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Base: Solvent Base
  • Color: Clear to Slightly Hazy Amber Liquid
  • Dynamic Viscosity: 750 to 1050 cP @ 77°F (25°C)
  • Density: 950 to 990 kg/m3, 7.9 to 8.3 lb/gal
  • Percent Solids by Weight: 18 to 21
  • Flash Point: 2 °C, 36 °F
  • Solvent: Toluene, Trichloroethylene, Isopropanol, Ethanol
Safety Warning

Full Product Description

Chemlok® 218 adhesive is a one-coat adhesive used to bond castable and millable polyurethane elastomers to metals and other rigid substrates. It is composed of a mixture of polymers and resins dissolved in an organic solvent system.

Features and Benefits:
• Environmentally Resistant - provides excellent resistance to water, salt spray, a variety of solvents and other environmental conditions.
• Convenient - requires no primer, reducing labor and costs.

Elastomers:
• Castable Urethane
• Millable Urethane
• Thermoplastic Urethane (TPU)
• Hytrel TPE only

Shelf Life/Storage:

Shelf life is one year from date of shipment when stored by the recipient at 21-27°C (70-80°F) in original, unopened container. Do not store or use near heat, sparks or open flame.

Related Documents

×
Products Trade Name
Chemlok 218 Chemlok 218 Adhesive

687PDC
1A0MGT