Chemlok® 234B (NW) Adhesive | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Chemlok® 234B (NW) Adhesive

Chemlok® 234B (NW) Adhesive OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Color: Black Liquid
  • Dynamic Viscosity: 700 to 1500 cP @ 77°F (25°C)
  • Density: 1025.44 to 1072.2 kg/m3, 8.55 to 8.95 lb/gal
  • Percent Solids by Weight: 16.0 to 19.5
  • Flash Point: 28 °C, 83 °F
  • Solvent: Xylene, Trichloroethylene
Safety Warning

Full Product Description

Chemlok® 234B (NW) adhesive is a general purpose covercoat adhesive designed for use over Chemlok 205 primer to bond a wide variety of vulcanized or unvulcanized rubber compounds to metal or other rigid substrates. It is composed of a mixture of polymers, organic compounds
and mineral fillers dissolved or dispersed in an organic solvent system.

Features and Benefits:
• Non-chlorinated Solvent System – suitable for solvent incineration, saving cost of recovery equipment.
• Versatile – when used in combination with Chemlok 205 primer, bonds a variety of cured and uncured elastomer compounds; flexible enough to bond uncured to cured systems, as well as cured elastomers to cured elastomers with similiar compositions.
• Easy to Apply – applies easily by brush, dip, roll coat or spray methods.

Elastomers:
• Natural rubber (NR)
• Polyisoprene (IR)
• Styrene-butadiene (SBR)
• Polybutadiene (BR)
• Polychloroprene (CR)
• Nitrile (NBR)
• Butyl (IIR)
• Chlorosulfonated Polyethylene (CSM)
• EPDM Polymers

Shelf Life/Storage:

Shelf life is one year from date of shipment when stored by the recipient in a well ventilated area at 21-27°C (70-80°F) in original, unopened container. Do not store or use near heat, sparks or open flame.

Related Documents

×
Products Trade Name
Chemlok 234B (NW) Chemlok 234B (NW) Adhesive

687PDC
1A0MGT