Chemlok® 481/Curative 44 Adhesive | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Chemlok® 481/Curative 44 Adhesive

Chemlok® 481/Curative 44 Adhesive

Chemlok® 481/Curative 44 adhesive two-component adhesive system is used to bond TPEs to metals during the injection molding process. This adhesive system can also be used to fabricate hose for cold and hot [54-65°C (130-150°F)] liquids.

Technical Specifications

  • Color: Straw Yellow Liquid (adhesive), Transparent Brown Liquid (curative)
  • Dynamic Viscosity: 400 to 1500 cP @ 100°F (38°C) (adhesive), < 10 cP @ 77°F (25°C) (curative)
  • Density: 880.7 to 916.7 kg/m3 (adhesive), 7.35 to 7.65 lb/gal (adhesive), 1010 to 1040 kg/m3 (curative), 8.4 to 8.7 lb/gal (curative)
  • Percent Solids by Weight: 17 to 20 (adhesive), 47 to 51.5 (curative)
  • Flash Point: 5 °C (adhesive), 41 °F (adhesive), 29 °C (curative), 85 °F (curative)
  • Solvent: Toluene, Xylene, Acetone (adhesive), Xylene (curative)
Safety Warning

Full Product Description

Chemlok® 481/Curative 44 two-component adhesive system is used to bond thermoplastic elastomers (TPEs) to metals during the injection molding process. This adhesive system can also be used to fabricate hose for cold and hot [54-65°C (130-150°F)] liquids.


Features and Benefits:

• Versatile – bonds a wide variety of thermoplastic elastomers to metal.

• Easy to Apply – applies easily by spray, brush or dip methods.

• Convenient – requires only a single coat for most applications. For harsh environments, apply Chemlok 205 primer prior to adhesive application.


Shelf Life/Storage:

Shelf life is one year from date of shipment when stored by the recipient in a well ventilated area at 21-27°C (70-80°F) in original, unopened container.

Related Documents

Literature and Reference Materials
Datasheet - Chemlok 481/Curative 44 Adhesive
Compliance, Certifications & Safety
SDS-MSDS Safety Data Sheet: CHEMLOK 481
×
Products Trade Name
Chemlok 481/Curative 44 Chemlok 481/Curative 44 Adhesive

687PDC
1A0MGT