Chemlok 8216 - Chemlok® 8216 Adhesive | Parker NA

Chemlok® 8216 Adhesive | #Chemlok 8216

Chemlok 8216

Chemlok® 8216 Adhesive | #Chemlok 8216

Chemlok® 8216 adhesive is a water-based covercoat adhesive that bonds a variety of elastomers to primed metal. It is composed of a mixture of dispersed fillers, resins and latices in aqueous medium.


Technical Specifications

  • Trade Name: Chemlok 8216 Adhesive
  • Base: Water Base
  • Color: Brownish-green Liquid
  • Dynamic Viscosity: 5 to 100 cP @ 77°F (25°C)
  • Density: 1100 to 1150 kg/m3, 9.18 to 9.60 lb/gal
  • Percent Solids by Weight: 30 to 34
  • Flash Point: ≥ 93 °C, ≥ 201 °F
  • Solvent: Deionized Water
Safety Warning

Item Information

Chemlok® 8216 adhesive is a water-based covercoat adhesive that bonds a variety of elastomers to primed metal. It is composed of a mixture of dispersed fillers, resins and latices in aqueous medium.

Chemlok 8216 adhesive is recommended for spray application over Chemlok 8008 or 8009B water-based primer.

Features and Benefits:
• Versatile – when used in combination with Chemlok waterbased primer, bonds a variety of natural and synthetic elastomers to primed metal; adhesive system also bonds cold rolled steel, phosphatized steel, aluminum and other various substrates.
• Process Compatible – works well in injection and transfer molding applications; provides excellent prebake resistance.
• Environmentally Preferred – uses water for cleanup while adhesive is still wet, eliminating the need for significant solvent inventory.
• Environmentally Resistant – provides excellent resistance to hostile environments including salt water and heat.
• Easy to Use – ready to use directly out of the container without dilution; not prone to hard settling; easily redispersed.

Elastomers:
• Natural Rubber (NR)
• Styrene-butadiene (SBR)
• Nitrile (NBR)
• Butyl (IIR)

Shelf Life/Storage:

Shelf life is six months from date of manufacture when stored by the recipient in a well ventilated area at 21-27°C (70-80°F) in original, unopened container. Do not freeze product. Avoid prolonged storage in higher temperatures.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Elastomer Process Materials Division

111 Lord Drive

Cary, NC 27511

USA

Phone

+1 877-275-5673

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGT