DRAGON BREATH® Premium Compact Steam Hose, Series 7286C | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
DRAGON BREATH® Premium Compact Steam Hose, Series 7286C DRAGON BREATH® Premium Compact Steam Hose, Series 7286C

DRAGON BREATH® Premium Compact Steam Hose, Series 7286C OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Hose Inner Tube Material: Black, Chlorobutyl
  • Weight: 0.37 to 0.64 lb, 0.05 to 0.09 kg/m, 0.37 to 0.64 lb/ft, 0.17 to 0.29 kg
  • Cover Material: Chlorobutyl
  • Specifications Met: ISO 6134, Type 2
  • Inside Diameter: 1/2 to 1 inch, 12.7 to 25.4 mm
  • Maximum Operating Temperature: 207 °C (Saturated Steam), 232 °C (Superheated Steam), 406 °F (Saturated Steam), 450 °F (Superheated Steam)
  • Maximum Operating Pressure: 17.2 bar (Superheated Steam), 18 bar (Saturated Steam), 1.7 MPa (Superheated Steam), 1.8 MPa (Saturated Steam), 250 psi (Superheated Steam), 261 psi (Saturated Steam)
  • Application: Industrial, Manufacturing
  • Nominal Hose Inside Diameter: 15 to 25 mm
  • Cover Structure: Perforated, Wrapped
  • Minimum Bend Radius: 7 to 12 inch, 177.8 to 304.8 mm
  • Hose Reinforcement Material: 2 Braids of Wire
  • Package Type: Carton
  • Outside Diameter: 0.950 to 1.467 inch, 24.1 to 37.3 mm
  • Size: -8 to -16
  • Tube Material: Chlorobutyl
  • Cover Color: Black
  • Minimum Operating Temperature: -20 °F, -29 °C
  • Length per Package: 50 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7286C Dragon Breath Premium Compact Steam Hose provides excellent service across a wide variety of steam applications. The hose incorporates a slim profile for easy handling and installation, and is durable, crush resistant and kink resistant for a long service life. The rugged cover also resists abrasion, heat and weathering to provide superior performance. Series 7286C is qualified with non-skive permanent crimp couplings eliminating the need for bulky, heavy clamps and providing a safe and secure connection.

Markets:
• General Industrial
• Manufacturing
• Oil & Gas

Features/Benefits:
• Tube: Black chlorobutyl for superior heat resistance and long service life to 406°F /450°F.
• Reinforcement: Multiple wire braids for extreme strength and durability.
• Cover:  Black chlorobutyl for abrasion and weathering resistance; perforated for steam service.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.

Applications:
• Hot water
• Saturated steam (to 261 psi @ 406°F max)
• Superheated steam (to 250 psi @ 450°F max)
• Cleaning storage tanks/vessels
• Cleaning manufacturing equipment
• Cleaning and heating processing equipment
• Manufacturing and processing plants
• Oilfield
• Refineries

Industry Standards
• ISO 6134 Type 2

Safety/Technical:
•  Design Factor: 20:1  

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
7286C-502 1/2 250
7286C-752 3/4 250
7286C-1002 1 250

687PDC
687583