CHO-FOIL EMI Shielding Foil Tape | Product Series

Filter by

    No filters selected

Material Thickness

Width (inch)

Length (ft)

Adhesive Type

Material Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-FOIL EMI Shielding Foil Tape

CHO-FOIL EMI Shielding Foil Tape

Parker Chomerics CHO-FOIL® metal foil tapes provide an economical solution to applications requiring excellent electrical conductivity across substrates

Technical Specifications

  • Flammability Rating: UL 94 V-0
  • Shelf Life: 24 Months
  • Product Type: Metal Foil Tape
  • Outgassing Total Mass Loss: 0.04 to 0.09% TML (0.00% CVCM), some options Not Tested
  • Operating Temperature: -40 to 401 °F, -40 to 205 °C
Safety Warning

Full Product Description

Parker Chomerics CHO-FOIL® metal foil tapes provide an economical solution to applications requiring excellent electrical conductivity across substrates. CHO-FOIL® can be used to wrap cables in order to provide a low impedance connection between cables and backshells. Metal shielding tape is idea for seams of EMI test chambers and enclosures to provide electrical continuity and enhanced shielding.

Material and Adhesive Options:
• Copper Foil (CCH prefix) – Good EMI shielding performance, single sided electrically conductive or non-conductive acrylic adhesive options
• Copper Foil (CCD prefix) – Double sided electrically conductive acrylic adhesive version of CCH, providing greater EMI shielding performance
• Copper Foil - Embossed (CCE prefix) – Helps with contact of surfaces of different roughness
• Aluminum Foil (CCJ prefix) – Cost effective solution and galvanically well matched for aluminum substrates
• Aluminum Foil (CAD prefix) – Double sided electrically conductive acrylic adhesive version of CCJ, providing good galvanic matching and cost effectiveness
• Tinned-Copper (CCK prefix) – Best electrical conductivity and corrosion resistance combination in one product

Features and Benefits:
• Available in copper, aluminum, and tinned-copper
• Embossment available on several metal tape options
• Available with single or double-sided electrically conductive pressure sensitive adhesive (PSA) for leak-free seams
• Available with non-conductive PSA (Copper Foil CCH prefix)
• Form-factors include rotary kiss-cut parts, die-cut parts, or slit rolls from 0.5 to 24.0 inches wide
• Standard length rolls come in 54 ft (16.5m) or 108 ft (32.9 m)

Related Documents

×
Products Material Thickness Width (inch) Length (ft) Adhesive Type Material Type
CCH-18-101-0050 1.4 mils (0.0356 mm) 0.5 in (12.7 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Copper Foil
CCH-18-301-0050 1.4 mils (0.0356 mm) 0.5 in (12.7 mm) 54 ft (16.5 m) Non-Conductive Acrylic Copper Foil
CCJ-18-201-0050 2.0 mils (0.0508 mm) 0.5 in (12.7 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Aluminum Foil
CCK-18-101-0050 1.6 mils (0.0406 mm) 0.5 in (12.7 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Tinned-Copper
CCKE-18-101-0050 1.6 mils (0.0406 mm) 0.5 in (12.7 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Tinned-Copper - Embossed
CCD-18-101-0050 1.4 mils (0.0356 mm) 0.5 in (12.7 mm) 54 ft (16.5 m) Electrically Conductive Acrylic (Double Sided) Copper Foil
CAD-18-201-0050 2.0 mils (0.0508 mm) 0.5 in (12.7 mm) 54 ft (16.5 m) Electrically Conductive Acrylic (Double Sided) Aluminum Foil
CCH-36-101-0050 1.4 mils (0.0356 mm) 0.5 in (12.7 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Copper Foil
CCH-36-301-0050 1.4 mils (0.0356 mm) 0.5 in (12.7 mm) 108 ft (32.9 m) Non-Conductive Acrylic Copper Foil
CCJ-36-201-0050 2.0 mils (0.0508 mm) 0.5 in (12.7 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Aluminum Foil
CCK-36-101-0050 1.6 mils (0.0406 mm) 0.5 in (12.7 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Tinned-Copper
CCKE-36-101-0050 1.6 mils (0.0406 mm) 0.5 in (12.7 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Tinned-Copper - Embossed
CCD-36-101-0050 1.4 mils (0.0356 mm) 0.5 in (12.7 mm) 108 ft (32.9 m) Electrically Conductive Acrylic (Double Sided) Copper Foil
CAD-36-201-0050 2.0 mils (0.0508 mm) 0.5 in (12.7 mm) 108 ft (32.9 m) Electrically Conductive Acrylic (Double Sided) Aluminum Foil
CCH-18-101-0100 1.4 mils (0.0356 mm) 1 in (25.4 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Copper Foil
CCH-18-301-0100 1.4 mils (0.0356 mm) 1 in (25.4 mm) 54 ft (16.5 m) Non-Conductive Acrylic Copper Foil
CCJ-18-201-0100 2.0 mils (0.0508 mm) 1 in (25.4 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Aluminum Foil
CCK-18-101-0100 1.6 mils (0.0406 mm) 1 in (25.4 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Tinned-Copper
CCKE-18-101-0100 1.6 mils (0.0406 mm) 1 in (25.4 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Tinned-Copper - Embossed
CCD-18-101-0100 1.4 mils (0.0356 mm) 1 in (25.4 mm) 54 ft (16.5 m) Electrically Conductive Acrylic (Double Sided) Copper Foil
CAD-18-201-0100 2.0 mils (0.0508 mm) 1 in (25.4 mm) 54 ft (16.5 m) Electrically Conductive Acrylic (Double Sided) Aluminum Foil
CCH-36-101-0100 1.4 mils (0.0356 mm) 1 in (25.4 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Copper Foil
CCH-36-301-0100 1.4 mils (0.0356 mm) 1 in (25.4 mm) 108 ft (32.9 m) Non-Conductive Acrylic Copper Foil
CCJ-36-201-0100 2.0 mils (0.0508 mm) 1 in (25.4 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Aluminum Foil
CCK-36-101-0100 1.6 mils (0.0406 mm) 1 in (25.4 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Tinned-Copper
CCKE-36-101-0100 1.6 mils (0.0406 mm) 1 in (25.4 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Tinned-Copper - Embossed
CCD-36-101-0100 1.4 mils (0.0356 mm) 1 in (25.4 mm) 108 ft (32.9 m) Electrically Conductive Acrylic (Double Sided) Copper Foil
CAD-36-201-0100 2.0 mils (0.0508 mm) 1 in (25.4 mm) 108 ft (32.9 m) Electrically Conductive Acrylic (Double Sided) Aluminum Foil
CCH-18-101-0150 1.4 mils (0.0356 mm) 1.5 in (38.1 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Copper Foil
CCK-18-101-0300 1.6 mils (0.0406 mm) 3 in (76.2 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Tinned-Copper
CCKE-18-101-0300 1.6 mils (0.0406 mm) 3 in (76.2 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Tinned-Copper - Embossed
CCD-18-101-0300 1.4 mils (0.0356 mm) 3 in (76.2 mm) 54 ft (16.5 m) Electrically Conductive Acrylic (Double Sided) Copper Foil
CAD-18-201-0300 2.0 mils (0.0508 mm) 3 in (76.2 mm) 54 ft (16.5 m) Electrically Conductive Acrylic (Double Sided) Aluminum Foil
CCH-36-101-0300 1.4 mils (0.0356 mm) 3 in (76.2 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Copper Foil
CCH-36-301-0300 1.4 mils (0.0356 mm) 3 in (76.2 mm) 108 ft (32.9 m) Non-Conductive Acrylic Copper Foil
CCJ-36-201-0300 2.0 mils (0.0508 mm) 3 in (76.2 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Aluminum Foil
CCK-36-101-0300 1.6 mils (0.0406 mm) 3 in (76.2 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Tinned-Copper
CCKE-36-101-0300 1.6 mils (0.0406 mm) 3 in (76.2 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Tinned-Copper - Embossed
CCD-36-101-0300 1.4 mils (0.0356 mm) 3 in (76.2 mm) 108 ft (32.9 m) Electrically Conductive Acrylic (Double Sided) Copper Foil
CAD-36-201-0300 2.0 mils (0.0508 mm) 3 in (76.2 mm) 108 ft (32.9 m) Electrically Conductive Acrylic (Double Sided) Aluminum Foil
CCH-18-101-0400 1.4 mils (0.0356 mm) 4 in (101.6 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Copper Foil
CCH-18-301-0400 1.4 mils (0.0356 mm) 4 in (101.6 mm) 54 ft (16.5 m) Non-Conductive Acrylic Copper Foil
CCJ-18-201-0400 2.0 mils (0.0508 mm) 4 in (101.6 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Aluminum Foil
CCK-18-101-0400 1.6 mils (0.0406 mm) 4 in (101.6 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Tinned-Copper
CCKE-18-101-0400 1.6 mils (0.0406 mm) 4 in (101.6 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Tinned-Copper - Embossed
CCD-18-101-0400 1.4 mils (0.0356 mm) 4 in (101.6 mm) 54 ft (16.5 m) Electrically Conductive Acrylic (Double Sided) Copper Foil
CAD-18-201-0400 2.0 mils (0.0508 mm) 4 in (101.6 mm) 54 ft (16.5 m) Electrically Conductive Acrylic (Double Sided) Aluminum Foil
CCH-36-101-0400 1.4 mils (0.0356 mm) 4 in (101.6 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Copper Foil
CCH-36-301-0400 1.4 mils (0.0356 mm) 4 in (101.6 mm) 108 ft (32.9 m) Non-Conductive Acrylic Copper Foil
CCJ-36-201-0400 2.0 mils (0.0508 mm) 4 in (101.6 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Aluminum Foil
CCK-36-101-0400 1.6 mils (0.0406 mm) 4 in (101.6 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Tinned-Copper
CCKE-36-101-0400 1.6 mils (0.0406 mm) 4 in (101.6 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Tinned-Copper - Embossed
CCD-36-101-0400 1.4 mils (0.0356 mm) 4 in (101.6 mm) 108 ft (32.9 m) Electrically Conductive Acrylic (Double Sided) Copper Foil
CAD-36-201-0400 2.0 mils (0.0508 mm) 4 in (101.6 mm) 108 ft (32.9 m) Electrically Conductive Acrylic (Double Sided) Aluminum Foil
CCH-18-301-0150 1.4 mils (0.0356 mm) 1.5 in (38.1 mm) 54 ft (16.5 m) Non-Conductive Acrylic Copper Foil
CCJ-18-201-0150 2.0 mils (0.0508 mm) 1.5 in (38.1 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Aluminum Foil
CCK-18-101-0150 1.6 mils (0.0406 mm) 1.5 in (38.1 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Tinned-Copper
CCKE-18-101-0150 1.6 mils (0.0406 mm) 1.5 in (38.1 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Tinned-Copper - Embossed
CCD-18-101-0150 1.4 mils (0.0356 mm) 1.5 in (38.1 mm) 54 ft (16.5 m) Electrically Conductive Acrylic (Double Sided) Copper Foil
CAD-18-201-0150 2.0 mils (0.0508 mm) 1.5 in (38.1 mm) 54 ft (16.5 m) Electrically Conductive Acrylic (Double Sided) Aluminum Foil
CCH-36-101-0150 1.4 mils (0.0356 mm) 1.5 in (38.1 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Copper Foil
CCH-36-301-0150 1.4 mils (0.0356 mm) 1.5 in (38.1 mm) 108 ft (32.9 m) Non-Conductive Acrylic Copper Foil
CCJ-36-201-0150 2.0 mils (0.0508 mm) 1.5 in (38.1 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Aluminum Foil
CCK-36-101-0150 1.6 mils (0.0406 mm) 1.5 in (38.1 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Tinned-Copper
CCKE-36-101-0150 1.6 mils (0.0406 mm) 1.5 in (38.1 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Tinned-Copper - Embossed
CCD-36-101-0150 1.4 mils (0.0356 mm) 1.5 in (38.1 mm) 108 ft (32.9 m) Electrically Conductive Acrylic (Double Sided) Copper Foil
CAD-36-201-0150 2.0 mils (0.0508 mm) 1.5 in (38.1 mm) 108 ft (32.9 m) Electrically Conductive Acrylic (Double Sided) Aluminum Foil
CCH-18-101-0200 1.4 mils (0.0356 mm) 2 in (50.8 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Copper Foil
CCH-18-301-0200 1.4 mils (0.0356 mm) 2 in (50.8 mm) 54 ft (16.5 m) Non-Conductive Acrylic Copper Foil
CCJ-18-201-0200 2.0 mils (0.0508 mm) 2 in (50.8 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Aluminum Foil
CCK-18-101-0200 1.6 mils (0.0406 mm) 2 in (50.8 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Tinned-Copper
CCKE-18-101-0200 1.6 mils (0.0406 mm) 2 in (50.8 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Tinned-Copper - Embossed
CCD-18-101-0200 1.4 mils (0.0356 mm) 2 in (50.8 mm) 54 ft (16.5 m) Electrically Conductive Acrylic (Double Sided) Copper Foil
CAD-18-201-0200 2.0 mils (0.0508 mm) 2 in (50.8 mm) 54 ft (16.5 m) Electrically Conductive Acrylic (Double Sided) Aluminum Foil
CCH-36-101-0200 1.4 mils (0.0356 mm) 2 in (50.8 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Copper Foil
CCH-36-301-0200 1.4 mils (0.0356 mm) 2 in (50.8 mm) 108 ft (32.9 m) Non-Conductive Acrylic Copper Foil
CCJ-36-201-0200 2.0 mils (0.0508 mm) 2 in (50.8 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Aluminum Foil
CCK-36-101-0200 1.6 mils (0.0406 mm) 2 in (50.8 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Tinned-Copper
CCKE-36-101-0200 1.6 mils (0.0406 mm) 2 in (50.8 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Tinned-Copper - Embossed
CCD-36-101-0200 1.4 mils (0.0356 mm) 2 in (50.8 mm) 108 ft (32.9 m) Electrically Conductive Acrylic (Double Sided) Copper Foil
CAD-36-201-0200 2.0 mils (0.0508 mm) 2 in (50.8 mm) 108 ft (32.9 m) Electrically Conductive Acrylic (Double Sided) Aluminum Foil
CCH-18-101-0300 1.4 mils (0.0356 mm) 3 in (76.2 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Copper Foil
CCH-18-301-0300 1.4 mils (0.0356 mm) 3 in (76.2 mm) 54 ft (16.5 m) Non-Conductive Acrylic Copper Foil
CCJ-18-201-0300 2.0 mils (0.0508 mm) 3 in (76.2 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Aluminum Foil
CCE-36-101- 0050 1.4 mils (0.0356 mm) 0.5 in (12.7 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Copper Foil - Embossed
CCE-36-101- 0300 1.4 mils (0.0356 mm) 3 in (76.2 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Copper Foil - Embossed
CCE-36-101- 0200 1.4 mils (0.0356 mm) 2 in (50.8 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Copper Foil - Embossed
CCE-36-101- 0150 1.4 mils (0.0356 mm) 1.5 in (38.1 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Copper Foil - Embossed
CCE-36-101- 0100 1.4 mils (0.0356 mm) 1 in (25.4 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Copper Foil - Embossed
CCE-36-101- 0400 1.4 mils (0.0356 mm) 4 in (101.6 mm) 108 ft (32.9 m) Electrically Conductive Acrylic Copper Foil - Embossed
CCE-18-101- 0300 1.4 mils (0.0356 mm) 3 in (76.2 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Copper Foil - Embossed
CCE-18-101- 0200 1.4 mils (0.0356 mm) 2 in (50.8 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Copper Foil - Embossed
CCE-18-101- 0150 1.4 mils (0.0356 mm) 1.5 in (38.1 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Copper Foil - Embossed
CCE-18-101- 0100 1.4 mils (0.0356 mm) 1 in (25.4 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Copper Foil - Embossed
CCE-18-101- 0050 1.4 mils (0.0356 mm) 0.5 in (12.7 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Copper Foil - Embossed
CCE-18-101- 0400 1.4 mils (0.0356 mm) 4 in (101.6 mm) 54 ft (16.5 m) Electrically Conductive Acrylic Copper Foil - Embossed

687PDC
179336