CHO-LUBE E117 Electrically Conductive Grease | Product Series

Filter by

    No filters selected

Package Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-LUBE E117 Electrically Conductive Grease

CHO-LUBE E117 Electrically Conductive Grease

Parker Chomerics CHO-LUBE® E117 Electrically Conductive Grease consists of a silver-nickel filled silicone polymer designed for effective anti-wear of flanges and airframes.

Technical Specifications

  • Filler Material: Silver-Nickel
  • Package Type: 200g Plastic Jar
  • Polymer Material Options: Silicone
  • Color: Beige
  • Specific Gravity: 3
  • Volume Resistivity: < 40M Ω-cm
  • Shelf Life: 24 Months
  • Operating Temperature: -67 to 392 °F, 55 to 200 °C
  • Film Thickness: 0.001 inch, 0.025 mm
Safety Warning

Full Product Description

Parker Chomerics CHO-LUBE® E117 Electrically Conductive Grease is a silver-nickel filled, electrically conductive grease designed for effective anti-wear, helping to extend the life of parts and equipment on flanges and airframes.


Due to its high electrical conductivity in uncontrolled environments, it is ideal for use in harsh, critical environments such as those found in aviation or defense applications.


CHO-LUBE E117 helps to improve surface-to-surface contact while protecting from wear and tear. Consumer applications include grounding of enclosures and various equipment, screw threads for lubricating, grounding purpose, etc.


CHO-LUBE E117 is offered in a 200g plastic container.


Features and Benefits:
• Long life durability
• Low resistivity
• Low viscosity for processing and wetting benefits
• Lubricating properties
• Wide temperature resistance
• Non-sagging
• Flange protection


Typical Applications:
• Electrical contact between metallic surfaces
• Lubrication with shielding properties
• Heat dissipation
•Surface protection

Related Documents

×
Products Package Type
54-01-E117-0200 200g plastic jar

687PDC
179336