CHO-SEAL 1299 Conductive Elastomer Gasket: Silver-plated aluminum filler in fluorosilicone binder | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-SEAL 1299 Conductive Elastomer Gasket: Silver-plated aluminum filler in fluorosilicone binder

CHO-SEAL 1299 Conductive Elastomer Gasket: Silver-plated aluminum filler in fluorosilicone binder

Typical Shielding Requirements: 90 - 120 dB, Excellent corrosion resistance on aluminum; Resistance to harsh chemicals (fluorosilicone); Higher temperature limit than most conductive fluorosilicones; molded and sheet product forms.

Technical Specifications

  • Filler Material: Silver-plated Aluminum
  • Polymer Material Options: Fluorosilicone Rubber (FVMQ)
Safety Warning

Full Product Description

Parker Chomerics CHO-SEAL 1299 is an electrically conductive EMI shielding elastomer gasket consisting of passivated silver-plated aluminum particles in a fluorosilicone binder. CHO-SEAL 1299 offers a lower hardness (45 Shore A typical) gasket than many traditional conductive elastomer gaskets while still providing great shielding effectiveness and excellent corrosion resistance against aluminum.

It is available in molded formats, including O-rings, custom molded shapes, and sheet stock for cut gaskets. For use in both military and commercial applications, sheet stock can be steel rule die-cut, X-Y knife cut or water jet cut (no grit) to make precision parts in large quantities.

Product Features
- Low compression force
- High shielding effectiveness
- Excellent corrosion resistance on aluminum
- Resistance to harsh chemicals (fluorosilicone)
- Product available in molded or sheet format
- Higher temperature limit than most conductive fluorosilicones
- Sheets can be provided with an electrically conductive, pressure-sensitive acrylic adhesive (PSA)

Typical Applications
- Man portable electronics
- Military communication modules
- Unmanned Aerial Vehicles (UAVs)
- Naval and shipboard electronics
- Robotics equipment
- Connector interface seals

Related Documents

×

687PDC
179336