CHO-SEAL 1310 Conductive Elastomer Gasket: Silver-plated glass filler in silicone binder | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-SEAL 1310 Conductive Elastomer Gasket: Silver-plated glass filler in silicone binder

CHO-SEAL 1310 Conductive Elastomer Gasket: Silver-plated glass filler in silicone binder

CHO-SEAL 1310 conductive elastomer gaskets are an ideal choice for performance in non-corrosive environments where moderate shielding is necessary.

Technical Specifications

  • Filler Material: Silver-plated Glass
  • Polymer Material Options: Silicone
Safety Warning

Full Product Description

Parker Chomerics CHO-SEAL 1310 Silver-Plated Glass Filler in Silicone Binder is an elastomer gasket featuring UL 94 V-0 rated material, designed for moderate shielding in a low or non-corrosive environment.
It is filled with conductive silver-plated glass fibers in a silicone binder and is the material of choice for small, delicate injection-molded parts or large dimension extrusions.
CHO-SEAL 1310 is best used in molded applications only.
Features/Benefits:
• Good shielding effectiveness
• Silicone binder
• Silver-glass conductive filler

Related Documents

×
Products

687PDC
179336