CHO-SEAL 6371 Conductive Elastomer Gasket: Nickel-plated graphite filler in silicone binder | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-SEAL 6371 Conductive Elastomer Gasket: Nickel-plated graphite filler in silicone binder

CHO-SEAL 6371 Conductive Elastomer Gasket: Nickel-plated graphite filler in silicone binder

Typical Shielding Requirements: 100 dB, Good performance in moderately corrosive environments; material of choice for flange finishes needing bite-through for good electrical contact requiring low compression forces.

Technical Specifications

  • Filler Material: Nickel-plated Graphite
  • Polymer Material Options: Silicone
Safety Warning

Full Product Description

Parker Chomerics offers the most comprehensive selection and highest quality products available.
Each conductive elastomer consists of a silicone, fluorosilicone, EPDM or fluorocarbon-fluorosilicone binder with a filler of pure silver, silver-plated copper, silver-plated aluminum, silver-plated nickel, silver-plated glass, nickel-plated graphite, nickel-plated aluminum or unplated graphite particles.
The development of these composites is the result of decades of research and testing, both in the laboratory and in the field. Our proprietary filler powder technology allows us to carefully control the composition, size, and morphology of the conductive particles. Their precise, uniform dispersion within the resinous binders produces materials with stable and consistent electrical and physical properties.
Parker Chomerics’ conductive elastomers feature excellent resistance to compression set over a wide temperature range, resulting in years of continuous service. In addition to EMI shielding, these materials can provide an environmental or pressure seal if required.
For those materials containing silver, both packaging and storage conditions should be similar to those for other silver-containing components, such as relays or switches. They should be stored in sheet plastic, such as polyester or polyethylene, and kept away from sulfur-containing materials, such as sulfur-cured neoprene, cardboard, etc. To remove dirt, clean the elastomer with water or alcohol containing mild soap (do not use aromatic or chlorinated solvents). Shelf life of these conductive elastomers without the presence of pressure sensitive adhesive (PSA) is indefinite.
The tables in this site outline the properties and specification limits of Parker Chomerics’ conductive elastomers. These materials are produced in a virtually unlimited variety of molded, die-cut and extruded shapes and sizes.

Related Documents

Selector Guides
CHO-SEAL 6371
Literature and Reference Materials
Parker Chomerics Terms and Conditions
×
Products

687PDC
179336