CHO-FORM 5575 Ag/Al Moisture Cure One Component Form-In-Place Silicone EMI Gasketing | Product Series

Filter by

    No filters selected

Packaging

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CHO-FORM 5575 Ag/Al Moisture Cure One Component Form-In-Place Silicone EMI Gasketing

CHO-FORM 5575 Ag/Al Moisture Cure One Component Form-In-Place Silicone EMI Gasketing

Parker Chomerics CHO-FORM 5575 form-in-place EMI gasket is a moisture cure silicone system with 80 dB shielding effectiveness ideal for corrosion resistance in high temperature applications.

Technical Specifications

  • Storage Temperature: 22 °C
  • Weight: 500 g, 240 g
  • Operating Features: High Corrosion Resistance on Aluminum
  • Filler Material: Ag/Al
  • Polymer Material Options: Silicone
  • Product Type: Moisture Cure
  • Durometer: 75 Shore A
  • Tensile Strength: 1.24
  • Specific Gravity: 1.9
  • Volume Resistivity: 0.010 Ω-cm
  • Specifications Met: UL 94 V-0
  • Noise Shielding Level: 80 dB (Avg)
  • Shelf Life: 5 Months
  • Operating Humidity: Anti-Corrosion
  • Substrate Type: Metal
Safety Warning

Full Product Description

Parker Chomerics CHO-FORM 5575 is a silver plated aluminum filled electrically conductive form-in-place gasket. It is specifically designed to provide excellent conductivity and EMI shielding for electronics enclosures in high temperature applications. Its quick curing silicone system and flow properties make it perfect for dispensing on small complex part geometries in high volume manufacturing applications.

Parker Chomerics silver plated aluminum filler delivers superior galvanic corrosion resistance on aluminum substrates which may eliminate the need for additional plating or secondary environmental gaskets.

Features and Benefits:

• One component
• Use in environments up to 125° C (257 °F)
• Silver plated aluminum filler
• Moisture cure silicone
• Easy to use and apply. No weighing or mixing required
• Excellent conductivity, 0.005 ohm-cm
• Outstanding galvanic corrosion resistance against aluminum substrates
• Minimize application costs, good for high volume projects

Typical Applications:
• Densely populated electronics packaging
• PCB inter-compartmental isolation with thin wall boundaries
• Castings, machined metal, and conductive plastic enclosures
• Transportation/Automotive sensor housing
• Military and Aerospace electronics
• Telecom
• Life Science

Related Documents

×
Products Packaging
19-26-5575-0500 12 fl. oz. Aluminum tube
19-26-5575-0240 6oz SEMCO tube

687PDC
179336