Check Valves - CK4A | #CK432K14NPN


LOADING IMAGES
CK432K14NPN
Click to View CAD Model

Check Valves - CK4A | #CK432K14NPN

1-1/4 CK4A6 DN 1-5/8ODS


Technical Specifications

  • Port Size (mm): 32mm
  • Valve Material: Meets Pressure Equipment Directive (PED)
  • Port Size (inch): 1-1/4"
  • Plating: Zinc Plated
  • Body Material: Ductile Iron (GGG-40.3)
  • Flange Type: ODS
  • Connection Size: 1-5/8"
  • Adapter Ring: No Adapter Ring
  • Model Number: 1-1/4 CK4A6 DN 1-5/8ODS
  • Maximum Operating Pressure: 34.5 bar, 500 psig
  • Minimum Operating Temperature: -50 °C, -60 °F
  • Maximum Operating Temperature: 105 °C, 220 °F
  • Pressure Drop: 0.05 bar, 0.75 psig
  • Operation Type: Spring Closing
  • Valve Type: CK4
  • Port Size: 32 mm, 1-1/4 inch
  • Flange Face Type: ODS
  • Connection Size: 1-5/8 inch
  • Adapter Ring Included: No Adapter Ring
  • Valve Material: Meets Pressure Equipment Directive (PED)
  • Plating Type: Zinc Plated
  • Body Material: Ductile Iron (GGG-40.3)
Safety Warning

Item Information

Parker’s CK4 check valves are designed to be close coupled to a control valve which will reduce overall installation length, complexity, and cost. These valves are designed to prevent backflow in a variety of refrigeration applications and can be mounted on a valve or as a standalone component. The CK4 can be mounted in any orientation when used as a standalone part of the refrigeration system. These compact valves are spring closing with a lapped, stainless steel or chrome plated seat for positive closing action and low leakage. A minimum pressure difference of 0.05 bar (0.75 psi) is required to hold the valve in the open position. Removable seat plate with combination O-ring and metal to metal knife edge seal allows the valve to be disassembled for maintenance. They may be ordered with male adapter rings for close-coupling to other Refrigerating Specialties valves.

Markets:
• Industrial Refrigeration
• Commercial Refrigeration

Features and Benefits:
• UL Listed (Thru 3” Size)
• May be installed in any position
• Compact
• Lightweight
• Inline
• Design Pressure (MRP): 34.5 bar (500 psi)

Applications:
• Re-circulating (overfeed) systems
• High speed compressor discharge
• Pump discharge
• Suction temperatures down to -45°C (-50°F)
• Hot gas lines (pan to evaporator)
• Not suitable for discharge of reciprocating compressor or economizer port of screw compressor

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475