Clamps - Hydraulic Steel Clamps | Product Series

Filter by

    No filters selected

Accessories Type

Material

Style

Tube O.D.

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Clamps - Hydraulic Steel Clamps

Clamps - Hydraulic Steel Clamps

EO-Tube Hydraulic Steel Clamps is a space saving system that can be welded afterwards and allows vibration free laying and mounting of tubes.

Technical Specifications

  • Accessories Included: Elastomere Inlay for HSRS, Clamp with block, Clamp (without block)
  • Product Style: smooth, galvanized Cr(VI)-free
  • Tube O.D.: 12, 15, 20, 25, 30, 35, 38, 42, 47, 50, 48, 60 mm
Safety Warning

Full Product Description

EO-Tube Hydraulic Steel Clamps is a space saving system that can be welded afterwards and allows vibration free laying and mounting of tubes.

DESIGN
Top and bottom clamp halves are identical. The support-block is welded in upend or flat position.

FIELD OF APPLICATION
The clamp is used for the whole mobile hydraulic. The small dimension of the clamp allows hydraulic tubes and hoses to be mounted afterwards.

The robust construction of the clamp provides for impact and vibration reduction. The low height of this clamp type allows hydraulic lines to be installed at any time later on – e.g. for the installation of additional units on construction machines. The noise protection inlay provides for an improved noise reduction and guarantees the safe fastening of sensitive tubes
and host lines.

Compatibili with channel rails of HILTI, HALFEN, UNISTUT.

MARKETS:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

APPLICATIONS:
• Suitable for general hydraulic applications.

Features/ Benefits of EO tube clamps:
• The function of tube clamps is the fixing of straight tubes, bent tubes and hoses, the broad product range of Parker tube clamps helps to find a solution for all requests and therefore extends the range of applications.
• Their notable features are re-set capability, high tensile strength, very high abrasion resistance and excellent resistance to cold. This range of features enlarges the number of possible applications and stretches the life-cycle of tube clamps.

Related Documents

×
Products Accessories Type Material Style Tube O.D.
EE12X Elastomere Inlay for HSRS Santoprene 64 shore smooth 12
EE15X Elastomere Inlay for HSRS Santoprene 64 shore smooth 15
EE20X Elastomere Inlay for HSRS Santoprene 64 shore smooth 20
EE25X Elastomere Inlay for HSRS Santoprene 64 shore smooth 25
EE30X Elastomere Inlay for HSRS Santoprene 64 shore smooth 30
EE35X Elastomere Inlay for HSRS Santoprene 64 shore smooth 35
EE38X Elastomere Inlay for HSRS Santoprene 64 shore smooth 38
EE42X Elastomere Inlay for HSRS Santoprene 64 shore smooth 42
EE50X Elastomere Inlay for HSRS Santoprene 64 shore smooth 50
HSRS25 Clamp with block Steel galvanized Cr(VI)-free 25
HSRS30 Clamp with block Steel galvanized Cr(VI)-free 30
HSRS35 Clamp with block Steel galvanized Cr(VI)-free 35
HSRS38 Clamp with block Steel galvanized Cr(VI)-free 38
HSRS42 Clamp with block Steel galvanized Cr(VI)-free 42
HSRS50 Clamp with block Steel galvanized Cr(VI)-free 50
HSRS60 Clamp with block Steel galvanized Cr(VI)-free 60
HSRS3-25CFX Clamp (without block) Steel galvanized Cr(VI)-free 25
HSRS3-30CFX Clamp (without block) Steel galvanized Cr(VI)-free 30
HSRS3-35CFX Clamp (without block) Steel galvanized Cr(VI)-free 35
HSRS3-38CFX Clamp (without block) Steel galvanized Cr(VI)-free 38
HSRS3-42CFX Clamp (without block) Steel galvanized Cr(VI)-free 42
HSRS3-50CFX Clamp (without block) Steel galvanized Cr(VI)-free 50
HSRS3-60CFX Clamp (without block) Steel galvanized Cr(VI)-free 60

687PDC
687614