APKA34571X - Clamps - Series A, Light Series (DIN 3015-1) | Parker NA
Loading_Icon

Clamps - Series A, Light Series (DIN 3015-1)

Part #: APKA34571X
  • APKA34571X - Clamps - Series A, Light Series (DIN 3015-1)
APKA34571X - Clamps - Series A, Light Series (DIN 3015-1)
EO-Tube Clamps according DIN 3015-1 for normal mechanical
requirements are available in nine standard sizes.
Outer tube diameter from 4 to 101.8 mm.

Technical Specifications

Product Style:n/a
Size:3
Tube Outside Diameter:n/a
Materials of Construction:Stainless Steel W5 (1.4401 or 1.4571)
Accessories Included:Weld plate short
Tube O.D.:6.0, 6.4, 8.0, 9.5, 10.0, 12.0, 12.7, 13.5, 14.0, 15.0, 16.0, 17.2, 18.0, 19.0, 20.0, 21.3, 22.0, 23.0, 25.0, 26.9, 28.0, 30.0, 32.0, 33.7, 35.0, 38.0, 40.0, 42.0, 44.5, 45.0, 48.0, 50.0, 50.8, 52.0, 55.0, 57.0, 57.2, 60.3, 63.5, 70.0, 73.0, 76.1, 88.9,

Item Information

CAD Drawings + Files

Related Documents

Find a Distributor