Clamps - Series C, Heavy Series (DIN 3015-2) | Product Series

Filter by

    No filters selected

Product Style

Size

Tube Outside Diameter

Accessories Included

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Clamps - Series C, Heavy Series (DIN 3015-2)

Clamps - Series C, Heavy Series (DIN 3015-2)

EO-Tube Clamps Series C according DIN 3015-2 are specially designed for high mechanical requirements and are available in ten standard sizes.
Outer tube diameter from 6 to 406.4 mm.

Technical Specifications

  • Accessories Included: weld plate short, Clamp (1 part = 2 pieces), weld plate - double, weld/screw plate, mounting rail (1m lenght, 22cm high), mounting rail (2m lenght, 22cm high), rail nut, cover plate, cover plate - double, hexagon head screw, socket head screw, stacking screw, locking plate, locking washer, KIT 1 (Clamp, hexagonal head screw, cover plate, weld plate), KIT 2 (clamp, socket head screw, cover plate, weld plate short), KIT 3 (clamp, hexagon head screw, cover plate, rail nut), KIT 4 (clamp, socket head screw, cover plate, rail nut), KIT 5 (clamp, locking plate, stacking bolt)
  • Product Style: phosphated, ripped, with tension clearance, smooth, without tension clearance, galvanized Cr(VI)-free, n.a.
  • Tube O.D.: n.a., 6.0, 8.0, 10.0, 12.0, 12.7, 13.5, 14.0, 15.0, 16.0, 17.2, 18.0, 19.0, 20.0, 21.3, 22.0, 23.0, 25.0, 26.9, 28.0, 30.0, 32.0, 33.7, 35.0, 38.0, 40.0, 42.0, 45.0, 48.3, 50.0, 51.0, 52.0, 55.0, 57.0, 60.3, 63.0, 65.0, 70.0, 73.0, 75.0, 76.1, 80.0, 82.5, 88.9, 90.0, 97.0, 100.0, 101.6, 108.0, 114.3, 115.0, 127.0, 130.0, 133.0, 140.0, 150.0, 152.4, 159.0, 165.1, 168.3, 177.8, 190.0, 193.7, 203.0, 219.1, 220.0, 244.5, 273.0, 323.9, 355.6, 406.4
  • Size: 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 1-4, n.a., 1-3
Safety Warning

Full Product Description

EO-Tube Clamps Series C according DIN 3015-2 are specially designed for high mechanical requirements and are available in ten standard sizes.
– Outer tube diameter for the metric series 6 to 406.4 mm
– Outer tube diameter for the inch-size series R 1/8˝ to R 16˝
– Outer tube diameter for the imperial size series 5/16˝ to 12 3/4˝
Accessories and construction types

CLAMP MATERIAL:
Polypropylene –30°C up to +90°C, colour dark green
Polyamide –40°C up to +120°C, colour black
Rubber –50°C up to +120°C, colour black
Aluminium up to +300°C
All metal parts are also available in stainless steel. Other materials upon request.
Stainless steel qualitities are to 1.4401/1.4571 (AISI 316/316 Ti), resistant to rust and acid.

MARKETS:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

APPLICATIONS:
• Suitable for general hydraulic applications.

Features/ Benefits of EO tube clamps:
• The function of tube clamps is the fixing of straight tubes, bent tubes and hoses, the broad product range of Parker tube clamps helps to find a solution for all requests and therefore extends the range of applications.
• Their notable features are re-set capability, high tensile strength, very high abrasion resistance and excellent resistance to cold. This range of features enlarges the number of possible applications and stretches the life-cycle of tube clamps.

Related Documents

×
Products Product Style Size Tube Outside Diameter Accessories Included
RCP4-106 Ripped, with tension clearance 1 6 mm KIT 4 (clamp, Socket head screw, Cover plate, Rail nut)
RCP4-108 Ripped, with tension clearance 1 8 mm KIT 4 (clamp, Socket head screw, Cover plate, Rail nut)
RCP4-110 Ripped, with tension clearance 1 10 mm KIT 4 (clamp, Socket head screw, Cover plate, Rail nut)
RCP4-112 Ripped, with tension clearance 1 12 mm KIT 4 (clamp, Socket head screw, Cover plate, Rail nut)
RCP4-115 Ripped, with tension clearance 1 15 mm KIT 4 (clamp, Socket head screw, Cover plate, Rail nut)
RCP4-116 Ripped, with tension clearance 1 16 mm KIT 4 (clamp, Socket head screw, Cover plate, Rail nut)
RCP4-118 Ripped, with tension clearance 1 18 mm KIT 4 (clamp, Socket head screw, Cover plate, Rail nut)
RCP4-220 Ripped, with tension clearance 2 20 mm KIT 4 (clamp, Socket head screw, Cover plate, Rail nut)
RCP4-222 Ripped, with tension clearance 2 22 mm KIT 4 (clamp, Socket head screw, Cover plate, Rail nut)
RCP4-225 Ripped, with tension clearance 2 25 mm KIT 4 (clamp, Socket head screw, Cover plate, Rail nut)
RCP4-226.9 Ripped, with tension clearance 2 26.9 mm KIT 4 (clamp, Socket head screw, Cover plate, Rail nut)
RCP4-228 Ripped, with tension clearance 2 28 mm KIT 4 (clamp, Socket head screw, Cover plate, Rail nut)
RCP4-330 Ripped, with tension clearance 3 30 mm KIT 4 (clamp, Socket head screw, Cover plate, Rail nut)
RCP4-333.7 Ripped, with tension clearance 3 33.7 mm KIT 4 (clamp, Socket head screw, Cover plate, Rail nut)
RCP4-335 Ripped, with tension clearance 3 35 mm KIT 4 (clamp, Socket head screw, Cover plate, Rail nut)
RCP4-338 Ripped, with tension clearance 3 38 mm KIT 4 (clamp, Socket head screw, Cover plate, Rail nut)
RCP4-342 Ripped, with tension clearance 3 42 mm KIT 4 (clamp, Socket head screw, Cover plate, Rail nut)
RCP4-438 Ripped, with tension clearance 4 38 mm KIT 4 (clamp, Socket head screw, Cover plate, Rail nut)
RCP4-451 Ripped, with tension clearance 4 51 mm KIT 4 (clamp, Socket head screw, Cover plate, Rail nut)
RCP5-106 Ripped, with tension clearance 1 6 mm KIT 5 (clamp, Locking plate, stacking bolt)
RCP5-110 Ripped, with tension clearance 1 10 mm KIT 5 (clamp, Locking plate, stacking bolt)
RCP5-112 Ripped, with tension clearance 1 12 mm KIT 5 (clamp, Locking plate, stacking bolt)
RCP5-115 Ripped, with tension clearance 1 15 mm KIT 5 (clamp, Locking plate, stacking bolt)
RCP5-116 Ripped, with tension clearance 1 16 mm KIT 5 (clamp, Locking plate, stacking bolt)
RCP5-118 Ripped, with tension clearance 1 18 mm KIT 5 (clamp, Locking plate, stacking bolt)
RCP5-222 Ripped, with tension clearance 2 22 mm KIT 5 (clamp, Locking plate, stacking bolt)
RCP5-225 Ripped, with tension clearance 2 25 mm KIT 5 (clamp, Locking plate, stacking bolt)
RCP5-226.9 Ripped, with tension clearance 2 26.9 mm KIT 5 (clamp, Locking plate, stacking bolt)
RCP5-228 Ripped, with tension clearance 2 28 mm KIT 5 (clamp, Locking plate, stacking bolt)
RCP5-230 Ripped, with tension clearance 2 30 mm KIT 5 (clamp, Locking plate, stacking bolt)
RCP5-330 Ripped, with tension clearance 3 30 mm KIT 5 (clamp, Locking plate, stacking bolt)
RCP5-332 Ripped, with tension clearance 3 32 mm KIT 5 (clamp, Locking plate, stacking bolt)
RCP5-333.7 Ripped, with tension clearance 3 33.7 mm KIT 5 (clamp, Locking plate, stacking bolt)
RCP5-335 Ripped, with tension clearance 3 35 mm KIT 5 (clamp, Locking plate, stacking bolt)
RCP5-338 Ripped, with tension clearance 3 38 mm KIT 5 (clamp, Locking plate, stacking bolt)
RCP5-342 Ripped, with tension clearance 3 42 mm KIT 5 (clamp, Locking plate, stacking bolt)
RCP5-442 Ripped, with tension clearance 4 42 mm KIT 5 (clamp, Locking plate, stacking bolt)
RCP5-451 Ripped, with tension clearance 4 51 mm KIT 5 (clamp, Locking plate, stacking bolt)
APLC8X Phosphated 8 n/a Weld/screw plate
APLC1VZX Galvanized Cr(VI)-free 1 n/a Weld/screw plate
APLC2VZX Galvanized Cr(VI)-free 2 n/a Weld/screw plate
APLC3VZX Galvanized Cr(VI)-free 3 n/a Weld/screw plate
APLC14571X n/a 1 n/a Weld/screw plate
APLC24571X n/a 2 n/a Weld/screw plate
APLC34571X n/a 3 n/a Weld/screw plate
APLC44571X n/a 4 n/a Weld/screw plate
APLC54571X n/a 5 n/a Weld/screw plate
APLC64571X n/a 6 n/a Weld/screw plate
APLC74571X n/a 7 n/a Weld/screw plate
TSC1X Phosphated 1 to 4 n/a Mounting rail (1000 x 220 mm)
TSC2X Phosphated 1 to 4 n/a Mounting rail (2000 x 220 mm)
TSC1VERZX Galvanized Cr(VI)-free n/a n/a Mounting rail (1000 x 220 mm)
TSC2VERZX Galvanized Cr(VI)-free n/a n/a Mounting rail (2000 x 220 mm)
TSC14571X n/a 1 to 4 n/a Mounting rail (1000 x 220 mm)
TSC24571X n/a 1 to 4 n/a Mounting rail (2000 x 220 mm)
TMC1VZX Galvanized Cr(VI)-free 1 to 3 n/a Rail nut
TMC14571X n/a 1 to 3 n/a Rail nut
TMC4VZX Galvanized Cr(VI)-free 4 n/a Rail nut
TMC44571X n/a 4 n/a Rail nut
DPC1X Phosphated 1 n/a Cover plate
DPC2X Phosphated 2 n/a Cover plate
DPC3X Phosphated 3 n/a Cover plate
DPC4X Phosphated 4 n/a Cover plate
DPC5X Phosphated 5 n/a Cover plate
DPC6X Phosphated 6 n/a Cover plate
DPC7X Phosphated 7 n/a Cover plate
DPC8X Phosphated 8 n/a Cover plate
DPC9X Phosphated 9 n/a Cover plate
DPC1VZX Galvanized Cr(VI)-free 1 n/a Cover plate
DPC2VZX Galvanized Cr(VI)-free 2 n/a Cover plate
DPC3VZX Galvanized Cr(VI)-free 3 n/a Cover plate
DPC4VZX Galvanized Cr(VI)-free 4 n/a Cover plate
DPC5VZX Galvanized Cr(VI)-free 5 n/a Cover plate
DPC6VZX Galvanized Cr(VI)-free 6 n/a Cover plate
RCNG225X Smooth, without tension clearance 2 25 mm Clamp (1 part = 2 pieces)
RCNG230X Smooth, without tension clearance 2 30 mm Clamp (1 part = 2 pieces)
RCNG333.7X Smooth, without tension clearance 3 33.7 mm Clamp (1 part = 2 pieces)
RCNG335X Smooth, without tension clearance 3 35 mm Clamp (1 part = 2 pieces)
RCNG338X Smooth, without tension clearance 3 38 mm Clamp (1 part = 2 pieces)
RCNG448.3X Smooth, without tension clearance 4 48.3 mm Clamp (1 part = 2 pieces)
RCNG450X Smooth, without tension clearance 4 50 mm Clamp (1 part = 2 pieces)
RCNG451X Smooth, without tension clearance 4 51 mm Clamp (1 part = 2 pieces)
RCNG455X Smooth, without tension clearance 4 55 mm Clamp (1 part = 2 pieces)
RCNG457X Smooth, without tension clearance 4 57 mm Clamp (1 part = 2 pieces)
RCNG460.3X Smooth, without tension clearance 4 60.3 mm Clamp (1 part = 2 pieces)
RCVR106X Ripped, with tension clearance 1 6 mm Clamp (1 part = 2 pieces)
RCVR108X Ripped, with tension clearance 1 8 mm Clamp (1 part = 2 pieces)
RCVR110X Ripped, with tension clearance 1 10 mm Clamp (1 part = 2 pieces)
RCVR112X Ripped, with tension clearance 1 12 mm Clamp (1 part = 2 pieces)
RCVR112.7X Ripped, with tension clearance 1 12.7 mm Clamp (1 part = 2 pieces)
RCVR113.5X Ripped, with tension clearance 1 13.5 mm Clamp (1 part = 2 pieces)
RCVR114X Ripped, with tension clearance 1 14 mm Clamp (1 part = 2 pieces)
RCVR115X Ripped, with tension clearance 1 15 mm Clamp (1 part = 2 pieces)
RCVR117.2X Ripped, with tension clearance 1 17.2 mm Clamp (1 part = 2 pieces)
RCVR118X Ripped, with tension clearance 1 18 mm Clamp (1 part = 2 pieces)
RCVR219X Ripped, with tension clearance 2 19 mm Clamp (1 part = 2 pieces)
RCVR220X Ripped, with tension clearance 2 20 mm Clamp (1 part = 2 pieces)
RCVR221.3X Ripped, with tension clearance 2 21.3 mm Clamp (1 part = 2 pieces)
RCVR222X Ripped, with tension clearance 2 22 mm Clamp (1 part = 2 pieces)
RCVR223X Ripped, with tension clearance 2 23 mm Clamp (1 part = 2 pieces)
RCVR225X Ripped, with tension clearance 2 25 mm Clamp (1 part = 2 pieces)
RCVR226.9X Ripped, with tension clearance 2 26.9 mm Clamp (1 part = 2 pieces)
RCVR228X Ripped, with tension clearance 2 28 mm Clamp (1 part = 2 pieces)
RCVR230X Ripped, with tension clearance 2 30 mm Clamp (1 part = 2 pieces)
SSC8X Phosphated 8 n/a Hexagon head screw
SSC9X Phosphated 9 n/a Hexagon head screw
SSC1VZX Galvanized Cr(VI)-free 1 n/a Hexagon head screw
SSC2VZX Galvanized Cr(VI)-free 2 n/a Hexagon head screw
SSC3VZX Galvanized Cr(VI)-free 3 n/a Hexagon head screw
SSC4VZX Galvanized Cr(VI)-free 4 n/a Hexagon head screw
SSC5VZX Galvanized Cr(VI)-free 5 n/a Hexagon head screw
SSC6VZX Galvanized Cr(VI)-free 6 n/a Hexagon head screw
SSC7VZX Galvanized Cr(VI)-free 7 n/a Hexagon head screw
SSC9VZX Galvanized Cr(VI)-free 9 n/a Hexagon head screw
SSC14571X n/a 1 n/a Hexagon head screw
SSC24571X n/a 2 n/a Hexagon head screw
SSC34571X n/a 3 n/a Hexagon head screw
SSC44571X n/a 4 n/a Hexagon head screw
SSC54571X n/a 5 n/a Hexagon head screw
SSC64571X n/a 6 n/a Hexagon head screw
SSC74571X n/a 7 n/a Hexagon head screw
ISC1X Phosphated 1 n/a Socket head screw
ISC2X Phosphated 2 n/a Socket head screw
ISC3X Phosphated 3 n/a Socket head screw
ISC4X Phosphated 4 n/a Socket head screw
ISC5X Phosphated 5 n/a Socket head screw
ISC6X Phosphated 6 n/a Socket head screw
ISC7X Phosphated 7 n/a Socket head screw
ISC8X Phosphated 8 n/a Socket head screw
ISC1VZX Galvanized Cr(VI)-free 1 n/a Socket head screw
ISC2VZX Galvanized Cr(VI)-free 2 n/a Socket head screw
ISC4VZX Galvanized Cr(VI)-free 4 n/a Socket head screw
ISC5VZX Galvanized Cr(VI)-free 5 n/a Socket head screw
ISC14571X n/a 1 n/a Socket head screw
ISC24571X n/a 2 n/a Socket head screw
ISC34571X n/a 3 n/a Socket head screw
ISC44571X n/a 4 n/a Socket head screw
RCVR7168.3X Ripped, with tension clearance 7 168.3 mm Clamp (1 part = 2 pieces)
RCA106X Ripped, with tension clearance 1 6 mm Clamp (1 part = 2 pieces)
RCA108X Ripped, with tension clearance 1 8 mm Clamp (1 part = 2 pieces)
RCA110X Ripped, with tension clearance 1 10 mm Clamp (1 part = 2 pieces)
RCA112X Ripped, with tension clearance 1 12 mm Clamp (1 part = 2 pieces)
RCA112.7X Ripped, with tension clearance 1 12.7 mm Clamp (1 part = 2 pieces)
RCA113.5X Ripped, with tension clearance 1 13.5 mm Clamp (1 part = 2 pieces)
RCA114X Ripped, with tension clearance 1 14 mm Clamp (1 part = 2 pieces)
RCA115X Ripped, with tension clearance 1 15 mm Clamp (1 part = 2 pieces)
RCA116X Ripped, with tension clearance 1 16 mm Clamp (1 part = 2 pieces)
RCA117.2X Ripped, with tension clearance 1 17.2 mm Clamp (1 part = 2 pieces)
RCA118X Ripped, with tension clearance 1 18 mm Clamp (1 part = 2 pieces)
RCA219X Ripped, with tension clearance 2 19 mm Clamp (1 part = 2 pieces)
RCA220X Ripped, with tension clearance 2 20 mm Clamp (1 part = 2 pieces)
RCA221.3X Ripped, with tension clearance 2 21.3 mm Clamp (1 part = 2 pieces)
RCA222X Ripped, with tension clearance 2 22 mm Clamp (1 part = 2 pieces)
RCA223X Ripped, with tension clearance 2 23 mm Clamp (1 part = 2 pieces)
RCA225X Ripped, with tension clearance 2 25 mm Clamp (1 part = 2 pieces)
RCA226.9X Ripped, with tension clearance 2 26.9 mm Clamp (1 part = 2 pieces)
RCA228X Ripped, with tension clearance 2 28 mm Clamp (1 part = 2 pieces)
RCA230X Ripped, with tension clearance 2 30 mm Clamp (1 part = 2 pieces)
RCA330X Ripped, with tension clearance 3 30 mm Clamp (1 part = 2 pieces)
RCA332X Ripped, with tension clearance 3 32 mm Clamp (1 part = 2 pieces)
RCA333.7X Ripped, with tension clearance 3 33.7 mm Clamp (1 part = 2 pieces)
RCA335X Ripped, with tension clearance 3 35 mm Clamp (1 part = 2 pieces)
RCA338X Ripped, with tension clearance 3 38 mm Clamp (1 part = 2 pieces)
RCA340X Ripped, with tension clearance 3 40 mm Clamp (1 part = 2 pieces)
RCA342X Ripped, with tension clearance 3 42 mm Clamp (1 part = 2 pieces)
RCA438X Ripped, with tension clearance 4 38 mm Clamp (1 part = 2 pieces)
SPC24571X n/a 2 n/a Locking plate
SPC34571X n/a 3 n/a Locking plate
SPC44571X n/a 4 n/a Locking plate
SPC54571X n/a 5 n/a Locking plate
SPC64571X n/a 6 n/a Locking plate
USC1X Galvanized Cr(VI)-free 1 to 3 n/a Locking washer
USC14571X n/a 1 to 3 n/a Locking washer
USC4X Galvanized Cr(VI)-free 4 n/a Locking washer
USC44571X n/a 4 n/a Locking washer
USC5X Galvanized Cr(VI)-free 5 n/a Locking washer
USC6X Galvanized Cr(VI)-free 6 n/a Locking washer
USC7X Galvanized Cr(VI)-free 7 n/a Locking washer
USC8X Galvanized Cr(VI)-free 8 n/a Locking washer
RCP1-106 Ripped, with tension clearance 1 6 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-108 Ripped, with tension clearance 1 8 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-110 Ripped, with tension clearance 1 10 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-112 Ripped, with tension clearance 1 12 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-112.7 Ripped, with tension clearance 1 12.7 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-113.5 Ripped, with tension clearance 1 13.5 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-114 Ripped, with tension clearance 1 14 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-115 Ripped, with tension clearance 1 15 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-116 Ripped, with tension clearance 1 16 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-117.2 Ripped, with tension clearance 1 17.2 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-118 Ripped, with tension clearance 1 18 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-219 Ripped, with tension clearance 2 19 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-220 Ripped, with tension clearance 2 20 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-221.3 Ripped, with tension clearance 2 21.3 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-222 Ripped, with tension clearance 2 22 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-223 Ripped, with tension clearance 2 23 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-225 Ripped, with tension clearance 2 25 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-226.9 Ripped, with tension clearance 2 26.9 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-228 Ripped, with tension clearance 2 28 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-230 Ripped, with tension clearance 2 30 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-330 Ripped, with tension clearance 3 30 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-332 Ripped, with tension clearance 3 32 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-333.7 Ripped, with tension clearance 3 33.7 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-335 Ripped, with tension clearance 3 35 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP335X Ripped, with tension clearance 3 35 mm Clamp (1 part = 2 pieces)
RCP338X Ripped, with tension clearance 3 38 mm Clamp (1 part = 2 pieces)
RCP340X Ripped, with tension clearance 3 40 mm Clamp (1 part = 2 pieces)
RCP342X Ripped, with tension clearance 3 42 mm Clamp (1 part = 2 pieces)
RCP438X Ripped, with tension clearance 4 38 mm Clamp (1 part = 2 pieces)
RCP440X Ripped, with tension clearance 4 40 mm Clamp (1 part = 2 pieces)
RCP442X Ripped, with tension clearance 4 42 mm Clamp (1 part = 2 pieces)
RCP445X Ripped, with tension clearance 4 45 mm Clamp (1 part = 2 pieces)
RCP448.3X Ripped, with tension clearance 4 48.3 mm Clamp (1 part = 2 pieces)
RCP450X Ripped, with tension clearance 4 50 mm Clamp (1 part = 2 pieces)
RCP451X Ripped, with tension clearance 4 51 mm Clamp (1 part = 2 pieces)
RCP452X Ripped, with tension clearance 4 52 mm Clamp (1 part = 2 pieces)
RCP455X Ripped, with tension clearance 4 55 mm Clamp (1 part = 2 pieces)
RCP457X Ripped, with tension clearance 4 57 mm Clamp (1 part = 2 pieces)
RCP460.3X Ripped, with tension clearance 4 60.3 mm Clamp (1 part = 2 pieces)
RCP463X Ripped, with tension clearance 4 63 mm Clamp (1 part = 2 pieces)
RCP465X Ripped, with tension clearance 4 65 mm Clamp (1 part = 2 pieces)
RCP470X Ripped, with tension clearance 4 70 mm Clamp (1 part = 2 pieces)
RCP570X Ripped, with tension clearance 5 70 mm Clamp (1 part = 2 pieces)
RCP573X Ripped, with tension clearance 5 73 mm Clamp (1 part = 2 pieces)
RCP575X Ripped, with tension clearance 5 75 mm Clamp (1 part = 2 pieces)
RCP576.1X Ripped, with tension clearance 5 76.1 mm Clamp (1 part = 2 pieces)
RCP580X Ripped, with tension clearance 5 80 mm Clamp (1 part = 2 pieces)
RCP582.5X Ripped, with tension clearance 5 82.5 mm Clamp (1 part = 2 pieces)
RCP588.9X Ripped, with tension clearance 5 88.9 mm Clamp (1 part = 2 pieces)
RCP590X Ripped, with tension clearance 5 90 mm Clamp (1 part = 2 pieces)
RCP690X Ripped, with tension clearance 6 90 mm Clamp (1 part = 2 pieces)
RCP697X Ripped, with tension clearance 6 97 mm Clamp (1 part = 2 pieces)
RCP6100X Ripped, with tension clearance 6 100 mm Clamp (1 part = 2 pieces)
RCP6101.6X Ripped, with tension clearance 6 101.6 mm Clamp (1 part = 2 pieces)
RCP6108X Ripped, with tension clearance 6 108 mm Clamp (1 part = 2 pieces)
RCP6114.3X Ripped, with tension clearance 6 114.3 mm Clamp (1 part = 2 pieces)
RCP6115X Ripped, with tension clearance 6 115 mm Clamp (1 part = 2 pieces)
RCP6127X Ripped, with tension clearance 6 127 mm Clamp (1 part = 2 pieces)
RCP7127X Ripped, with tension clearance 7 127 mm Clamp (1 part = 2 pieces)
RCP7130X Ripped, with tension clearance 7 130 mm Clamp (1 part = 2 pieces)
RCP7133X Ripped, with tension clearance 7 133 mm Clamp (1 part = 2 pieces)
RCP7140X Ripped, with tension clearance 7 140 mm Clamp (1 part = 2 pieces)
RCP1-8219.1 Ripped, with tension clearance 8 219.1 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-8220 Ripped, with tension clearance 8 220 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCN1-112 Ripped, with tension clearance 1 12 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCN1-112.7 Ripped, with tension clearance 1 12.7 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCN1-115 Ripped, with tension clearance 1 15 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCN1-116 Ripped, with tension clearance 1 16 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCN1-117.2 Ripped, with tension clearance 1 17.2 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCN1-118 Ripped, with tension clearance 1 18 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCN1-220 Ripped, with tension clearance 2 20 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCN1-221.3 Ripped, with tension clearance 2 21.3 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-108 Ripped, with tension clearance 1 8 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-110 Ripped, with tension clearance 1 10 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-112 Ripped, with tension clearance 1 12 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-115 Ripped, with tension clearance 1 15 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-116 Ripped, with tension clearance 1 16 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-118 Ripped, with tension clearance 1 18 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-220 Ripped, with tension clearance 2 20 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-221.3 Ripped, with tension clearance 2 21.3 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-222 Ripped, with tension clearance 2 22 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-225 Ripped, with tension clearance 2 25 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-226.9 Ripped, with tension clearance 2 26.9 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
APC2VZX Galvanized Cr(VI)-free 2 n/a Weld plate short
APC3VZX Galvanized Cr(VI)-free 3 n/a Weld plate short
APC4VZX Galvanized Cr(VI)-free 4 n/a Weld plate short
APC5VZX Galvanized Cr(VI)-free 5 n/a Weld plate short
APC6VZX Galvanized Cr(VI)-free 6 n/a Weld plate short
APC14571X n/a 1 n/a Weld plate short
APC24571X n/a 2 n/a Weld plate short
APC34571X n/a 3 n/a Weld plate short
APC44571X n/a 4 n/a Weld plate short
APC54571X n/a 5 n/a Weld plate short
APC64571X n/a 6 n/a Weld plate short
APC74571X n/a 7 n/a Weld plate short
APC84571X n/a 8 n/a Weld plate short
APC94571X n/a 9 n/a Weld plate short
APDC1X Phosphated 1 n/a Weld plate - double
APDC2X Phosphated 2 n/a Weld plate - double
APDC3X Phosphated 3 n/a Weld plate - double
APDC4X Phosphated 4 n/a Weld plate - double
APDC5X Phosphated 5 n/a Weld plate - double
APDC6X Phosphated 6 n/a Weld plate - double
APDC7X Phosphated 7 n/a Weld plate - double
APDC9X Phosphated 9 n/a Weld plate - double
APDC1VZX Galvanized Cr(VI)-free 1 n/a Weld plate - double
APDC2VZX Galvanized Cr(VI)-free 2 n/a Weld plate - double
APDC3VZX Galvanized Cr(VI)-free 3 n/a Weld plate - double
APDC4VZX Galvanized Cr(VI)-free 4 n/a Weld plate - double
APDC5VZX Galvanized Cr(VI)-free 5 n/a Weld plate - double
APDC6VZX Galvanized Cr(VI)-free 6 n/a Weld plate - double
APDC7VZX Galvanized Cr(VI)-free 7 n/a Weld plate - double
APDC14571X n/a 1 n/a Weld plate - double
APDC44571X n/a 4 n/a Weld plate - double
RCP2-228 Ripped, with tension clearance 2 28 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-230 Ripped, with tension clearance 2 30 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-332 Ripped, with tension clearance 3 32 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-333.7 Ripped, with tension clearance 3 33.7 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-335 Ripped, with tension clearance 3 35 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-338 Ripped, with tension clearance 3 38 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-340 Ripped, with tension clearance 3 40 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-342 Ripped, with tension clearance 3 42 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-438 Ripped, with tension clearance 4 38 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-440 Ripped, with tension clearance 4 40 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-442 Ripped, with tension clearance 4 42 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-460.3 Ripped, with tension clearance 4 60.3 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-576.1 Ripped, with tension clearance 5 76.1 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-588.9 Ripped, with tension clearance 5 88.9 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP8177.8X Ripped, with tension clearance 8 177.8 mm Clamp (1 part = 2 pieces)
RCP8190X Ripped, with tension clearance 8 190 mm Clamp (1 part = 2 pieces)
RCPG440X Smooth, without tension clearance 4 40 mm Clamp (1 part = 2 pieces)
RCPG442X Smooth, without tension clearance 4 42 mm Clamp (1 part = 2 pieces)
RCPG445X Smooth, without tension clearance 4 45 mm Clamp (1 part = 2 pieces)
RCPG448.3X Smooth, without tension clearance 4 48.3 mm Clamp (1 part = 2 pieces)
RCPG450X Smooth, without tension clearance 4 50 mm Clamp (1 part = 2 pieces)
RCPG451X Smooth, without tension clearance 4 51 mm Clamp (1 part = 2 pieces)
RCPG452X Smooth, without tension clearance 4 52 mm Clamp (1 part = 2 pieces)
RCPG455X Smooth, without tension clearance 4 55 mm Clamp (1 part = 2 pieces)
RCPG457X Smooth, without tension clearance 4 57 mm Clamp (1 part = 2 pieces)
RCPG460.3X Smooth, without tension clearance 4 60.3 mm Clamp (1 part = 2 pieces)
RCPG463X Smooth, without tension clearance 4 63 mm Clamp (1 part = 2 pieces)
RCPG465X Smooth, without tension clearance 4 65 mm Clamp (1 part = 2 pieces)
RCPG470X Smooth, without tension clearance 4 70 mm Clamp (1 part = 2 pieces)
RCPG573X Smooth, without tension clearance 5 73 mm Clamp (1 part = 2 pieces)
RCPG575X Smooth, without tension clearance 5 75 mm Clamp (1 part = 2 pieces)
RCPG576.1X Smooth, without tension clearance 5 76.1 mm Clamp (1 part = 2 pieces)
RCPG588.9X Smooth, without tension clearance 5 88.9 mm Clamp (1 part = 2 pieces)
RCPG590X Smooth, without tension clearance 5 90 mm Clamp (1 part = 2 pieces)
RCPG690X Smooth, without tension clearance 6 90 mm Clamp (1 part = 2 pieces)
RCPG697X Smooth, without tension clearance 6 97 mm Clamp (1 part = 2 pieces)
RCPG6114.3X Smooth, without tension clearance 6 114.3 mm Clamp (1 part = 2 pieces)
RCPG7140X Smooth, without tension clearance 7 140 mm Clamp (1 part = 2 pieces)
RCPG7150X Smooth, without tension clearance 7 150 mm Clamp (1 part = 2 pieces)
RCPG7168.3X Smooth, without tension clearance 7 168.3 mm Clamp (1 part = 2 pieces)
RCPG8190X Smooth, without tension clearance 8 190 mm Clamp (1 part = 2 pieces)
RCPG8219.1X Smooth, without tension clearance 8 219.1 mm Clamp (1 part = 2 pieces)
RCN106X Ripped, with tension clearance 1 6 mm Clamp (1 part = 2 pieces)
RCN108X Ripped, with tension clearance 1 8 mm Clamp (1 part = 2 pieces)
RCN110X Ripped, with tension clearance 1 10 mm Clamp (1 part = 2 pieces)
RCN112X Ripped, with tension clearance 1 12 mm Clamp (1 part = 2 pieces)
RCN112.7X Ripped, with tension clearance 1 12.7 mm Clamp (1 part = 2 pieces)
RCN113.5X Ripped, with tension clearance 1 13.5 mm Clamp (1 part = 2 pieces)
RCN114X Ripped, with tension clearance 1 14 mm Clamp (1 part = 2 pieces)
RCN115X Ripped, with tension clearance 1 15 mm Clamp (1 part = 2 pieces)
RCN116X Ripped, with tension clearance 1 16 mm Clamp (1 part = 2 pieces)
RCN117.2X Ripped, with tension clearance 1 17.2 mm Clamp (1 part = 2 pieces)
RCN118X Ripped, with tension clearance 1 18 mm Clamp (1 part = 2 pieces)
RCN690X Ripped, with tension clearance 6 90 mm Clamp (1 part = 2 pieces)
RCN697X Ripped, with tension clearance 6 97 mm Clamp (1 part = 2 pieces)
RCN6100X Ripped, with tension clearance 6 100 mm Clamp (1 part = 2 pieces)
RCN6101.6X Ripped, with tension clearance 6 101.6 mm Clamp (1 part = 2 pieces)
RCN6108X Ripped, with tension clearance 6 108 mm Clamp (1 part = 2 pieces)
RCN6114.3X Ripped, with tension clearance 6 114.3 mm Clamp (1 part = 2 pieces)
RCN6127X Ripped, with tension clearance 6 127 mm Clamp (1 part = 2 pieces)
RCN7127X Ripped, with tension clearance 7 127 mm Clamp (1 part = 2 pieces)
RCN7133X Ripped, with tension clearance 7 133 mm Clamp (1 part = 2 pieces)
RCN7140X Ripped, with tension clearance 7 140 mm Clamp (1 part = 2 pieces)
RCN7150X Ripped, with tension clearance 7 150 mm Clamp (1 part = 2 pieces)
RCN7152.4X Ripped, with tension clearance 7 152.4 mm Clamp (1 part = 2 pieces)
RCN7159X Ripped, with tension clearance 7 159 mm Clamp (1 part = 2 pieces)
RCN7165.1X Ripped, with tension clearance 7 165.1 mm Clamp (1 part = 2 pieces)
RCN7168.3X Ripped, with tension clearance 7 168.3 mm Clamp (1 part = 2 pieces)
RCN8168.3X Ripped, with tension clearance 8 168.3 mm Clamp (1 part = 2 pieces)
RCN8177.8X Ripped, with tension clearance 8 177.8 mm Clamp (1 part = 2 pieces)
RCN8193.7X Ripped, with tension clearance 8 193.7 mm Clamp (1 part = 2 pieces)
RCN8203X Ripped, with tension clearance 8 203 mm Clamp (1 part = 2 pieces)
RCN8219.1X Ripped, with tension clearance 8 219.1 mm Clamp (1 part = 2 pieces)
RCN8220X Ripped, with tension clearance 8 220 mm Clamp (1 part = 2 pieces)
RCNG112.7X Smooth, without tension clearance 1 12.7 mm Clamp (1 part = 2 pieces)
RCP3-228 Ripped, with tension clearance 2 28 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
RCP3-230 Ripped, with tension clearance 2 30 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
RCP3-330 Ripped, with tension clearance 3 30 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
RCP3-332 Ripped, with tension clearance 3 32 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
RCP3-333.7 Ripped, with tension clearance 3 33.7 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
RCP3-335 Ripped, with tension clearance 3 35 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
RCP3-338 Ripped, with tension clearance 3 38 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
RCP3-342 Ripped, with tension clearance 3 42 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
RCP3-438 Ripped, with tension clearance 4 38 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
RCP3-442 Ripped, with tension clearance 4 42 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
RCP3-450 Ripped, with tension clearance 4 50 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
RCP3-460.3 Ripped, with tension clearance 4 60.3 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
RCP3-465 Ripped, with tension clearance 4 65 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
RCVR3-112 Ripped, with tension clearance 1 12 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
RCN219X Ripped, with tension clearance 2 19 mm Clamp (1 part = 2 pieces)
RCN220X Ripped, with tension clearance 2 20 mm Clamp (1 part = 2 pieces)
RCN221.3X Ripped, with tension clearance 2 21.3 mm Clamp (1 part = 2 pieces)
RCN222X Ripped, with tension clearance 2 22 mm Clamp (1 part = 2 pieces)
RCN223X Ripped, with tension clearance 2 23 mm Clamp (1 part = 2 pieces)
RCN225X Ripped, with tension clearance 2 25 mm Clamp (1 part = 2 pieces)
RCN226.9X Ripped, with tension clearance 2 26.9 mm Clamp (1 part = 2 pieces)
RCN228X Ripped, with tension clearance 2 28 mm Clamp (1 part = 2 pieces)
RCN230X Ripped, with tension clearance 2 30 mm Clamp (1 part = 2 pieces)
RCN330X Ripped, with tension clearance 3 30 mm Clamp (1 part = 2 pieces)
RCN332X Ripped, with tension clearance 3 32 mm Clamp (1 part = 2 pieces)
RCN333.7X Ripped, with tension clearance 3 33.7 mm Clamp (1 part = 2 pieces)
RCN335X Ripped, with tension clearance 3 35 mm Clamp (1 part = 2 pieces)
RCN338X Ripped, with tension clearance 3 38 mm Clamp (1 part = 2 pieces)
RCN340X Ripped, with tension clearance 3 40 mm Clamp (1 part = 2 pieces)
RCN342X Ripped, with tension clearance 3 42 mm Clamp (1 part = 2 pieces)
RCN438X Ripped, with tension clearance 4 38 mm Clamp (1 part = 2 pieces)
RCN440X Ripped, with tension clearance 4 40 mm Clamp (1 part = 2 pieces)
RCN442X Ripped, with tension clearance 4 42 mm Clamp (1 part = 2 pieces)
RCN445X Ripped, with tension clearance 4 45 mm Clamp (1 part = 2 pieces)
RCN448.3X Ripped, with tension clearance 4 48.3 mm Clamp (1 part = 2 pieces)
RCN450X Ripped, with tension clearance 4 50 mm Clamp (1 part = 2 pieces)
RCN451X Ripped, with tension clearance 4 51 mm Clamp (1 part = 2 pieces)
RCN452X Ripped, with tension clearance 4 52 mm Clamp (1 part = 2 pieces)
RCN455X Ripped, with tension clearance 4 55 mm Clamp (1 part = 2 pieces)
RCN457X Ripped, with tension clearance 4 57 mm Clamp (1 part = 2 pieces)
RCN460.3X Ripped, with tension clearance 4 60.3 mm Clamp (1 part = 2 pieces)
RCN463X Ripped, with tension clearance 4 63 mm Clamp (1 part = 2 pieces)
RCN465X Ripped, with tension clearance 4 65 mm Clamp (1 part = 2 pieces)
RCN470X Ripped, with tension clearance 4 70 mm Clamp (1 part = 2 pieces)
RCN570X Ripped, with tension clearance 5 70 mm Clamp (1 part = 2 pieces)
RCN573X Ripped, with tension clearance 5 73 mm Clamp (1 part = 2 pieces)
RCN575X Ripped, with tension clearance 5 75 mm Clamp (1 part = 2 pieces)
RCN576.1X Ripped, with tension clearance 5 76.1 mm Clamp (1 part = 2 pieces)
RCN580X Ripped, with tension clearance 5 80 mm Clamp (1 part = 2 pieces)
RCN582.5X Ripped, with tension clearance 5 82.5 mm Clamp (1 part = 2 pieces)
RCN588.9X Ripped, with tension clearance 5 88.9 mm Clamp (1 part = 2 pieces)
RCN590X Ripped, with tension clearance 5 90 mm Clamp (1 part = 2 pieces)
RCA2-226.9 Ripped, with tension clearance 2 26.9 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP3-106 Ripped, with tension clearance 1 6 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
RCP3-108 Ripped, with tension clearance 1 8 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
RCP3-110 Ripped, with tension clearance 1 10 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
RCP3-112 Ripped, with tension clearance 1 12 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
RCP3-115 Ripped, with tension clearance 1 15 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
RCP3-116 Ripped, with tension clearance 1 16 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
RCP3-117.2 Ripped, with tension clearance 1 17.2 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
RCP3-118 Ripped, with tension clearance 1 18 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
RCP3-220 Ripped, with tension clearance 2 20 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
RCP3-221.3 Ripped, with tension clearance 2 21.3 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
RCP3-222 Ripped, with tension clearance 2 22 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
RCP3-225 Ripped, with tension clearance 2 25 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
RCP3-226.9 Ripped, with tension clearance 2 26.9 mm KIT 3 (clamp, Hexagon head screw, Cover plate, Rail nut)
ISC54571X n/a 5 n/a Socket head screw
ASC1X Phosphated 1 n/a Stacking screw
ASC2X Phosphated 2 n/a Stacking screw
ASC3X Phosphated 3 n/a Stacking screw
ASC4X Phosphated 4 n/a Stacking screw
ASC5X Phosphated 5 n/a Stacking screw
ASC6X Phosphated 6 n/a Stacking screw
ASC7X Phosphated 7 n/a Stacking screw
ASC8X Phosphated 8 n/a Stacking screw
ASC1VZX Galvanized Cr(VI)-free 1 n/a Stacking screw
ASC2VZX Galvanized Cr(VI)-free 2 n/a Stacking screw
ASC3VZX Galvanized Cr(VI)-free 3 n/a Stacking screw
ASC4VZX Galvanized Cr(VI)-free 4 n/a Stacking screw
ASC5VZX Galvanized Cr(VI)-free 5 n/a Stacking screw
ASC6VZX Galvanized Cr(VI)-free 6 n/a Stacking screw
ASC7VZX Galvanized Cr(VI)-free 7 n/a Stacking screw
ASC8VZX Galvanized Cr(VI)-free 8 n/a Stacking screw
ASC14571X n/a 1 n/a Stacking screw
RCVR576.1X Ripped, with tension clearance 5 76.1 mm Clamp (1 part = 2 pieces)
RCVR580X Ripped, with tension clearance 5 80 mm Clamp (1 part = 2 pieces)
RCVR582.5X Ripped, with tension clearance 5 82.5 mm Clamp (1 part = 2 pieces)
RCVR588.9X Ripped, with tension clearance 5 88.9 mm Clamp (1 part = 2 pieces)
RCVR590X Ripped, with tension clearance 5 90 mm Clamp (1 part = 2 pieces)
RCVR690X Ripped, with tension clearance 6 90 mm Clamp (1 part = 2 pieces)
RCVR697X Ripped, with tension clearance 6 97 mm Clamp (1 part = 2 pieces)
RCVR6100X Ripped, with tension clearance 6 100 mm Clamp (1 part = 2 pieces)
RCVR6101.6X Ripped, with tension clearance 6 101.6 mm Clamp (1 part = 2 pieces)
RCVR6108X Ripped, with tension clearance 6 108 mm Clamp (1 part = 2 pieces)
RCVR6114.3X Ripped, with tension clearance 6 114.3 mm Clamp (1 part = 2 pieces)
RCVR7140X Ripped, with tension clearance 7 140 mm Clamp (1 part = 2 pieces)
RCA442X Ripped, with tension clearance 4 42 mm Clamp (1 part = 2 pieces)
RCA445X Ripped, with tension clearance 4 45 mm Clamp (1 part = 2 pieces)
RCA448.3X Ripped, with tension clearance 4 48.3 mm Clamp (1 part = 2 pieces)
RCA450X Ripped, with tension clearance 4 50 mm Clamp (1 part = 2 pieces)
RCA451X Ripped, with tension clearance 4 51 mm Clamp (1 part = 2 pieces)
RCA455X Ripped, with tension clearance 4 55 mm Clamp (1 part = 2 pieces)
RCA457X Ripped, with tension clearance 4 57 mm Clamp (1 part = 2 pieces)
RCA460.3X Ripped, with tension clearance 4 60.3 mm Clamp (1 part = 2 pieces)
RCA463X Ripped, with tension clearance 4 63 mm Clamp (1 part = 2 pieces)
RCA465X Ripped, with tension clearance 4 65 mm Clamp (1 part = 2 pieces)
RCA470X Ripped, with tension clearance 4 70 mm Clamp (1 part = 2 pieces)
RCA573X Ripped, with tension clearance 5 73 mm Clamp (1 part = 2 pieces)
RCA575X Ripped, with tension clearance 5 75 mm Clamp (1 part = 2 pieces)
RCA576.1X Ripped, with tension clearance 5 76.1 mm Clamp (1 part = 2 pieces)
RCA580X Ripped, with tension clearance 5 80 mm Clamp (1 part = 2 pieces)
ASC24571X n/a 2 n/a Stacking screw
ASC34571X n/a 3 n/a Stacking screw
ASC44571X n/a 4 n/a Stacking screw
ASC54571X n/a 5 n/a Stacking screw
ASC64571X n/a 6 n/a Stacking screw
SPC1X Phosphated 1 n/a Locking plate
SPC2X Phosphated 2 n/a Locking plate
SPC3X Phosphated 3 n/a Locking plate
SPC4X Phosphated 4 n/a Locking plate
SPC5X Phosphated 5 n/a Locking plate
SPC6X Phosphated 6 n/a Locking plate
SPC7X Phosphated 7 n/a Locking plate
SPC8X Phosphated 8 n/a Locking plate
SPC1VZX Galvanized Cr(VI)-free 1 n/a Locking plate
SPC2VZX Galvanized Cr(VI)-free 2 n/a Locking plate
SPC3VZX Galvanized Cr(VI)-free 3 n/a Locking plate
SPC4VZX Galvanized Cr(VI)-free 4 n/a Locking plate
SPC5VZX Galvanized Cr(VI)-free 5 n/a Locking plate
SPC6VZX Galvanized Cr(VI)-free 6 n/a Locking plate
SPC7VZX Galvanized Cr(VI)-free 7 n/a Locking plate
SPC8VZX Galvanized Cr(VI)-free 8 n/a Locking plate
SPC14571X n/a 1 n/a Locking plate
RCP1-338 Ripped, with tension clearance 3 38 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-340 Ripped, with tension clearance 3 40 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-342 Ripped, with tension clearance 3 42 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-438 Ripped, with tension clearance 4 38 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-440 Ripped, with tension clearance 4 40 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-442 Ripped, with tension clearance 4 42 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-448.3 Ripped, with tension clearance 4 48.3 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-450 Ripped, with tension clearance 4 50 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-451 Ripped, with tension clearance 4 51 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-452 Ripped, with tension clearance 4 52 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-455 Ripped, with tension clearance 4 55 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-457 Ripped, with tension clearance 4 57 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
APC1X Phosphated 1 n/a Weld plate short
APC2X Phosphated 2 n/a Weld plate short
RCP106X Ripped, with tension clearance 1 6 mm Clamp (1 part = 2 pieces)
RCP108X Ripped, with tension clearance 1 8 mm Clamp (1 part = 2 pieces)
RCP110X Ripped, with tension clearance 1 10 mm Clamp (1 part = 2 pieces)
RCP112X Ripped, with tension clearance 1 12 mm Clamp (1 part = 2 pieces)
RCP112.7X Ripped, with tension clearance 1 12.7 mm Clamp (1 part = 2 pieces)
RCP113.5X Ripped, with tension clearance 1 13.5 mm Clamp (1 part = 2 pieces)
RCP114X Ripped, with tension clearance 1 14 mm Clamp (1 part = 2 pieces)
RCP115X Ripped, with tension clearance 1 15 mm Clamp (1 part = 2 pieces)
RCP116X Ripped, with tension clearance 1 16 mm Clamp (1 part = 2 pieces)
RCP117.2X Ripped, with tension clearance 1 17.2 mm Clamp (1 part = 2 pieces)
RCP118X Ripped, with tension clearance 1 18 mm Clamp (1 part = 2 pieces)
RCP219X Ripped, with tension clearance 2 19 mm Clamp (1 part = 2 pieces)
RCP220X Ripped, with tension clearance 2 20 mm Clamp (1 part = 2 pieces)
RCP221.3X Ripped, with tension clearance 2 21.3 mm Clamp (1 part = 2 pieces)
RCP222X Ripped, with tension clearance 2 22 mm Clamp (1 part = 2 pieces)
RCP223X Ripped, with tension clearance 2 23 mm Clamp (1 part = 2 pieces)
RCP225X Ripped, with tension clearance 2 25 mm Clamp (1 part = 2 pieces)
RCP226.9X Ripped, with tension clearance 2 26.9 mm Clamp (1 part = 2 pieces)
RCP228X Ripped, with tension clearance 2 28 mm Clamp (1 part = 2 pieces)
RCP230X Ripped, with tension clearance 2 30 mm Clamp (1 part = 2 pieces)
RCP330X Ripped, with tension clearance 3 30 mm Clamp (1 part = 2 pieces)
RCP332X Ripped, with tension clearance 3 32 mm Clamp (1 part = 2 pieces)
RCP333.7X Ripped, with tension clearance 3 33.7 mm Clamp (1 part = 2 pieces)
RCP7150X Ripped, with tension clearance 7 150 mm Clamp (1 part = 2 pieces)
RCP7152.4X Ripped, with tension clearance 7 152.4 mm Clamp (1 part = 2 pieces)
RCP7159X Ripped, with tension clearance 7 159 mm Clamp (1 part = 2 pieces)
RCP7165.1X Ripped, with tension clearance 7 165.1 mm Clamp (1 part = 2 pieces)
RCP7168.3X Ripped, with tension clearance 7 168.3 mm Clamp (1 part = 2 pieces)
RCP8168.3X Ripped, with tension clearance 8 168.3 mm Clamp (1 part = 2 pieces)
RCP1-460.3 Ripped, with tension clearance 4 60.3 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-463 Ripped, with tension clearance 4 63 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-465 Ripped, with tension clearance 4 65 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-470 Ripped, with tension clearance 4 70 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-573 Ripped, with tension clearance 5 73 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-575 Ripped, with tension clearance 5 75 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-576.1 Ripped, with tension clearance 5 76.1 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-580 Ripped, with tension clearance 5 80 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-588.9 Ripped, with tension clearance 5 88.9 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-590 Ripped, with tension clearance 5 90 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-690 Ripped, with tension clearance 6 90 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-6114.3 Ripped, with tension clearance 6 114.3 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-6115 Ripped, with tension clearance 6 115 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-6127 Ripped, with tension clearance 6 127 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-7127 Ripped, with tension clearance 7 127 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-7133 Ripped, with tension clearance 7 133 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-7140 Ripped, with tension clearance 7 140 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP1-7168.3 Ripped, with tension clearance 7 168.3 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCN1-223 Ripped, with tension clearance 2 23 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCN1-228 Ripped, with tension clearance 2 28 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCN1-445 Ripped, with tension clearance 4 45 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCN1-448.3 Ripped, with tension clearance 4 48.3 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCN1-451 Ripped, with tension clearance 4 51 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCN1-465 Ripped, with tension clearance 4 65 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCN1-573 Ripped, with tension clearance 5 73 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCN1-576.1 Ripped, with tension clearance 5 76.1 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCN1-588.9 Ripped, with tension clearance 5 88.9 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-228 Ripped, with tension clearance 2 28 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-230 Ripped, with tension clearance 2 30 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-330 Ripped, with tension clearance 3 30 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA582.5X Ripped, with tension clearance 5 82.5 mm Clamp (1 part = 2 pieces)
RCA588.9X Ripped, with tension clearance 5 88.9 mm Clamp (1 part = 2 pieces)
RCA590X Ripped, with tension clearance 5 90 mm Clamp (1 part = 2 pieces)
RCA6100X Ripped, with tension clearance 6 100 mm Clamp (1 part = 2 pieces)
RCA6114.3X Ripped, with tension clearance 6 114.3 mm Clamp (1 part = 2 pieces)
RCA7140X Ripped, with tension clearance 7 140 mm Clamp (1 part = 2 pieces)
RCA7150X Ripped, with tension clearance 7 150 mm Clamp (1 part = 2 pieces)
RCA7168.3X Ripped, with tension clearance 7 168.3 mm Clamp (1 part = 2 pieces)
RCA9273X Ripped, with tension clearance 9 273 mm Clamp (1 part = 2 pieces)
APC3X Phosphated 3 n/a Weld plate short
APC4X Phosphated 4 n/a Weld plate short
APC5X Phosphated 5 n/a Weld plate short
APC6X Phosphated 6 n/a Weld plate short
APC7X Phosphated #9 n/a Weld plate short
APC8X Phosphated 8 n/a Weld plate short
APC9X Phosphated 9 n/a Weld plate short
APC10X Phosphated 10 n/a Weld plate short
APC1VZX Galvanized Cr(VI)-free 1 n/a Weld plate short
RCA1-332 Ripped, with tension clearance 3 32 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-333.7 Ripped, with tension clearance 3 33.7 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-338 Ripped, with tension clearance 3 38 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-342 Ripped, with tension clearance 3 42 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-442 Ripped, with tension clearance 4 42 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-448.3 Ripped, with tension clearance 4 48.3 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-457 Ripped, with tension clearance 4 57 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-460.3 Ripped, with tension clearance 4 60.3 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-463 Ripped, with tension clearance 4 63 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-470 Ripped, with tension clearance 4 70 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-576.1 Ripped, with tension clearance 5 76.1 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-588.9 Ripped, with tension clearance 5 88.9 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-6114.3 Ripped, with tension clearance 6 114.3 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCA1-7168.3 Ripped, with tension clearance 7 168.3 mm KIT 1 (Clamp, hexagonal head screw, Cover plate, weld plate)
RCP2-106 Ripped, with tension clearance 1 6 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-108 Ripped, with tension clearance 1 8 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-110 Ripped, with tension clearance 1 10 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-112 Ripped, with tension clearance 1 12 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-112.7 Ripped, with tension clearance 1 12.7 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-113.5 Ripped, with tension clearance 1 13.5 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-115 Ripped, with tension clearance 1 15 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-116 Ripped, with tension clearance 1 16 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-117.2 Ripped, with tension clearance 1 17.2 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-118 Ripped, with tension clearance 1 18 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-219 Ripped, with tension clearance 2 19 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-220 Ripped, with tension clearance 2 20 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-221.3 Ripped, with tension clearance 2 21.3 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-222 Ripped, with tension clearance 2 22 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-225 Ripped, with tension clearance 2 25 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
RCP2-226.9 Ripped, with tension clearance 2 26.9 mm KIT 2 (clamp, Socket head screw, Cover plate, Weld plate short)
DPC7VZX Galvanized Cr(VI)-free 7 n/a Cover plate
DPC8VZX Galvanized Cr(VI)-free 8 n/a Cover plate
DPC14571X n/a 1 n/a Cover plate
DPC24571X n/a 2 n/a Cover plate
DPC34571X n/a 3 n/a Cover plate
DPC44571X n/a 4 n/a Cover plate
DPC54571X n/a 5 n/a Cover plate
DPC64571X n/a 6 n/a Cover plate
DPC74571X n/a 7 n/a Cover plate
DPC84571X n/a 8 n/a Cover plate
DPDC1X Phosphated 1 n/a Cover plate - double
DPDC2X Phosphated 2 n/a Cover plate - double
DPDC3X Phosphated 3 n/a Cover plate - double
DPDC4X Phosphated 4 n/a Cover plate - double
DPDC5X Phosphated 5 n/a Cover plate - double
DPDC6X Phosphated 6 n/a Cover plate - double
DPDC7X Phosphated 7 n/a Cover plate - double
DPDC8X Phosphated 8 n/a Cover plate - double
DPDC9X Phosphated 9 n/a Cover plate - double
DPDC2VZX Galvanized Cr(VI)-free 2 n/a Cover plate - double
DPDC3VZX Galvanized Cr(VI)-free 3 n/a Cover plate - double
DPDC4VZX Galvanized Cr(VI)-free 4 n/a Cover plate - double
DPDC5VZX Galvanized Cr(VI)-free 5 n/a Cover plate - double
DPDC6VZX Galvanized Cr(VI)-free 6 n/a Cover plate - double
RCNG113.5X Smooth, without tension clearance 1 13.5 mm Clamp (1 part = 2 pieces)
RCNG222X Smooth, without tension clearance 2 22 mm Clamp (1 part = 2 pieces)
RCP8193.7X Ripped, with tension clearance 8 193.7 mm Clamp (1 part = 2 pieces)
RCP8203X Ripped, with tension clearance 8 203 mm Clamp (1 part = 2 pieces)
RCP8219.1X Ripped, with tension clearance 8 219.1 mm Clamp (1 part = 2 pieces)
RCP8220X Ripped, with tension clearance 8 220 mm Clamp (1 part = 2 pieces)
RCP9273X Ripped, with tension clearance 9 273 mm Clamp (1 part = 2 pieces)
RCPG106X Smooth, without tension clearance 1 6 mm Clamp (1 part = 2 pieces)
RCPG108X Smooth, without tension clearance 1 8 mm Clamp (1 part = 2 pieces)
RCPG110X Smooth, without tension clearance 1 10 mm Clamp (1 part = 2 pieces)
RCPG112X Smooth, without tension clearance 1 12 mm Clamp (1 part = 2 pieces)
RCPG112.7X Smooth, without tension clearance 1 12.7 mm Clamp (1 part = 2 pieces)
RCPG113.5X Smooth, without tension clearance 1 13.5 mm Clamp (1 part = 2 pieces)
RCPG114X Smooth, without tension clearance 1 14 mm Clamp (1 part = 2 pieces)
RCPG115X Smooth, without tension clearance 1 15 mm Clamp (1 part = 2 pieces)
RCPG116X Smooth, without tension clearance 1 16 mm Clamp (1 part = 2 pieces)
RCPG117.2X Smooth, without tension clearance 1 17.2 mm Clamp (1 part = 2 pieces)
RCPG118X Smooth, without tension clearance 1 18 mm Clamp (1 part = 2 pieces)
RCPG219X Smooth, without tension clearance 2 19 mm Clamp (1 part = 2 pieces)
RCPG220X Smooth, without tension clearance 2 20 mm Clamp (1 part = 2 pieces)
RCPG221.3X Smooth, without tension clearance 2 21.3 mm Clamp (1 part = 2 pieces)
RCPG222X Smooth, without tension clearance 2 22 mm Clamp (1 part = 2 pieces)
RCPG223X Smooth, without tension clearance 2 23 mm Clamp (1 part = 2 pieces)
RCPG225X Smooth, without tension clearance 2 25 mm Clamp (1 part = 2 pieces)
RCPG226.9X Smooth, without tension clearance 2 26.9 mm Clamp (1 part = 2 pieces)
RCPG228X Smooth, without tension clearance 2 28 mm Clamp (1 part = 2 pieces)
RCPG230X Smooth, without tension clearance 2 30 mm Clamp (1 part = 2 pieces)
RCPG330X Smooth, without tension clearance 3 30 mm Clamp (1 part = 2 pieces)
RCPG332X Smooth, without tension clearance 3 32 mm Clamp (1 part = 2 pieces)
RCPG333.7X Smooth, without tension clearance 3 33.7 mm Clamp (1 part = 2 pieces)
RCPG335X Smooth, without tension clearance 3 35 mm Clamp (1 part = 2 pieces)
RCPG338X Smooth, without tension clearance 3 38 mm Clamp (1 part = 2 pieces)
RCPG340X Smooth, without tension clearance 3 40 mm Clamp (1 part = 2 pieces)
RCPG342X Smooth, without tension clearance 3 42 mm Clamp (1 part = 2 pieces)
RCPG438X Smooth, without tension clearance 4 38 mm Clamp (1 part = 2 pieces)
RCN5-116 Ripped, with tension clearance 1 16 mm KIT 5 (clamp, Locking plate, stacking bolt)
RCN5-332 Ripped, with tension clearance 3 32 mm KIT 5 (clamp, Locking plate, stacking bolt)
RCA5-221.3 Ripped, with tension clearance 2 21.3 mm KIT 5 (clamp, Locking plate, stacking bolt)
APLC1X Phosphated 1 n/a Weld/screw plate
APLC2X Phosphated 2 n/a Weld/screw plate
APLC3X Phosphated 3 n/a Weld/screw plate
APLC4X Phosphated 4 n/a Weld/screw plate
APLC5X Phosphated 5 n/a Weld/screw plate
APLC6X Phosphated 6 n/a Weld/screw plate
APLC7X Phosphated 7 n/a Weld/screw plate
RCVR330X Ripped, with tension clearance 3 30 mm Clamp (1 part = 2 pieces)
RCVR332X Ripped, with tension clearance 3 32 mm Clamp (1 part = 2 pieces)
RCVR333.7X Ripped, with tension clearance 3 33.7 mm Clamp (1 part = 2 pieces)
RCVR335X Ripped, with tension clearance 3 35 mm Clamp (1 part = 2 pieces)
RCVR338X Ripped, with tension clearance 3 38 mm Clamp (1 part = 2 pieces)
RCVR340X Ripped, with tension clearance 3 40 mm Clamp (1 part = 2 pieces)
RCVR342X Ripped, with tension clearance 3 42 mm Clamp (1 part = 2 pieces)
RCVR438X Ripped, with tension clearance 4 38 mm Clamp (1 part = 2 pieces)
RCVR440X Ripped, with tension clearance 4 40 mm Clamp (1 part = 2 pieces)
RCVR442X Ripped, with tension clearance 4 42 mm Clamp (1 part = 2 pieces)
RCVR445X Ripped, with tension clearance 4 45 mm Clamp (1 part = 2 pieces)
RCVR448.3X Ripped, with tension clearance 4 48.3 mm Clamp (1 part = 2 pieces)
RCVR450X Ripped, with tension clearance 4 50 mm Clamp (1 part = 2 pieces)
RCVR451X Ripped, with tension clearance 4 51 mm Clamp (1 part = 2 pieces)
RCVR452X Ripped, with tension clearance 4 52 mm Clamp (1 part = 2 pieces)
RCVR455X Ripped, with tension clearance 4 55 mm Clamp (1 part = 2 pieces)
RCVR457X Ripped, with tension clearance 4 57 mm Clamp (1 part = 2 pieces)
RCVR460.3X Ripped, with tension clearance 4 60.3 mm Clamp (1 part = 2 pieces)
RCVR463X Ripped, with tension clearance 4 63 mm Clamp (1 part = 2 pieces)
RCVR465X Ripped, with tension clearance 4 65 mm Clamp (1 part = 2 pieces)
RCVR470X Ripped, with tension clearance 4 70 mm Clamp (1 part = 2 pieces)
RCVR570X Ripped, with tension clearance 5 70 mm Clamp (1 part = 2 pieces)
RCVR573X Ripped, with tension clearance 5 73 mm Clamp (1 part = 2 pieces)
RCVR575X Ripped, with tension clearance 5 75 mm Clamp (1 part = 2 pieces)
DPDC7VZX Galvanized Cr(VI)-free 7 n/a Cover plate - double
DPDC34571X n/a 3 n/a Cover plate - double
DPDC44571X n/a 4 n/a Cover plate - double
SSC1X Phosphated 1 n/a Hexagon head screw
SSC2X Phosphated 2 n/a Hexagon head screw
SSC3X Phosphated 3 n/a Hexagon head screw
SSC4X Phosphated 4 n/a Hexagon head screw
SSC5X Phosphated 5 n/a Hexagon head screw
SSC6X Phosphated 6 n/a Hexagon head screw
SSC7X Phosphated 7 n/a Hexagon head screw
RCP225.4X Ripped, with tension clearance 2 25.4 mm Clamp (1 part = 2 pieces)
RCP9219.1X Ripped, with tension clearance 9 219.1 mm Clamp (1 part = 2 pieces)

687PDC
687614