Clamps - Series O | Product Series

Filter by

    No filters selected

Product Style

Size

Tube Outside Diameter

Accessories Included

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Clamps - Series O

Clamps - Series O

EO-Tube Clamps in Series O are available in four standard sizes.
Outer tube diameter from 6 to 22 mm.

Technical Specifications

  • Accessories Included: Cover plate (for Clamp with 2 holes), Clamp (1 hole), Clamp (2 holes)
  • Product Style: galvanized Cr(VI)-free, n.a., smooth, without tension clearance (light rips)
  • Tube O.D.: 6.0, 6.4, 8.0, 9.5, 10.0, 12.0, 12.7, 13.5, 14.0, 15.0, 16.0, 17.2, 18.0, 19.0, 20.0, 21.3, 22.0 mm
  • Size: 1 to 4
Safety Warning

Full Product Description

EO-Tube Clamps in Series O are available in four standard sizes.
– Outer tube diameter for the metric series 6 to 22 mm
Different diameter on request.

CLAMP MATERIAL:
Polypropylene –30°C up to +90°C, colour dark green
Polyamide –40°C up to +120°C, colour black
Rubber –50°C up to +120°C, colour black
Aluminium up to +300°C
All metal parts are also available in stainless steel. Other materials upon request.
Stainless steel qualitities are to 1.4401/1.4571 (AISI 316/316 Ti), resistant to rust and acid.

MARKETS:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

APPLICATIONS:
• Suitable for general hydraulic applications.

Features/ Benefits of EO tube clamps:
• The function of tube clamps is the fixing of straight tubes, bent tubes and hoses, the broad product range of Parker tube clamps helps to find a solution for all requests and therefore extends the range of applications.
• Their notable features are re-set capability, high tensile strength, very high abrasion resistance and excellent resistance to cold. This range of features enlarges the number of possible applications and stretches the life-cycle of tube clamps.

Related Documents

×
Products Product Style Size Tube Outside Diameter Accessories Included
DPO1X Galvanized Cr(VI)-free 1 n/a Cover plate (for Clamp with 2 holes)
DPO14571X n/a 1 n/a Cover plate (for Clamp with 2 holes)
DPO2X Galvanized Cr(VI)-free 2 n/a Cover plate (for Clamp with 2 holes)
DPO24571X n/a 2 n/a Cover plate (for Clamp with 2 holes)
DPO3X Galvanized Cr(VI)-free 3 n/a Cover plate (for Clamp with 2 holes)
DPO34571X n/a 3 n/a Cover plate (for Clamp with 2 holes)
DPO4X Galvanized Cr(VI)-free 4 n/a Cover plate (for Clamp with 2 holes)
DPO44571X n/a 4 n/a Cover plate (for Clamp with 2 holes)
ROP106X Smooth, without tension clearance (light rips) 1 6 mm Clamp (1 hole)
ROP106.4X Smooth, without tension clearance (light rips) 1 6.4 mm Clamp (1 hole)
ROP108X Smooth, without tension clearance (light rips) 1 8 mm Clamp (1 hole)
ROP208X Smooth, without tension clearance (light rips) 2 8 mm Clamp (1 hole)
ROP209.5X Smooth, without tension clearance (light rips) 2 9.5 mm Clamp (1 hole)
ROP210X Smooth, without tension clearance (light rips) 2 10 mm Clamp (1 hole)
ROP212X Smooth, without tension clearance (light rips) 2 12 mm Clamp (1 hole)
ROP212.7X Smooth, without tension clearance (light rips) 2 12.7 mm Clamp (1 hole)
ROP310X Smooth, without tension clearance (light rips) 3 10 mm Clamp (1 hole)
ROP312X Smooth, without tension clearance (light rips) 3 12 mm Clamp (1 hole)
ROP312.7X Smooth, without tension clearance (light rips) 3 12.7 mm Clamp (1 hole)
ROP313.5X Smooth, without tension clearance (light rips) 3 13.5 mm Clamp (1 hole)
ROP314X Smooth, without tension clearance (light rips) 3 14 mm Clamp (1 hole)
ROP315X Smooth, without tension clearance (light rips) 3 15 mm Clamp (1 hole)
ROP316X Smooth, without tension clearance (light rips) 3 16 mm Clamp (1 hole)
ROP414X Smooth, without tension clearance (light rips) 4 14 mm Clamp (1 hole)
ROP415X Smooth, without tension clearance (light rips) 4 15 mm Clamp (1 hole)
ROP416X Smooth, without tension clearance (light rips) 4 16 mm Clamp (1 hole)
ROP417.2X Smooth, without tension clearance (light rips) 4 17.2 mm Clamp (1 hole)
ROP418X Smooth, without tension clearance (light rips) 4 18 mm Clamp (1 hole)
ROP419X Smooth, without tension clearance (light rips) 4 19 mm Clamp (1 hole)
ROP420X Smooth, without tension clearance (light rips) 4 20 mm Clamp (1 hole)
ROP421.3X Smooth, without tension clearance (light rips) 4 21.3 mm Clamp (1 hole)
ROP422X Smooth, without tension clearance (light rips) 4 22 mm Clamp (1 hole)
RON106X Smooth, without tension clearance (light rips) 1 6 mm Clamp (1 hole)
RON106.4X Smooth, without tension clearance (light rips) 1 6.4 mm Clamp (1 hole)
RON108X Smooth, without tension clearance (light rips) 1 8 mm Clamp (1 hole)
RON208X Smooth, without tension clearance (light rips) 2 8 mm Clamp (1 hole)
RON209.5X Smooth, without tension clearance (light rips) 2 9.5 mm Clamp (1 hole)
RON210X Smooth, without tension clearance (light rips) 2 10 mm Clamp (1 hole)
RON212X Smooth, without tension clearance (light rips) 2 12 mm Clamp (1 hole)
RON212.7X Smooth, without tension clearance (light rips) 2 12.7 mm Clamp (1 hole)
RON310X Smooth, without tension clearance (light rips) 3 10 mm Clamp (1 hole)
RON312X Smooth, without tension clearance (light rips) 3 12 mm Clamp (1 hole)
RON312.7X Smooth, without tension clearance (light rips) 3 12.7 mm Clamp (1 hole)
RON314X Smooth, without tension clearance (light rips) 3 14 mm Clamp (1 hole)
RON315X Smooth, without tension clearance (light rips) 3 15 mm Clamp (1 hole)
RON316X Smooth, without tension clearance (light rips) 3 16 mm Clamp (1 hole)
RON414X Smooth, without tension clearance (light rips) 4 14 mm Clamp (1 hole)
RON415X Smooth, without tension clearance (light rips) 4 15 mm Clamp (1 hole)
RON416X Smooth, without tension clearance (light rips) 4 16 mm Clamp (1 hole)
RON417.2X Smooth, without tension clearance (light rips) 4 17.2 mm Clamp (1 hole)
RON418X Smooth, without tension clearance (light rips) 4 18 mm Clamp (1 hole)
RON419X Smooth, without tension clearance (light rips) 4 19 mm Clamp (1 hole)
RON420X Smooth, without tension clearance (light rips) 4 20 mm Clamp (1 hole)
RON421.3X Smooth, without tension clearance (light rips) 4 21.3 mm Clamp (1 hole)
RON422X Smooth, without tension clearance (light rips) 4 22 mm Clamp (1 hole)
ROPD106X Smooth, without tension clearance (light rips) 1 6 mm Clamp (2 holes)
ROPD106.4X Smooth, without tension clearance (light rips) 1 6.4 mm Clamp (2 holes)
ROPD108X Smooth, without tension clearance (light rips) 1 8 mm Clamp (2 holes)
ROPD208X Smooth, without tension clearance (light rips) 2 8 mm Clamp (2 holes)
ROPD209.5X Smooth, without tension clearance (light rips) 2 9.5 mm Clamp (2 holes)
ROPD210X Smooth, without tension clearance (light rips) 2 10 mm Clamp (2 holes)
ROPD212X Smooth, without tension clearance (light rips) 2 12 mm Clamp (2 holes)
ROPD212.7X Smooth, without tension clearance (light rips) 2 12.7 mm Clamp (2 holes)
ROPD310X Smooth, without tension clearance (light rips) 3 10 mm Clamp (2 holes)
ROPD312X Smooth, without tension clearance (light rips) 3 12 mm Clamp (2 holes)
ROPD312.7X Smooth, without tension clearance (light rips) 3 12.7 mm Clamp (2 holes)
ROPD313.5X Smooth, without tension clearance (light rips) 3 13.5 mm Clamp (2 holes)
ROPD314X Smooth, without tension clearance (light rips) 3 14 mm Clamp (2 holes)
ROPD315X Smooth, without tension clearance (light rips) 3 15 mm Clamp (2 holes)
ROPD316X Smooth, without tension clearance (light rips) 3 16 mm Clamp (2 holes)
ROPD414X Smooth, without tension clearance (light rips) 4 14 mm Clamp (2 holes)
ROPD415X Smooth, without tension clearance (light rips) 4 15 mm Clamp (2 holes)
ROPD416X Smooth, without tension clearance (light rips) 4 16 mm Clamp (2 holes)
ROPD417.2X Smooth, without tension clearance (light rips) 4 17.2 mm Clamp (2 holes)
ROPD418X Smooth, without tension clearance (light rips) 4 18 mm Clamp (2 holes)
ROPD419X Smooth, without tension clearance (light rips) 4 19 mm Clamp (2 holes)
ROPD420X Smooth, without tension clearance (light rips) 4 20 mm Clamp (2 holes)
ROPD421.3X Smooth, without tension clearance (light rips) 4 21.3 mm Clamp (2 holes)
ROPD422X Smooth, without tension clearance (light rips) 4 22 mm Clamp (2 holes)
ROND106X Smooth, without tension clearance (light rips) 1 6 mm Clamp (2 holes)
ROND106.4X Smooth, without tension clearance (light rips) 1 6.4 mm Clamp (2 holes)
ROND108X Smooth, without tension clearance (light rips) 1 8 mm Clamp (2 holes)
ROND208X Smooth, without tension clearance (light rips) 2 8 mm Clamp (2 holes)
ROND209.5X Smooth, without tension clearance (light rips) 2 9.5 mm Clamp (2 holes)
ROND210X Smooth, without tension clearance (light rips) 2 10 mm Clamp (2 holes)
ROND212X Smooth, without tension clearance (light rips) 2 12 mm Clamp (2 holes)
ROND212.7X Smooth, without tension clearance (light rips) 2 12.7 mm Clamp (2 holes)
ROND310X Smooth, without tension clearance (light rips) 3 10 mm Clamp (2 holes)
ROND312X Smooth, without tension clearance (light rips) 3 12 mm Clamp (2 holes)
ROND312.7X Smooth, without tension clearance (light rips) 3 12.7 mm Clamp (2 holes)
ROND314X Smooth, without tension clearance (light rips) 3 14 mm Clamp (2 holes)
ROND315X Smooth, without tension clearance (light rips) 3 15 mm Clamp (2 holes)
ROND316X Smooth, without tension clearance (light rips) 3 16 mm Clamp (2 holes)
ROND414X Smooth, without tension clearance (light rips) 4 14 mm Clamp (2 holes)
ROND415X Smooth, without tension clearance (light rips) 4 15 mm Clamp (2 holes)
ROND416X Smooth, without tension clearance (light rips) 4 16 mm Clamp (2 holes)
ROND417.2X Smooth, without tension clearance (light rips) 4 17.2 mm Clamp (2 holes)
ROND418X Smooth, without tension clearance (light rips) 4 18 mm Clamp (2 holes)
ROND419X Smooth, without tension clearance (light rips) 4 19 mm Clamp (2 holes)
ROND420X Smooth, without tension clearance (light rips) 4 20 mm Clamp (2 holes)
ROND421.3X Smooth, without tension clearance (light rips) 4 21.3 mm Clamp (2 holes)
ROND422X Smooth, without tension clearance (light rips) 4 22 mm Clamp (2 holes)
RON313.5X Smooth, without tension clearance (light rips) 3 13.5 mm Clamp (1 hole)

687PDC
687614