Clariflow-E Pleated Membrane Filter Cartridges | Hydrophilic PES membrane for aqueous applications | Parker NA

Clariflow-E Pleated Membrane Filter Cartridges | Hydrophilic PES membrane for aqueous applications | Product Series

Filter by

    No filters selected

Style

End Cap Configuration

Length (inch)

Micron Rating (µm)

Seal Material

Secondary Seal

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Clariflow-E Pleated Membrane Filter Cartridges | Hydrophilic PES membrane for aqueous applications

Clariflow-E Pleated Membrane Filter Cartridges | Hydrophilic PES membrane for aqueous applications

Clariflow® -E filter cartridges are optimized for use in microelectronics applications such as DI water and aqueous-based chemicals in the removal of both organic and inorganic particulates.

Technical Specifications

  • Brand: Parker
  • Industry: Microelectronics
  • Function: Clarification, Prefiltration, Polishing
  • Media: PES (Polyethersulfone)
  • Filter Construction: Pleated Membrane
  • Outside Diameter: 2.75 inch
  • End Cap Material: Polypropylene
  • Core Type: Polypropylene
  • Hose Reinforcement Material & Structure: Polypropylene
  • Flow Rate: 0.5 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.02 Micron, 1.0 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.04 Micron, 1.8 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.1 Micron, 3.7 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.2 Micron, 4.8 gal/min (gpm/psid) per 10 inch Cartridge Equivalent
Safety Warning

Full Product Description

Clariflow® -E filter cartridges are optimized for use in microelectronics applications such as DI water and aqueous-based chemicals. The unique mirrored-anisotropic PES (Polyethersulfone) filter membrane has exceptionally high flow rates and on-stream lifetime while providing consistent removal of both organic and inorganic particulates.
The combination of hydrophilic PES filter membrane and a high-purity, all-polypropylene support structure results in a very low level of ionic and organic extractables, broad chemical compatibility, and resistance to particle shedding.
Every filter cartridge is fabricated in a clean room environment, pre-flushed with 18 megohm-cm ultrapure DI water, and 100% integrity tested in an ISO-certified facility.
Features/Benefits
• High-retention hydrophilic membrane
• High flow rate
• Broad chemical compatibility for multiple applications
• Long on-stream life
• 100% integrity tested
Applications
• BOE filtration
• Dilute HF filtration
• POU DI rinse filtration
• Bulk DI water systems filtration
• Copper plating filtration
• Ni plating filtration
• Hard disk wash process filtration
• Filtration of other dilute acids and bases

Related Documents

×

687PDC
679945