Clariflow-WG Pleated Membrane Filter Cartridge | Water service grade hydrophilic PES membrane | Product Series

Filter by

    No filters selected

Style

End Cap Configuration

Length (inch)

Micron Rating (µm)

Seal Material

Secondary Seal

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Clariflow-WG Pleated Membrane Filter Cartridge | Water service grade hydrophilic PES membrane

Clariflow-WG Pleated Membrane Filter Cartridge | Water service grade hydrophilic PES membrane

Clariflow water service grade cartridges are cost-effective alternatives to Clariflow E and G grade cartridges for the filtration of a variety of aqueous liquids.

Technical Specifications

  • Industry: Food and Beverage
  • Brand: Parker
  • Function: Clarification/Prefiltration/Polishing
  • Media: PES (Polyethersulfone)
  • Filter Construction: Pleated Membrane
  • Outside Diameter: 2.75 inch
  • End Cap Material: Polypropylene
  • Core Type: Polypropylene
  • Hose Reinforcement Material & Structure: Polypropylene
  • Flow Rate: 2.6 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.2 Micron, 1.3 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.1 Micron, 3.8 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.45 Micron, 0.7 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.04 Micron, 6.5 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.04 Micron
Safety Warning

Full Product Description

The Clariflow-WG Pleated Membrane Filter Cartridge is built around a unique polyethersulfone (PES) membrane that is inherently hydrophilic, and contains no added surfactants or wetting agents. It delivers clean filtrates, flow rates, extended service life and excellent resistance to hydrolysis. Water Service cartridges are fabricated under cleanroom conditions.

Related Documents

Ɨ
Showing 1 to 100 of 126 entries

687PDC
679945