Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The clearcurrent® BP NanoPleat™ cartridge filter is a blended-media alternative to the clearcurrent PRO cartridge filter that is water-resistant and utilizes Advanced NanoPleat Nanofiber technology for efficiency and low pressure drop.
The clearcurrent® BP NanoPleat™ cartridge filter is a blended-media alternative to the clearcurrent PRO cartridge filter that is water-resistant and utilizes Advanced NanoPleat Nanofiber technology for efficiency and low pressure drop. As a cost-effective alternative to the clearcurrent PRO cartridge filter, the BP NanoPleat filter has been tested to, and complies with, a wide range of industry specifications for gas turbine inlet filtration.
Features/Benefits:
• Excellent particulate removal efficiency reduces compressor fouling and lengthens intervals between water washes
• Low initial and operational pressure drop helps increase turbine output and/or enhances fuel efficiency
• Optimized when operating in wet or dry conditions and at high or low levels of humidity and dust loading
• Positive sealing arrangement eliminates unfiltered air bypass in the system
Applications:
Designed to fit a range of new and retrofit systems in cross-flow, up-flow, and split up-flow configurations and available in various sizes and materials in both cylindrical and conical styles
| Products | Product Style | Media | Outside Diameter |
|---|---|---|---|
| 04030173 | Cylinder | Cellulose/Synthetic Blend with NanoPleat™ | 324 mm |
| 04030172 | Conical | Cellulose/Synthetic Blend with NanoPleat™ | 324 to 445 mm |
| 04030169 | Conical (Braden) | Cellulose/Synthetic Blend with NanoPleat™ | 324 to 445 mm |
| 04030099 | Conical | Cellulose/Synthetic Blend with NanoPleat™ | 324 to 445 mm |
| 04030100 | Cylinder | Cellulose/Synthetic Blend with NanoPleat™ | 324 mm |
| 04030146 | Conical | Cellulose/Synthetic Blend with NanoPleat™ | 324 to 445 mm |
| 04030147 | Cylinder | Cellulose/Synthetic Blend with NanoPleat™ | 324 mm |
| 04030112 | n/a | Cellulose/Polyester Blend with Nanofiber | 303 mm |
| 04030111 | n/a | Cellulose/Polyester Blend with Nanofiber | 293 mm |
| 04030110 | n/a | Cellulose/Polyester Blend with Nanofiber | 445 mm |