Clear Current PG vCell Filter - PHX | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Clear Current PG vCell Filter - PHX

Clear Current PG vCell Filter - PHX

The clearcurrent® PG PHX vCell filter provides best-in-class turbine protection against corrosives and moisture with its unique combination of hydrophobic properties and high efficiency.

Technical Specifications

  • Brand: Clearcurrent
  • Division: Gas Turbine Filtration Division
  • Industry: Power Generation
  • Application: Landbased
  • Technology: Filtration
  • Product Type: vCell
  • Product Style: vCell
  • Media: Glass non-woven - Hydrophobic
  • Flow Rate: 4250 m3/hour, 2500 CFM
  • Filter Efficiency Rating: F9, MERV 15
  • Materials of Construction: Plastic - ABS
  • Operating Temperature: -40 to 80 °C, -40 to 176 °F
  • Outside Diameter: n/a
  • Inside Diameter: n/a
  • Height: 593 mm
  • Width: 593 mm
  • Depth: 435 mm
  • Weight: 13 kg, 29 lb
Safety Warning

Full Product Description

The clearcurrent® PG PHX vCell filter provides best-in-class turbine protection against corrosives and moisture with its unique combination of hydrophobic properties and high efficiency.

It has a filtration efficiency grade of F9 per EN1822:2009 and an extended filtration surface area that ensures low pressure loss and supports extended filter life. clearcurrent’s PHX filter sets a new standard in corrosion protection. Its salt removal performance has been significantly improved over the best products previously available.

The clearcurrent® PG PHX vCell filter is made using fully potted, pleated panels to provide a complete seal and is mounted within an acrylonitrile butadiene styrene plastic frame. Protective grids incorporated on the downstream surface deliver robust performance, even in high under-pressure conditions that can be experienced in gas turbine applications.

Features/Benefits:

• Media provides hydrophobic performance for superior protection in wet environments

• Low pressure loss helps increase power output and/or improves fuel efficiency

• Easy to install and change out to reduce downtime 

• Easily disposable by incineration

Applications:

• Multi-stage static or hybrid filtration

• Available in industry-standard sizes, the PG PHX vCell is suitable for all GT original equipment manufacturer filter houses.

Also available in reverse flow configuration




Products
PHX/006157F

687PDC
B43098