Clear Current SP Nano Cartridge Filters | Product Series

Filter by

    No filters selected

Product Style

Outside Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Clear Current SP Nano Cartridge Filters

Clear Current SP Nano Cartridge Filters

The clearcurrent® SP Nano cartridge is a fully synthetic and water-resistant filter with high dust-holding capacity and nanofiber for increased efficiency.

Technical Specifications

  • Brand: Clearcurrent
  • Division: Gas Turbine Filtration Division
  • Industry: Power Generation
  • Application: Landbased
  • Technology: Filtration
  • Product Type: Filter Cartridge
  • Product Style: Conical, Cylinder, Conical (Braden)
  • Media: Synthetic non-woven water repellent composite with Nano
  • Flow Rate: 2975 m3/hour, 1750 CFM
  • Filter Efficiency Rating: F9, MERV 15
  • Materials of Construction: Galvanised G90, Stainless Steel 316/L, Stainless Steel 304/L
  • Operating Temperature: -31.7 to 50 °C, -25 to 122 °F
  • Outside Diameter: 324 to 445 mm, 12.75 to 17.5 inch
  • Inside Diameter: 292 mm, 11.5 inch
  • Height: 660 mm, 26.0 inch
  • Weight: 6 to 7.5 kg, 13 to 16.5 lbs
  • Specifications Met: EN779, ASHRAE 52.2
Safety Warning

Full Product Description

The clearcurrent® SP Nano cartridge is a fully synthetic and water-resistant filter with high dust-holding capacity and nanofiber for increased efficiency.

The clearcurrent SP Nano cartridge filter maintains gas turbine inlet air quality and extends filter operating life in the most challenging environments, including desert locations. Filtration and pressure loss characteristics remain optimized whether the filter is operating in wet or dry conditions, and at high and low levels of humidity. The element has been tested to, and complies with, a wide range of industry specifications for gas turbine inlet filtration.

Features/Benefits:

• Excellent sub-micron particulate removal efficiency reduces compressor fouling and lengthens intervals between water washes

• Low initial and operational pressure drop helps increase turbine output and/or enhances fuel efficiency

• Positive sealing arrangement eliminates unfiltered air bypass in the system

• Specifically designed for high-dust applications

Applications:

Designed to fit a range of new and retrofit systems in cross-flow configurations and available in various sizes and materials in both cylindrical and conical styles




Products Product Style Outside Diameter
04030054 Conical 324 to 445 mm
04030077 Cylinder 324 mm
04030067 Conical 324 to 445 mm
04030072 Cylinder 324 mm
04030084 Conical 324 to 445 mm
04030085 Cylinder 324 mm
4030047 324 to 445 mm
04030055 Cylinder 324 mm
04030060 Conical (Braden) 324 to 445 mm
04030068 Cylinder 324 mm

687PDC
B43098