NEXCLEAR® PVC Clear General Service Tubing, Series 100 | Product Series

Filter by

    No filters selected

Tube I.D. (inch)

Tube O.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
NEXCLEAR® PVC Clear General Service Tubing, Series 100

NEXCLEAR® PVC Clear General Service Tubing, Series 100

Nexclear PVC Clear General Service Tubing is designed for transfer of abrasives, air, beverages, food particulates, sanitary products and potable water in applications to 150°F and 65 psi, Series 100

Technical Specifications

  • Tube Material: PVC
  • Application: General Purpose
  • Specifications Met: FDA, NSF 51 Listed Certified to 180°F (80°C), USP Class VI
  • Tube Outside Diameter: 3.2 to 63.5 mm, 1/8 to 2-1/2 inch
  • Maximum Operating Pressure: 20 to 65 psi, 1.4 to 4.5 bar
  • Maximum Operating Temperature: 150 °F, 65 °C
  • Minimum Operating Temperature: -5 °C, 25 °F
  • Tube Inside Diameter: 1.6 to 50.8 mm, 1/16 to 2 inch
  • Media: Air, Food & Beverage, Water (Potable Water), Water (Pure Water), Food & Beverage (Wine)
  • Hose Inner Tube Material: Clear, PVC
  • Durometer: 75 Shore A
  • Color: Clear
  • Vacuum Pressure Rating: Light
  • Weight: 0.02 to 0.93 lb, 0.01 to 0.42 kg
  • Package Type: Coil
  • Length per Package: 100 to 500 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 100 Nexclear PVC Clear General Service Tubing provides low pressure standard duty service across multiple applications. The clear, smooth tubing does not impart taste or odor to material being conveyed, allows unimpeded flow and easy and quick observation of the transfer process. The tubing is resistant to abrasion and weathering for maximum performance.



Markets:

• Food and Beverage

• General Industrial



Features/Benefits:

• Tube: Clear PVC, 75A durometer for durability to 150°F.



Applications:

-media

• Air

• Beverages

• Dry abrasive materials

• Food

• Potable water

-usage

• Conduit

• Drain lines

• Food and beverage dispensing/processing equipment

• Harness

• Laboratories



Industry Standards:

• CFIA Compliant

• FDA

• NSF 51 Listed certified to 180°F (82°C)

• USP Class VI Rated



Safety/Technical:

• Light suction/vacuum

• Available in non-phthalate formulations. Contact your local distributor for information.



Warnings:

• Working pressures are at +68°F (+20°C). Higher temperatures reduce the available working pressure.

Products Tube I.D. (inch) Tube O.D. (inch) Maximum Working Pressure (psi)
100-01020502 1/16 1/8 50
100-02040102 1/8 1/4 65
Series 100 3/16 1/4 50
100-03050102 3/16 5/16 55
Series 100 3/16 3/8 60
100-04060102 1/4 3/8 55
Series 100 1/4 7/16 58
100-04080102 1/4 1/2 60
100-05070102 5/16 7/16 50
100-05080102 5/16 1/2 55
Series 100 5/16 9/16 60
100-06080102 3/8 1/2 45
Series 100 3/8 9/16 50
100-06100102 3/8 5/8 55
100-07090102 7/16 9/16 35
100-08100102 1/2 5/8 30
Series 100 1/2 11/16 40
100-08120102 1/2 3/4 45
100-10120102 5/8 3/4 25
Series 100 5/8 13/16 35
100-10140102 5/8 7/8 40
Series 100 3/4 1 35
Series 100 1-1/8 40
Series 100 1-1/4 45
100-14180100 1-1/8 30
100-16200100 1-1/4 25
Series 100 1-3/8 30
Series 100 1-1/2 35
Series 100 1-1/2 20
Series 100 1-3/4 40
Series 100 1-7/8 30
100-24320100 2 35
Series 100 2-1/2 30

687PDC
687583