CMDDN80SWSWB3 - Cryogenic Gate Valves | Parker NA

Cryogenic Gate Valves | #CMDDN80SWSWB3

Cryogenic Gate Valves | #CMDDN80SWSWB3

The Parker Bestobell Stainless Steel uni-directional cryogenic emergency shut off valve has a bolted bonnet and integral pneumatic actuator.


Technical Specifications

  • Options: N/A
  • Stem Length (mm): 300
  • Body Material: Stainless Steel with Bronze Internals
  • Diameter Nominal (DN): DN80
  • Connection Type: Socket Weld
  • Actuation: Pneumatic
  • Stem Type: Extended
  • Maximum Operating Pressure: 580 psi, 40 bar
  • Minimum Operating Temperature: -196 °C, -319 °F
  • Maximum Operating Temperature: 65 °C, 149 °F
  • Weight: 27.1 kg
  • Flow Rate: 560 gal/min
Safety Warning

Item Information

Parker Bestobell’s cryogenic gate valves feature an innovative PTFE flexible wedge design, which has been developed to achieve a tight shut off, to enhance safety. This means that these cryogenic gate valves can achieve minimal leakage rates not normally associated with this valve type.

These valves are extremely versatile and are designed to operate effectively even in cases of a low valve pressure drop. They also feature a lightweight design, making them perfect for the transportation of industrial gas.

Markets:
Industrial Gas

Features / Benefits:
• Replaceable body seat that is part of the headwork assembly (excluding DN40)
• Lapped seat and PTFE seal ensure a tight shut off at all time
• Lightweight design gives excellent thermal characteristics
• Anti-blow out stem and one-piece high strength stem design for operator safety

Applications:
• Transport
• Storage
• Defence
• Processing

Liquid / Gas Type:
• Oxygen (O2)
• Nitrogen (N2)
• Argon (Ar)
• Carbon Dioxide (CO2)
• Krypton (Kr)
• Neon (Ne)
• Hydrogen (H2)
• Nitrous Oxide (N2O)
• Sulphur Hexafluoride (SF6)
• Natural Gas (CH4)
• Ethylene (C2H4)
• Trifluoromethane (CHF3)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475