CN-6NA-V2 - Nitrogen Generator For Beverage Dispense | Parker NA

Nitrogen Generator For Beverage Dispense | #CN-6NA-V2

CN-6NA-V2

Nitrogen Generator For Beverage Dispense | #CN-6NA-V2

Nitrogen Generators with on-board compressors for low flow applications


Technical Specifications

  • Input Voltage: 120 VAC
  • Brand: Parker
  • Division: Industrial Gas Filtration and Generation Division
  • Industry: Food & Beverage
  • Application: Industrial
  • Technology: Filtration
  • Product Type: Nitrogen Gas Generator
  • Flow Rate: 6 SCFH
  • Gas Type Generated: Nitrogen
  • Outlet Port Size: 1/4 inch
  • Port Type: Hose Barb
  • Electrical Requirements: Yes
  • Input Voltage: 120 VAC
  • Current: 6 A
  • Ambient Temperature: 36 to 95 °F, 2 to 35 °C
  • Inlet Pressure Rating: n/a
  • Outlet Pressure Rating: 85 psi
  • Specifications Met: CSA, CB, EMC
  • Depth: 20 inch
  • Compressor Included: Yes
Safety Warning

Item Information

Building on Parker’s history of over 45 years of producing Nitrogen Generators, we are pleased to offer a nitrogen gas generator specifically designed to meet the needs of retail coffee establishments. Parker Nitrogen Generators eliminate the danger, inconvenience and high costs of truck delivered nitrogen. There is no need to rely on an outside supplier. The hassles of changing high pressure cylinders and the routine interruption of nitrogen supply is completely eliminated.

Parker Nitrogen Generators are also good for the environment because delivered nitrogen is manufactured using an energy intensive process and then distributed in smog generating trucks. Parker generators offer long term cost stability by eliminated vendor price increases, contract negotiations, long term commitments, tank rental fees, delivery fees and hazmat charges. Once the generator is installed, a continuous supply of high purity nitrogen is available within a few minutes of startup.

Cold brewed coffee may be enhanced with nitrogenation. Nitrogen becomes infused into the coffee, much like a nitro beer. Nitrogen unlike CO2 imparts a small bubble that creates an attractive cascade down the side of a glass. More importantly the small size of the nitrogen bubble creates a smooth, creamy finish in your mouth. Consumers even report that it is sweeter than conventional iced coffee. Imagine the reaction of your customers to a creamy slightly sweet coffee without the need for added cream or sugar! Parker nitrogen generators are ready to operate as delivered with carefully matched components engineered for easy installation, operation and long term reliability. The generators are wall mountable or free-standing and housed in an attractive cabinet with casters.

Product Features:
• Package includes nitrogen generator, filters, controls, and an on-board compressor to ensure continuous delivery all day, every day
• Floor mount on casters
• Automatically shuts down if there is no demand and stays in standby mode until more nitrogen is needed*
• Good for the environment
• Compact - frees up valuable floor space
• Eliminates unexpected shutdowns due to a “bad” or empty cylinder
• Hassle-free, easy to install, easy to operate
• Safe and reliable
• NSF/UL certified

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031