CN202000217 - Mobile Directional Control Valve - FLV95 | Parker NA

Mobile Directional Control Valve - FLV95 | #CN202000217

Click to View CAD Model
CN202000217

Mobile Directional Control Valve - FLV95 | #CN202000217

Model Code:FLV95-3LN010101M3M1M0SN-217


Technical Specifications

  • Spool Design: 3-3 spools
  • Typical Applications: N-no divider
  • For Fluid Type: Mineral Oil
  • Maximum Operating Temperature: 80 °C
  • Maximum Flow Rate: 95 L/min
  • Minimum Operating Temperature: -20 °C
  • Actuation Type: Manual
  • Function: Directional Control
  • Body Material: Cast Iron
  • Seal Material: NBR
  • Valve Type: Closed Center with Unloading, Sectional
  • Control Method: Manual
  • Product Type: Mobile Directional Control Valve
  • Maximum Operating Pressure: 250 bar, 3620 psi
  • Flow Rate: 95 L/min
  • Operation Type: Manual
  • Port Type: UNF
  • Application: Forklift Trucks
Safety Warning

Item Information

FLV95 has a wide range of selectable functions, offering great flexibility in terms of system structure in simple as well as advanced hydraulic system solutions. FLV95 is a result of Parker’s wide experience in mobile hydraulics, offering excellent performance, made with high grade materials and precision manufacturing. FLV95 can be equipped with manual spool actuators. Each valve section can be optimized for its particular function in the machinery.
The FLV95 hydraulic valve can be constructed in many different designs with different inlet sections and work sections which can afford multiple functions in dual flow divider, lift/tilt hydraulic lock and lowering flow regulation.
Markets:
–––• Material Handling Equipment
Features/Benefits:
–––• Precise control
–––• Productivity and energy efficiency
–––• Robust
–––• System valve-Designed for optimal system solutions . Also safety features such as inlet with power shut off.
Applications:
–––• Forklift

Read More Show Less

CAD Drawings + Files



Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C38281