Compressed Natural Gas (CNG) Service Elements – Racor FFC Series | Product Series

Filter by

    No filters selected

Filter Housing Series

Media

Height (inch)

Height (cm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Compressed Natural Gas (CNG) Service Elements – Racor FFC Series Compressed Natural Gas (CNG) Service Elements – Racor FFC Series

Compressed Natural Gas (CNG) Service Elements – Racor FFC Series

Racor FFC Series Replacement (Type C) Coalescer Elements for Compressed Natural Gas (CNG) Filtration

Technical Specifications

  • Product Series: Cartridge CNG Fuel Filter, FFC Series
  • Brand: Racor
  • For Fluid Type: CNG
  • Application: Onboard CNG powered vehicles
  • Diameter: 0.8 inch, 1.5 inch depending on product selected., 2 cm, 3.8 cm depending on product selected.
Safety Warning

Full Product Description

FFC Series Replacement (Type C) Coalescer Elements for Compressed Natural Gas (CNG) Filtration

Note: Images are for reference only and may not represent actual product selected.

FFC series filters are designed to protect critical engine components in CNG powered vehicles. Racor CLS replacement elements are specifically designed to remove oil, water, and solid contamination from compressed natural gas. The patented coalescing filter removes 99.97% of all aerosols in the 0.3 to 0.6 micron range.

These CNG coalescer elements are produced by a patented process of arranging micro-glass fibers into a tubular form. During operation, Dirty, wet CNG is forced through the coalescing media from the inside of a cartridge through a tubular wall to the outside, where large droplets fall to the bottom of the housing. Clean CNG gas exits the housing through the outlet port. Oil and water removed from the gas stream accumulates until drained, while dirt particles are trapped and retained on surfaces of the fibers.

Type C Media Grades to Order:

Grade 6

Grade 6 filter elements are used when “total removal of liquid aerosols and suspended fines” is required. Because of its overall performance characteristics, this grade is most often recommended below 500 PSIG.

Grade 10

Grade 10 filters are used as pre-filters for grade 6 to remove gross amounts of aerosols or tenacious aerosols which are difficult to drain. This grade is often used as a ‘coarse’ coalescer.

Related Documents

×
Products Filter Housing Series Media Height (inch) Height (cm)
CLS110-06 FFC-110 Coalescer grade 06 2.5 6.4
CLS110-10 FFC-110 Coalescer grade 10 2.5 6.4
CLS110L-06 FFC-110L Coalescer grade 06 5 12.7
CLS110L-10 FFC-110L Coalescer grade 10 5 12.7
CLS112-06 FFC-112 Coalescer grade 06 3 7.6
CLS112-10 FFC-112 Coalescer grade 10 3 7.6
CLS47113-01 FFC-113 Coalescer grade 06 5.9 15
CLS116-10 FFC-116N Coalescer grade 10 2.3 5.8

687PDC
687630