Hose Guards for Parflex Hoses | #CNGG5-8


LOADING IMAGES
CNGG5-8

Hose Guards for Parflex Hoses | #CNGG5-8

Black Vinyl CNG Hose Guard


Technical Specifications

  • Style: 5CNG - Black Vinyl CNG Hose Guard
  • Hose Size Range (inch): 0.500
  • Nominal Part I.D.: na
  • Product Style: CNG Hose Guard - Black Vinyl
  • Hose Inside Diameter: 13 mm
  • Length per Package: n/a
  • Length: n/a

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Hose Guards prolong the service life of hoses that are exposed to rugged, hard-wearing and harsh applications.  They are available in several styles for protection against abrasion, wear and cutting on Parflex Hoses and can also be used to assist with preventing kinking of hose.

Parker High Strength Spiral Guard (PSG) delivers anti-crush performance, exceptionally smooth facing and rounded edges to prevent the spiral guard from getting caught on rough surfaces. It also features a low friction interior to minimize wear on the hose for superior performance in mining, automotive and mobile equipment applications.

Other designs include metallic spring Guards and armor Guards, guards for PTFE hoses, and PVC guards for protection against abrasion and extreme physical abuse. For complete product overviews and specifications, refer to the literature on the Product Support tab.

Markets:  
• Mining
• Mobile Equipment
• Transportation
• Industrial

Features/Benefits:
• Protects hoses from abrasion, cutting and extreme physical abuse
• Assists in preventing kinking

Applications:
• Harsh environments and/or confined spaces where hoses need added crush or abrasion resistance

Available Hose Guard Styles:
• PV - Clear Vinyl Hose Guard
• HBR - Hose Bend Restrictor for use with HLB, MSH, 1035HT or 1035A Hose
• 5CNG/CNGLT - Black Vinyl CNG Hose Guard for 5CNG Hose
• SSG - Pre-made Spring Guards
• SG - Steel Spring Guards
• AG - Flat Steel Armor Guards
• PSG - Spiral Guard

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563