Hydraulic Compact High Temperature Hose, 436 series | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Compact High Temperature Hose, 436 series

Hydraulic Compact High Temperature Hose, 436 series

Parker's 436 hose is hydraulic compact High temperature hose and has the flexibility to work in tight routing requirements.

Technical Specifications

  • Cover Material: PKR® Rubber MSHA approved
  • Media: Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: ISO, SAE
  • Compatible Fitting: 43 Series, 42 Series
  • Maximum Operating Pressure: up to 275 bar, up to 27.5 MPa, up to 4000 psi
  • Weight: 0.42 to 1.22 kg/m, 0.28 to 0.82 lb/ft
  • Inside Diameter: 3/8 to 1 inch, 10 to 25 mm
  • Application: Agriculture Equipment, Construction Equipment, Forestry, Hydraulics, Industrial, Material Handling, Transportation
  • Hose Reinforcement Material: 2 Braids of Steel Wire
  • Minimum Bend Radius: 2-1/2 to 6 inch, 65 to 150 mm
  • Outside Diameter: 0.68 to 1.41 inch, 17 to 36 mm
  • Size: -6 to -16
  • Hose Inner Tube Material: PKR® Rubber
  • Cover Color: Blue
  • Minimum Operating Temperature: -55 °F, -48 °C
  • Maximum Operating Temperature: 302 °F, 150 °C
  • Hose Cover Type: Standard Cover
Safety Warning

Full Product Description

Parker's 436 hose is a compact High temperature hose that has a pressure range of 1125-1625 PSI and has the flexibility to work in tight routing requirements. Withstands temperatures up to 150 degrees Celsius. Sizes range from 1-1/4" to 2" in diameter to fit the requirements of various markets.

Related Documents

×
Products Hose I.D. (size)
436-6 -6
436-8 -8
436-10 -10
436-12 -12
436-16 -16
436-20 -20
436-24 -24
436-32 -32

687PDC
688287