Contractor’s Water Hose Factory Assemblies, Series 7055 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Connection 1 Style

Length (ft)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Contractor’s Water Hose Factory Assemblies, Series 7055

Contractor’s Water Hose Factory Assemblies, Series 7055

Contractor's Water Hose Factory Assemblies are designed to transfer water for clean-up, wash down and general service applications to 180°F and 100 psi, Series 7055

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Application: Water
  • Maximum Operating Pressure: 100 psi, 0.69 MPa
  • Specifications Met: n/a
  • Connection 2 Type: Female GHT, Female GHT - Swivel
  • Length: 7.6 to 15.2 m, 7.62 to 106.7 m, 25 to 50 ft
  • Nominal Hose Inside Diameter: 17.5 to 25 mm
  • Weight: 2.2 to 10.8 kg/ea, 4.9 to 23.7 lb/ea
  • Inside Diameter: 5/8 to 1 inch, 15.9 to 25.4 mm
  • Connection 1 Type: Male GHT
  • Package Type: Carton, Reel
  • Hose Reinforcement Material: n/a
  • Outside Diameter: 0.969 to 1.406 inch, 24.6 to 35.7 mm
  • Minimum Bend Radius: 5.5 to 7 inch, 139.7 to 177.8 mm
  • Size: -10 to -16
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Fitting Material: Brass
  • Quantity per Box: 2 to 10
  • Cover Material: n/a
  • Hose Inner Tube Material: n/a

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7055 Contractor's Water Hose Factory Assemblies provide reliable service across a wide variety of general service water applications. The hose resists abrasion and weathering for maximum performance. Series 7055 hose assemblies incorporate brass crimp couplings for a lightweight, secure connection.

Markets:
• Construction
• General Industrial

Features/Benefits:
• Tube: Black EPDM for economical service to 180°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Black chloroprene for abrasion, oil and weathering resistance.
• Couplings: Brass male garden hose thread x female garden hose thread for quick and easy connections.
• Stock: Available in popular hose assembly configurations for quick delivery and order fulfillment.

Applications:
-media
• Water
-usage
• Clean-up
• Hydration
• Washdown
• Cement trucks

Safety/Technical:
• Design Factor: 4:1

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.
• Do not use with potable water.
Products Hose I.D. (inch) Maximum Working Pressure (psi) Connection 1 Style Length (ft)
7055GHT100-600 1 100 Male GHT 50
7055GHT63-300 5/8 125 Male GHT 25
7055GHT63-600 5/8 125 Male GHT 50
7055GHT75-300 3/4 125 Male GHT 25
7055GHT75-600 3/4 125 Male GHT 50
7093BCWGH-600 3/4 200 Male GHT 50

687PDC
687583