CoolTherm MT-125 - CoolTherm® MT-125 Thermally Conductive Adhesive | Parker NA

CoolTherm® MT-125 Thermally Conductive Adhesive | #CoolTherm MT-125

CoolTherm MT-125

CoolTherm® MT-125 Thermally Conductive Adhesive | #CoolTherm MT-125

CoolTherm® MT-125 thermally conductive adhesive is a rapid cure, one-component adhesive specifically designed for applications requiring a long working life adhesive with high thermal conductivity.


Technical Specifications

  • Trade Name: CoolTherm MT-125 Thermally Conductive Adhesive
  • Color: Gray Paste
  • Dynamic Viscosity: 100000 cP @ 25°C
  • Specific Gravity: 2.1
  • Cure Time: 30 min @ 100°C, 8 min @ 150°C
  • Hardness: 86 Shore D
  • Thermal Conductivity: 2.35 W/m-K
  • Lap Shear Strength: 21 MPa, 3000 psi
Safety Warning

Item Information

CoolTherm® MT-125 thermally conductive adhesive is a rapid cure, one-component adhesive specifically designed for applications requiring a long working life adhesive with high thermal conductivity. CoolTherm MT-125 adhesive is suitable for use as a thermal interface adhesive for heat sink attachment and other applications requiring good adhesion and heat transfer properties.

Features and Benefits:

• Fast Cure – rapidly cures at 150°C.
• Excellent Adhesion – provides excellent adhesion to ceramics, aluminum and other metal substrates.
• High Thermal Conductivity – provides high thermal conductivity for applications where superior heat dissipation is required.
• Excellent Dispensability – allows high-speed, accurate syringe dispensing of fine dots or lines; can be used with time/pressure, positive displacement or linear dispense heads.

Shelf Life/Storage:

Shelf life is six months when stored at -30°C in original, unopened container. Syringe must be maintained at -30°C in a vertical (upright) position with the dispense tip facing down. Do not store syringe on its side (horizontally).

This material is shipped and stored frozen. Consult handling instructions for thawing.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Assembly & Protection Solutions Division

111 Lord Drive

Cary, NC 27511

USA

Phone

+1 877-275-5673

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR