CoolTherm® MT-220C Thermally Conductive Adhesive | #CoolTherm MT-220C


LOADING IMAGES
CoolTherm MT-220C

CoolTherm® MT-220C Thermally Conductive Adhesive | #CoolTherm MT-220C

CoolTherm® MT-220C thermally conductive adhesive is a fast cure, one-component, silicone hybrid adhesive used for bonding silicone to silicone and metal to metal, as well as ceramic, plastic or metal lids to a heat sink.


Technical Specifications

  • Trade Name: CoolTherm MT-220C Thermally Conductive Adhesive
  • Color: White Liquid
  • Dynamic Viscosity: 50000 cP @ 25°C
  • Specific Gravity: 3.2
  • Cure Time: 30 min @ 125°C, 10 min @ 150°C
  • Hardness: 70 Shore D
  • Thermal Conductivity: 3 W/m-K
  • Lap Shear Strength: 6.2 MPa, 900 psi
Safety Warning

Item Information

CoolTherm® MT-220C thermally conductive adhesive is a fast cure, one-component, silicone hybrid adhesive used for bonding silicone to silicone and metal
to metal, as well as ceramic, plastic or metal lids to a heat sink. The cured adhesive offers superior adhesion strength, extremely high thermal conductivity and excellent temperature cycle performance, making it ideally suited for demanding applications such as automotive under-the-hood devices.

Features and Benefits:

• Fast Cure – rapidly cures at 125°C and 150°C.
• Low Stress – exhibits low shrinkage and stress on components as it cures.
• Excellent Adhesion – provides excellent adhesion to a wide variety of surfaces including silicon, ceramic, plastic and metal.
• High Thermal Conductivity – provides high thermal conductivity for applications where superior heat dissipation is required.
• Broad Temperature Range – can be used on parts and devices that experience operating temperatures from -40°C to +175°C.

Shelf Life/Storage:

Shelf life is six months when stored at -40°C in original, unopened container. Syringe must be maintained at -40°C in a vertical (upright) position with the dispense tip facing down. Do not store syringe on its side (horizontally).

This material is shipped and stored frozen. Consult handling instructions for thawing.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Assembly & Protection Solutions Division

111 Lord Drive

Cary, NC 27511

USA

Phone

+1 877-275-5673

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
1A0MGR