Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
CoolTherm® SC-1600 thermally conductive silicone gap filler is a two-component system designed to provide thermal conductivity for electronic applications, while retaining desirable properties associated with silicones.
CoolTherm® SC-1600 gap filler is a two-component thermally conductive silicone system designed to provide thermal conductivity for electronic applications, while retaining desirable properties associated with silicones.
Features and Benefits:
• Low Stress – exhibits low shrinkage and stress on components as it cures.
• Durable – composed of an addition-curing polydimethylsiloxane polymer that will not depolymerize when heated in confined spaces.
• Environmentally Resistant – provides excellent resistance to thermal shock, high temperature, and humid environments.
• UL Rated – provides excellent flame retardancy; UL 94 V-0 certified.
Shelf Life/Storage:
Shelf life of each component is six months when stored at 5-30°C in original, unopened container.
CoolTherm SC-1600 gap filler evolves minute quantities of hydrogen gas. Do not repackage or store material in unvented containers. Adequately ventilate work area to prevent the accumulation of gas.
| Communities, Blogs & Industry Links |
|---|
| Thermally Conductive Gap Fillers |
| CoolTherm Thermal Management Materials |
| EV Content Hub |
| Products | Trade Name |
|---|---|
| CoolTherm SC-1600 | CoolTherm SC-1600 Thermally Conductive Silicone Gap Filler |