CoolTherm® SC-252 Thermally Conductive Silicone Encapsulant | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CoolTherm® SC-252 Thermally Conductive Silicone Encapsulant CoolTherm® SC-252 Thermally Conductive Silicone Encapsulant

CoolTherm® SC-252 Thermally Conductive Silicone Encapsulant

CoolTherm® SC-252 silicone encapsulant is a two-component system designed to provide excellent thermal conductivity for electrical/electronic encapsulating applications, while retaining desirable properties associated with silicones.

Technical Specifications

  • Color: Gray Liquid (resin), White Liquid (hardener), Gray Liquid (mixed)
  • Dynamic Viscosity: 18000 cP @ 25°C (resin), 17000 cP @ 25°C (hardener), 18000 cP @ 25°C (mixed)
  • Number of Components: Two-Component (2K)
  • Hardness: 60 Shore A
  • Cure Time: 24 Hours @ 25°C, 45 min @ 85°C, 30 min @ 120°C
  • Working Time: 45 min @ 25°C
  • Thermal Conductivity: 2.5 W/m-K
  • Dielectric Strength: 8.7 kV/mm, 220 V/mil
Safety Warning

Full Product Description

CoolTherm® SC-252 thermally conductive silicone encapsulant is a two-component system designed to provide excellent thermal conductivity for
electrical/electronic encapsulating applications, while retaining desirable properties associated with silicones.CoolTherm SC-252 encapsulant can be either room
temperature cured or heat cured for maximum adhesion.

Features and Benefits:
• Low Stress – exhibits low shrinkage and stress on components as it cures.
• Low Viscosity – maintains low viscosity for ease of component encapsulation compared to other highly thermally conductive materials.
• High Thermal Conductivity – provides high thermal conductivity for applications where superior heat dissipation is required.

Shelf Life/Storage:
Shelf life of each component is six months when stored at 25°C in original, unopened container.

CoolTherm SC-252 hardener evolves minute quantities of hydrogen gas. Do not repackage or store material in unvented containers. Adequately ventilate work area to prevent the accumulation of gas.

Related Documents

×
Products
CoolTherm SC-252

687PDC
1A0MGR